Microprocessor-Based RH Sensor
NSA-MICRO-RH
Part Numbers
NSA-HH/RH3-CP-RSO-RJ6-TUCH2-C
This microprocessor based unit can indicate room relative humidity, temperature, setpoint, fan speed, and occupied/unoccupied status with corresponding signals sent back to your DDC System. They utilize a capacitive sensing element to deliver a proportional analog output based on the relative humidity value sensed. The unit supports single sensor operation for several common sensor types and provides the flexibility to indicate several options. Additionally, many options are field selectable via the key-pad menu, including the blue backlight illumination settings.
| Supply Voltage: | +12-40 VDC (Resistive, 0-1V, 0-5V, 0.5-4.5V, 1-5V)
+18-40 VDC (0-10V, 2-10V, 0-20 mA, 4-20 mA) 20-28 VAC (All Outputs) |
| Supply Current: | Current Output: 100 mA maximum | Voltage & Resistive Output: 16 mA maximum |
| Temperature Accuracy: | +/-1°F (+/- 0.56°C) |
| Operating Temperature Range: | 40°F to 104°F (5°C to 40°C) |
| Operating Relative Humidity Environment: | 0 to 95% Relative Humidity (non-condensing) |
| Analog Temperature Sensor Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Setpoint Accuracy: | Resistance: +/-5% Full Scale Output Analog: +/-2% Full Scale Output |
| Analog Setpoint Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Product Dimensions: | (H) 4.56” (W) 3.00” (D) 1.26” |
- NSA Selection Guide-2024 Published Date: 12/12/2024
- Microprocessor Based RH Sensor Published Date: 2/25/2020
| Supply Voltage: | +12-40 VDC (Resistive, 0-1V, 0-5V, 0.5-4.5V, 1-5V)
+18-40 VDC (0-10V, 2-10V, 0-20 mA, 4-20 mA) 20-28 VAC (All Outputs) |
| Supply Current: | Current Output: 100 mA maximum | Voltage & Resistive Output: 16 mA maximum |
| Temperature Accuracy: | +/-1°F (+/- 0.56°C) |
| Operating Temperature Range: | 40°F to 104°F (5°C to 40°C) |
| Operating Relative Humidity Environment: | 0 to 95% Relative Humidity (non-condensing) |
| Analog Temperature Sensor Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Setpoint Accuracy: | Resistance: +/-5% Full Scale Output Analog: +/-2% Full Scale Output |
| Analog Setpoint Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Product Dimensions: | (H) 4.56” (W) 3.00” (D) 1.26” |
- NSA Selection Guide-2024 Published Date: 12/12/2024
- Microprocessor Based RH Sensor Published Date: 2/25/2020
California residents please see Proposition 65