AquaEdge® 23XRV High-Efficiency Variable-Speed Screw Chiller

AquaEdge® 23XRV High-Efficiency Variable-Speed Screw Chiller

23XRV

AquaEdge® 23XRV chiller—the world’s first variable‑speed water‑cooled screw chiller—delivers superior efficiency, reliability, and eco‑friendly performance, with PLV Pro for smarter plant design decisions.

  • Variable-Speed Technology
  • Environmentally Responsible Refrigerant
  • Flexible Design
Overview

The AquaEdge® 23XRV Chiller is the ultimate solution for commercial and industrial climate control. With its groundbreaking variable-speed screw technology, it delivers unparalleled energy efficiency, achieving IPLV levels as low as 0.299. Designed to enhance indoor air quality and ensure reliable performance, the 23XRV adapts seamlessly to various operating conditions. Its advanced R-513A refrigerant, compact footprint and user-friendly SmartVu™ touchscreen controls make it a standout in the world of water-cooled chillers. Whether you’re optimizing a high-demand HVAC system or focusing on sustainability, this energy-efficient chiller ensures long-term impact and peace of mind.

  • AHRI Certified

  • UL Listed

  • ISO 9001 Certified

  • Seismic Compliant

Features

At a glance

Compressor Type

Variable Speed Screw

Refrigerant

R-513A

Capacity Range

175 - 550 Tons

Capacity Range

615 - 1,934 kW

Available Software

PLV Pro

AquaEdge® 23XRV Chiller AquaEdge® 23XRV Chiller

Discover a smarter, reliable, and energy-efficient way to manage your climate control with the AquaEdge® 23XRV Chiller. Designed for performance, sustainability and peace of mind.

Documents

Accessory and Kit Data

23XR PIC6 Retrofit Installation Instructions, Part No. 23XR04053101

Brochure

Carrier Aquaedge 23XRV Chiller with Greenspeed Intelligence Brochure

Special Seismic Compliance Brochure

Carrier AHRI Approved Laboratory

A World of Comfort 2025 - Brochure (Printer Version)

Carrier QuantumLeap Data Centers Solutions

GSA PROVING GROUND VARIABLE-SPEED SCREW CHILLER STUDY EXECUTIVE SUMMARY

Cost-Effective Energy Solutions for Your Chilled Water Plant

Carrier® BluEdge Digital Connectivity

GSA Proving Ground Infographic

A World of Comfort 2025 - Brochure

Capacity Recovery - Reliable Uptime for Mission Critical Facilities Brochure

Aqua Series Water-Cooled Chillers Brochure

Vibration Analysis: Evaluate Your Chiller Performance

Case Study

California Hotel & Casino

Shore Medical Center

LCO Building

Lehigh Valley Health Network

Iron Mountain

Center for Intelligent Buildings

Crowne Plaza

Washington Navy Yard

Mater Hospital, Queensland

Mangabeira Shopping, Brazil

University of Maryland Shock Trauma Tower

Gaston County Medical Building

Waterville TG

Nemours Children's Clinic

Cashman Center Finds Comfort and Savings with Evergreen® 23XRV Chillers

Controls

23XRV Controls Operation and Troubleshooting for AquaEdge® Variable Speed High-Efficiency Screw Liquid Chillers with PIC6 Controls

Guide Specifications

23XRV Guide Specifications, 175 to 550 Tons (615 to 1934 kW) Nominal

19XR Positive Pressure Pumpout Storage System Guide Specifications

Installation

23XRV AquaEdge® High-Efficiency Variable Speed Screw Chiller with with Greenspeed® Intelligence and PIC6 Controls, 50/60 Hz, R-134a or R-513A

EverVu™ Touch Screen Display for Evergreen® 19XR,XRV, 23XRV Chillers with PIC II or PIC III Controls

Carrier® ChillerVu™ Variable Flow Condenser Pump Application Guide

Carrier® ChillerVu™ 23XRV Series Counterflow Application Guide

19XR Positive Pressure Storage System for 19MV/19XR/23XRV, 50/60 Hz

Maintenance

23XRV AquaEdge® High-Efficiency Variable Speed Screw Chiller with Greenspeed® Intelligence and PIC6 Controls, 50/60 Hz, R-134a or R-513A

Presentation

23XRV AquaEdge Water-Cooled Screw The Silent Chiller Video

23XRV Evergreen Water-Cooled Screw Chiller IPLV Breakthrough Video 2023

23XRV Video - 340 On the Park

Press Release

Press Release - Carrier Offers Capacity RECOVERY Protection for Mission Critical Market

Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers

Press Release -Carrier® to Display Extensive Range of Commercial Products at 2014 AHR Expo in New York

Press Release - Carrier AdvanTE3C Optimized Central Plant Solution Reduces Cooling Energy Consumption up to 50 Percent

Press Release - U.S. Government Study Finds Variable-Speed Screw Chiller Technology More Efficient

Press Release - Carrier Releases Updated Chiller Mobile App

Carrier Evergreen 23XRV Water-Cooled Chiller Provides Full-Load and Off-Peak Energy Savings

Press Release - Carrier to Display Wide Range of Intelligent, Sustainable Building Solutions at AHR Expo

Carrier Introduces New Evergreen Variable Speed Water-Cooled Screw Chiller

Press Release - Carrier Stocks Commercial Applied Products for Rapid Delivery

Press Release - Seismic Compliant WeatherMaker (PDF)

Press Release - Carrier® SMART Service Delivers Enhanced Chiller Performance

Press Release - Carrier® Expands AquaEdge™ 23XRV Line

Press Release - Carrier AquaEdge® 19XR, 23XR and AquaForce® 30XV and XA Chillers are Available With Lower Global Warming Refrigerant Solutions

Carrier Moves the Frontier on Efficiency

Product Data

19XR / 23XRV / 19MV Positive Pressure Storage System

i-Vu Open UPC Open Factory Installed Product Data Sheet

Carrier® ChillerVu™ PSM-IO Product Data Sheet

23XRV AquaEdge® High-Efficiency Variable Speed Screw Chiller with Greenspeed® Intelligence, 50/60 Hz, HFC-134a or HFC/HFO-513A, 175 to 550 Nominal Tons (615 to 1934 Nominal kW)

Carrier® ChillerVu™ Chilled Water System Optimizer Product Data Sheet

Service

19XRV, 23XRV Chillers with PIC III/PIC 6 Controls, Eaton LCX9000 VFD Option

19XRV with PIC6.1 Controls, 23XRV with PIC6 Controls, Hermetic Centrifugal Liquid Chillers, Rockwell PowerFlex 755 VFD Option

Warranty Card

Limited Warranty for Commercial Equipment

Refrigerant Warranty Certificate for Water Cooled Chillers, US and Canada Only

White Paper

Variable Frequency Drive, Operation and Application of Variable Frequency Drive (VFD) Technology

Variable Speed Screw Compressor, Raising the Bar for Variable Speed Performance

Better Than Oil-Free: Why Screw Chillers with Pure Speed Capacity Control Save More Energy Than Magnetic Bearing Chillers

Chilled Water System Optimizer

Mechanical Room Update: Considerations In The Application Of Centrifugal Chillers Using Open Drive Motors

Disclaimers
Water-cooled chillers within the scope of the AHRI WCCL certification program are certified in accordance with the AHRI Water-Cooled Water-Chilling and Heat Pump Water-Heating Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at  www.ahridirectory.org.

Connect with our Carrier experts for tailored solutions to meet your commercial HVAC needs.

Find an expert

Trust our network to help you find the perfect solution.

Carrier’s innovative engineering delivers dependable, sustainable and maintenance-friendly HVAC solutions, ensuring peace of mind for years to come.