Asense CO₂ Room Sensor
NSA-ASENSE-CO2-RM
Part Numbers
NSA-ASENSE-R-LCD-REL
NSA-ASENSE-R-LCD
The ASENSE Room Sensor series monitors the carbon dioxide (CO₂) levels in commercial, school, and office type environments. The concentration of CO₂ is a strong indication of the overall indoor air quality. The ASENSE Series is based on a single beam non-dispersive infrared technology and is a cost-optimized solution for the climate control of buildings and other processes. In addition, ABC software eliminates the need for manual calibration. The ASENSE Series measures the CO₂ concentration in the ambient air up to 2,000 ppm and converts the data into an analog output.
Applications
Commercial Office Buildings, Gymnasiums, Shopping Malls, Auditoriums, Theatres, Hospitals & Schools
| Supply Voltage: | 24 VAC/VDC ±20%; 50/60 Hz, 10.5 to 40 VDC maximum (Half-wave rectified) |
| Power Consumption: | <1W |
| Wiring Connections: | 0.00232 in² (1.5 mm²) screw terminals |
| Operating Environment: | Residential, commercial and industrial spaces |
| Operating Temperature: | 32ºF to 122ºF (0ºC to 50ºC) |
| Operating RH: | 0 to 85% RH Non-condensing |
| Warm-Up Time: | <5 minutes (@ full specs 15 minutes) |
| Accuracy: | CO₂1: ±30 ppm ±3% of reading | Temperature: ±1.8ºF (1ºC) |
| Repeatability: | ±20 ppm ±1% of measured value |
| Annual Zero Drift: | <± 0.3% of measurement range |
| Operating Pressure: | +1.6% per 0.145 psi (1 kPa) deviation from normal pressure, (1 Atmosphere = 14.7 psi (1.013 KPa)) |
| Sensing Method: | Single beam Non-dispersive Infrared (NDIR) |
| Sensor Life2: | > 15 years |
| Response Time (T1/e): | <10 seconds @ 30 cc/minutes flow rate, <3 minutes diffusion time |
| Sensing Range: | CO₂: 0 to 2000 ppm | Temperature: -4 to 140ºF (-20 to 60ºC) |
| Extended CO₂ Ranges: | Up to 10,000 ppm (factory set or programming cable required) |
| Extended Range Accuracy: | +/- 30 ppm and +/- 5% of reading |
| Coverage Area: | 7500 sq. ft. maximum |
| Mounting Height: | 4-6' off the floor |
| Self-Diagnostics: | Complete function check, yellow LED; LCD error indication (display model only) |
| Display (Optional): | 4 digits, 7 segments LCD with ppm indicator |
| Calibration3: | Senseair ABC algorithm (Automatic Baseline Correction) |
| Outputs: | Output 1 (CO₂): 0/2 to 10V, 0/4 to 20 mA, 0 to 2000 ppm
Output 2 (Temperature): 0/2 to 10V, 0/4 to 20 mA, 32 to 122ºF (0 to 50ºC) |
| Relay (Optional): | Output 3: N.O. or N.C. rated 0.5A @ 125 VAC; 1A @ 24 VDC |
| Relay Trip Point4: | 1000 ppm (factory set) |
| Relay Deadband/Hysteresis: | 100 ppm (factory set) |
| Relay Durability: | Mechanical: 5,000,000 operations minimum (at 36,000 operations/hr)
Electrical: 100,000 operations minimum (under rated load, at 1,800 operations/hr) |
| Storage: | -4 to 122ºF (-20 to 50ºC) 0 to 85% RH Non-condensing |
| Enclosure: | ABS, Flammability Rating UL94-HB |
| Product Dimensions: | (H) 5.12" (130 mm) x (W) 3.35" (85.1 mm) x (D) 1.18" (30 mm) |
| Product Weight: | 0.314 lbs (0.142 kg) |
| Agency Approvals: | EMC Directive 2014/30/EC, RoHS Directive 2011/65/EU & RoHS 3 Directive 2015/863/EU |
1Accuracy is defined after minimum three (3) ABC periods (1 period = 8 days) of continuous operations.
2In normal indoor air quality (IAQ) applications | Corrosive environments are excluded.
3Building CO₂ levels must drop to 400 ppm same time during the week for ABC to work properly | If the building is occupied 24 hours / day, ABC must be turned off.
4Changes can be made using TTL-232R-3V3 cable and UIP5 software.
- NSA Selection Guide-2024 Published Date: 12/12/2024
- Velocity Pitot Tubes (VPT) Published Date: 2/25/2020
| Supply Voltage: | 24 VAC/VDC ±20%; 50/60 Hz, 10.5 to 40 VDC maximum (Half-wave rectified) |
| Power Consumption: | <1W |
| Wiring Connections: | 0.00232 in² (1.5 mm²) screw terminals |
| Operating Environment: | Residential, commercial and industrial spaces |
| Operating Temperature: | 32ºF to 122ºF (0ºC to 50ºC) |
| Operating RH: | 0 to 85% RH Non-condensing |
| Warm-Up Time: | <5 minutes (@ full specs 15 minutes) |
| Accuracy: | CO₂1: ±30 ppm ±3% of reading | Temperature: ±1.8ºF (1ºC) |
| Repeatability: | ±20 ppm ±1% of measured value |
| Annual Zero Drift: | <± 0.3% of measurement range |
| Operating Pressure: | +1.6% per 0.145 psi (1 kPa) deviation from normal pressure, (1 Atmosphere = 14.7 psi (1.013 KPa)) |
| Sensing Method: | Single beam Non-dispersive Infrared (NDIR) |
| Sensor Life2: | > 15 years |
| Response Time (T1/e): | <10 seconds @ 30 cc/minutes flow rate, <3 minutes diffusion time |
| Sensing Range: | CO₂: 0 to 2000 ppm | Temperature: -4 to 140ºF (-20 to 60ºC) |
| Extended CO₂ Ranges: | Up to 10,000 ppm (factory set or programming cable required) |
| Extended Range Accuracy: | +/- 30 ppm and +/- 5% of reading |
| Coverage Area: | 7500 sq. ft. maximum |
| Mounting Height: | 4-6' off the floor |
| Self-Diagnostics: | Complete function check, yellow LED; LCD error indication (display model only) |
| Display (Optional): | 4 digits, 7 segments LCD with ppm indicator |
| Calibration3: | Senseair ABC algorithm (Automatic Baseline Correction) |
| Outputs: | Output 1 (CO₂): 0/2 to 10V, 0/4 to 20 mA, 0 to 2000 ppm
Output 2 (Temperature): 0/2 to 10V, 0/4 to 20 mA, 32 to 122ºF (0 to 50ºC) |
| Relay (Optional): | Output 3: N.O. or N.C. rated 0.5A @ 125 VAC; 1A @ 24 VDC |
| Relay Trip Point4: | 1000 ppm (factory set) |
| Relay Deadband/Hysteresis: | 100 ppm (factory set) |
| Relay Durability: | Mechanical: 5,000,000 operations minimum (at 36,000 operations/hr)
Electrical: 100,000 operations minimum (under rated load, at 1,800 operations/hr) |
| Storage: | -4 to 122ºF (-20 to 50ºC) 0 to 85% RH Non-condensing |
| Enclosure: | ABS, Flammability Rating UL94-HB |
| Product Dimensions: | (H) 5.12" (130 mm) x (W) 3.35" (85.1 mm) x (D) 1.18" (30 mm) |
| Product Weight: | 0.314 lbs (0.142 kg) |
| Agency Approvals: | EMC Directive 2014/30/EC, RoHS Directive 2011/65/EU & RoHS 3 Directive 2015/863/EU |
1Accuracy is defined after minimum three (3) ABC periods (1 period = 8 days) of continuous operations.
2In normal indoor air quality (IAQ) applications | Corrosive environments are excluded.
3Building CO₂ levels must drop to 400 ppm same time during the week for ABC to work properly | If the building is occupied 24 hours / day, ABC must be turned off.
4Changes can be made using TTL-232R-3V3 cable and UIP5 software.
- NSA Selection Guide-2024 Published Date: 12/12/2024
- Velocity Pitot Tubes (VPT) Published Date: 2/25/2020