Miscellaneous Temperature Sensors
NSB-MISC
Low Profile Button Temperature Sensor
NSB-10K-2-LPW
NSB-50K-LPW
The Low Profile Button Temperature Sensor is ideal for locations where aesthetics are as important as the temperature measurement. This inconspicuous sensor mounts easily by pushing through a 1/2” hole and secured with a peel off tape strip. The only visible portion is a flush 7/8” dot on the wall.
Thermobuffer Temperature Sensors
NSB-10K-2-TB-M304-2-BB2 (2” thermobuffer in a BB2 enclosure)
NSB-10K-2-TB-M304-1-HB-NB-10 (1” hanging bracket thermobuffer)
The Thermobuffer Temperature Sensor is for temperature sensing in walk-in freezers or refrigerators. The buffers are made in different lengths and are made to be filled with food grade glycol to slow down the temperature response to more closely mimic the contents of the freezer or refrigerator. The buffers are stainless steel, and the sensors are available in two mounting styles, a NEMA 4 plastic enclosure for wall mounting or a hanging bracket.
Wall Plate Temperature Sensors
NSB-10K-2-SP
| Low Profile Button Temperature Sensor | |
|---|---|
| Sensor | Passive Thermistor |
| Thermistor | Thermal resistor
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Output | 10K-2 Thermistor: 10K ohms @ 77ºF (25ºC)
50K Thermistor: 50K ohms @ 77ºF (25ºC) |
| Lead Wire | 2 conductor, 22 AWG stranded wire |
| Wire Insulation | Etched Teflon, Plenum rated |
| Wiring | Two 22 AWG wires (non-polar) |
| Mounting | 1/2" hole, push in plastic sheath with peel off tape strip |
| Dimensions | Plastic Sheath
Insertion: 1.0" depth, into a 7/16" hole Sleeve: 0.438" Diameter Bezel: 0.875" Diameter |
| Enclosure Types | Round Flush Sensor Sheath |
| Enclosure Ratings | NEMA 1 |
| Enclosure Materials | Plastic, UL94 |
| Ambient (Enclosure) | 0 to 100% RH, Non-condensing
-40ºF to 185ºF, (-40º to 85ºC) |
| Agency | RoHS, CE |
| Thermobuffer Temperature Sensors | |
|---|---|
| Sensor | Passive, NTC, 2 wire |
| Thermistor | Thermal resistor (NTC)
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Lead Wire | 22 AWG stranded |
| Insulation | Etched Teflon, Plenum rated |
| Probe | 304 Stainless Steel (SS), 0.25” OD |
| Probe Process Connection | TB: 304 SS Double threaded ½” NPT |
| Probe Length | Probe tip to thread start
1”: 0.75” 2”: 3.5” |
| Buffer Chamber Dimensions | 1” Buffer: 2.75” H x 1” Dia
2” Buffer: 5.1” H x 1” Dia |
| Mounting | BB2 Box: 4 extension tabs (ears), 7/16” hole
Hanging Bracket: SS bracket with 1/8” holes or 3/8” spring clip |
| Enclosure Types | BB2 Box: With three ½” NPSM and three ½” drill-outs
Hanging Bracket: Intended to hang from shelving |
| Enclosure Ratings | BB2 Box: NEMA 4, IP66
Hanging Bracket: No rating |
| Enclosure Materials | BB2 Box: Polycarbonate, UL94V-0, UV rated
Hanging Bracket: 304 SS bracket and clip |
| Buffer Chamber Construction | M-304: Machined 304 Stainless Steel, 0.7” core |
| Liquid Fill | Food Grade Glycol (Customer provided)
1” Buffer: 5 mL 2” Buffer: 20 mL |
| Color | BB2 Box: Warm White (beige)
SS Buffer: Polished Stainless Steel |
| Ambient (Enclosure) | 0 to 100% RH, Non-condensing
BB2 Box: -40ºF to 185ºF, (-40º to 85ºC) Hanging Bracket: -40ºF to 122ºF, (-40º to 50ºC) |
| Agency | RoHS, CE |
| Low Profile Button Temperature Sensor | |
|---|---|
| Sensor | Passive Thermistor |
| Thermistor | Thermal resistor
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Output | 10K-2 Thermistor: 10K ohms @ 77ºF (25ºC)
50K Thermistor: 50K ohms @ 77ºF (25ºC) |
| Lead Wire | 2 conductor, 22 AWG stranded wire |
| Wire Insulation | Etched Teflon, Plenum rated |
| Wiring | Two 22 AWG wires (non-polar) |
| Mounting | 1/2" hole, push in plastic sheath with peel off tape strip |
| Dimensions | Plastic Sheath
Insertion: 1.0" depth, into a 7/16" hole Sleeve: 0.438" Diameter Bezel: 0.875" Diameter |
| Enclosure Types | Round Flush Sensor Sheath |
| Enclosure Ratings | NEMA 1 |
| Enclosure Materials | Plastic, UL94 |
| Ambient (Enclosure) | 0 to 100% RH, Non-condensing
-40ºF to 185ºF, (-40º to 85ºC) |
| Agency | RoHS, CE |
| Thermobuffer Temperature Sensors | |
|---|---|
| Sensor | Passive, NTC, 2 wire |
| Thermistor | Thermal resistor (NTC)
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Lead Wire | 22 AWG stranded |
| Insulation | Etched Teflon, Plenum rated |
| Probe | 304 Stainless Steel (SS), 0.25” OD |
| Probe Process Connection | TB: 304 SS Double threaded ½” NPT |
| Probe Length | Probe tip to thread start
1”: 0.75” 2”: 3.5” |
| Buffer Chamber Dimensions | 1” Buffer: 2.75” H x 1” Dia
2” Buffer: 5.1” H x 1” Dia |
| Mounting | BB2 Box: 4 extension tabs (ears), 7/16” hole
Hanging Bracket: SS bracket with 1/8” holes or 3/8” spring clip |
| Enclosure Types | BB2 Box: With three ½” NPSM and three ½” drill-outs
Hanging Bracket: Intended to hang from shelving |
| Enclosure Ratings | BB2 Box: NEMA 4, IP66
Hanging Bracket: No rating |
| Enclosure Materials | BB2 Box: Polycarbonate, UL94V-0, UV rated
Hanging Bracket: 304 SS bracket and clip |
| Buffer Chamber Construction | M-304: Machined 304 Stainless Steel, 0.7” core |
| Liquid Fill | Food Grade Glycol (Customer provided)
1” Buffer: 5 mL 2” Buffer: 20 mL |
| Color | BB2 Box: Warm White (beige)
SS Buffer: Polished Stainless Steel |
| Ambient (Enclosure) | 0 to 100% RH, Non-condensing
BB2 Box: -40ºF to 185ºF, (-40º to 85ºC) Hanging Bracket: -40ºF to 122ºF, (-40º to 50ºC) |
| Agency | RoHS, CE |