Remote Sensors & Probes
NSB-10K-2-RPP
Remote Probe with Plenum-Rated Cable
NSB-10K-2-RPP-6 (6” probe)
NSB-10K-2-RPP-5 (5’ probe)
NSB-10K-2-RPP-10 (10’ probe)
NSB-10K-2-RPP-15 (15’ probe)
NSB-10K-2-RPP-25 (25’ probe)
The Remote Probe with Plenum-Rated Cable is a small stainless steel temperature sensor used for single point temperature measurement with PVC plenum rated cable. It is ideal for bracket mounting for chamber, duct, thermowell or L-bracket applications.
Remote Probe with FEP-Jacketed Cable
NSB-10K-2-RPFEP-18 (18” probe)
NSB-10K-2-RPFEP-5 (5’ probe)
The Remote Probe with FEP-Jacketed Cable is a small stainless steel temperature sensor used for single point temperature measurement with FEP plenum cable. It is ideal for bracket mounting in harsh environments for chamber, duct, thermowell or L-bracket applications.
Remote Probe with FEP-Jacketed Cable, Immersion
NSB-10K-2-RPFEP2-5 (5’ probe)
NSB-10K-2-RPFEP2-25 (25’ probe)
The Remote Probe with FEP-Jacketed Cable for submersion is a small stainless steel temperature sensor used for sin gle point temperature measurement with submersion FEP plenum cable. It is ideal for bracket mounting in wet or water submersion environments for chamber, duct, immersion or L-bracket applications.
| Remote Sensors & Probes | |
|---|---|
| Sensor | Passive, 2 wire |
| Thermistor | Thermal resistor
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Lead Wire | 22 AWG stranded |
| Wire Insulation | RPP: Flame Retardant PVC plenum cable
RPFEP: FEP jacketed plenum rated cable RPFEP2: FEP jacketed plenum and submersion rated cable |
| Probe | RPP, RPFEP: Rigid, 304 Stainless Steel, 0.25” OD |
| Probe length | RPP, RPFEP: 1.75” (44.5mm) |
| Mounting | External Probe Bracket required
Probe: Vented polycarbonate shield, ½” OD |
| Agency | RoHS, CE |
| Remote Sensors & Probes | |
|---|---|
| Sensor | Passive, 2 wire |
| Thermistor | Thermal resistor
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Lead Wire | 22 AWG stranded |
| Wire Insulation | RPP: Flame Retardant PVC plenum cable
RPFEP: FEP jacketed plenum rated cable RPFEP2: FEP jacketed plenum and submersion rated cable |
| Probe | RPP, RPFEP: Rigid, 304 Stainless Steel, 0.25” OD |
| Probe length | RPP, RPFEP: 1.75” (44.5mm) |
| Mounting | External Probe Bracket required
Probe: Vented polycarbonate shield, ½” OD |
| Agency | RoHS, CE |