Microprocessor-Based Temperature Sensor
NSA-MICRO-TEMP
Part Numbers
NSA-HH/CP-RSO-RJ6-TUC2-C
The microprocessor based NSA-HH/CP-RSO-RJ6-TUC2-C can indicate room temperature, setpoint, fan speed, and occupied or unoccupied status with corresponding signals sent to your Direct Digital Control System (DDC System). This unit supports single sensor operation for several common sensor types and it provides the flexibility to indicate several options. Additionally, many options are field adjustable via the key-pad menu. The sensor supports single temperature sensor operation for several common sensor types and it provides the flexibility to choose from numerous setpoint output options.
| Supply Voltage: | +12-40 VDC (0-1V, 0-5V, 0.5-4.5V) | +18-40 VDC (0-10V, 2-10V, 0-20 mA, 4-20 mA) | 20-28 VAC |
| Supply Current: | Current Output: 100 mA maximum | Voltage & Resistive Output: 16 mA maximum |
| Temperature Accuracy: | +/-1°F (+/- 0.56°C) |
| Operating Relative Humidity Environment: | 0 to 95% Relative Humidity (non-condensing) |
| Analog Temperature Sensor Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Setpoint Accuracy: | Resistance: +/-5% Full Scale Output, Analog: +/-2% Full Scale Output |
| Analog Setpoint Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Product Dimensions: | (H) 4.56" (W) 3.00" (D) 1.26" |
| Supply Voltage: | +12-40 VDC (0-1V, 0-5V, 0.5-4.5V) | +18-40 VDC (0-10V, 2-10V, 0-20 mA, 4-20 mA) | 20-28 VAC |
| Supply Current: | Current Output: 100 mA maximum | Voltage & Resistive Output: 16 mA maximum |
| Temperature Accuracy: | +/-1°F (+/- 0.56°C) |
| Operating Relative Humidity Environment: | 0 to 95% Relative Humidity (non-condensing) |
| Analog Temperature Sensor Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Setpoint Accuracy: | Resistance: +/-5% Full Scale Output, Analog: +/-2% Full Scale Output |
| Analog Setpoint Outputs: | Resistive, 0-1V, 0.5-4.5V, 0-5V, 1-5V, 0-10V, 2-10V, 0-20 mA, 4-20 mA |
| Product Dimensions: | (H) 4.56" (W) 3.00" (D) 1.26" |
California residents please see Proposition 65