3-Channel Power Meter
NSA-3-POWER
Part Numbers
NSA-PS3037-E-D
NSA-PS3037-S-D
NSA-PS3037-S-N
The NSA-PS3037 series power meter has been designed to be one of the most flexible power meters on the market today and is compact enough to facilitate mounting directly in your electrical panel. The NSA-PS3037 can be used on any Single or Three Phase service panel or piece of equipment that meets the power supply range of 80 to 600 VAC. Unlike many of the power meters on the market today, the NSA-PS3037 meters can be easily paired with any number of Standard and Revenue Grade mV output current transformers in the field to monitor the operating current ranges from 0.25 to 4000 Amps.
Applications
Energy and Demand Metering, Data Centers, Bi-Directional Metering, Load Surveys, LEED/Green Projects, Process Improvements, Real Time Power Monitoring in Commercial, Retail and Industrial Environments
Service Type: | Single Phase, Split Phase, Three Phase - 4 Wire (Wye) | Three Phase - 3 Wire (Delta) |
Power: | From L1 Phase to L2 Phase | 80 to 600 VAC RMS CAT III 50/60 Hz, 90 mA AC maximum |
AC Protection: | 0.5A Internal Fuse Protection |
Power Output: | Unregulated 5 VDC Output, 140 mA maximum supply current |
Voltage Channels: | 80 to 346 Volts AC Line to Neutral, 600 VAC Line to Line, Cat. III |
Current Channels: | 3 Channels, 0.525 VAC max, 333 mV CT’s, 0 to 4000 Amps with Rocoil™ CT’s |
Maximum Current Input: | 158% of Current transducer rating (mV CT’s) to maintain accuracy | Measure up to 4000 Amps (Rocoil™ CT’s) |
Measurement Type: | True RMS with High Speed Digital Signal Processing (DSP) |
Line Frequency: | 50/60 Hz |
Waveform Sampling: | 12 kHz |
Parameter Update Rate: | 0.5 seconds |
Measurements: | Volts, Amps, kW, kVAR, kVARh, kVA, kVAh, aPF, dPF, All Parameters for each Phase and System Total |
Accuracy: | 0.2% ANSI C12.20-2010 Class 0.2 |
Resolution: | 0.01 Amp, 0.1 Volt, 0.01 Watt, 0.01 VAR, 0.01 VA, 0.01 Power Factor depending on Scalar Setting |
Display: | Optional 2 x 16 character display which auto cycles between screens; Real time values updated every second |
Pulse Output: | Open Collector, Optically Isolated, 5mA maximum current, 30V maximum open voltage |
Communications: | User Selectable Modbus or BACnet MS/TP (RS485 or Ethernet) |
Maximum Distance: | 1200 meters (3,937 Feet) with data range of 100K bits/second or less |
Supported Baud Rates: | 9600 (Modbus Default), 19200, 38400, 57600, 76800 (BACnet Default), 115200 Baud |
Data Bits | Parity | Stop Bit: | 8 | None, Even, One | 2, 1 |
Data Formats: | Modbus RTU, BACnet MS/TP, Modbus TCP/IP or BACnet IP |
Operating Temperature Range: | -4 to 140ºF (-20 to 60ºC) |
Operating | Storage Humidity Range: | 5 to 95%, non-condensing |
Case Material | Flammability Rating: | ABS Plastic | UL 94V-0 |
Wiring Connections: | Depluggable, Screw Terminal Blocks (Polarity Sensitive - PhaseChek™ LED Indication) |
Mounting: | Screw Mounting Tabs or TS35/7 Din Rail (35 mm) |
Viewpoint™ Software Operating System: | Windows® 10, Windows® 8, Windows®7 (Included with Purchase of Meter) |
Communications: | Ethernet or USB, One Free USB Port required on PC |
Agency Approvals: | CE (EN 61000-6-4: Class A), RoHS2, WEEE, ISO 9001:2008: BTL (BACnet) Certified
UL Listed: Conforms to UL Std. 61010-1, 3rd Edition & IEC 61010-2-030 1st Edition (UL File# E186827) ANSI C12.20 Class 0.2: NIST Traceable Calibration Certificate Included CAN/CSA-C22.2 No. 61010-1 |
Product Weight: | 0.750 lbs. (0.340 kg), CT’s not Included |
Product Dimensions (L x W x H): | 9.53” (24.2 cm) x 3.35” (8.5 cm) x 1.58” (4.0 cm) |
Model # | Description | Modbus | BACnet | ||
RTU | TCP/IP | MS/TP | IP | ||
NSA-PS3037-E-D | Ethernet + Serial w\display | • | • | • | • |
NSA-PS3037-S-D | Serial only w\display | • | • | ||
NSA-PS3037-S-N | Serial only, no display | • | • |

Service Type: | Single Phase, Split Phase, Three Phase - 4 Wire (Wye) | Three Phase - 3 Wire (Delta) |
Power: | From L1 Phase to L2 Phase | 80 to 600 VAC RMS CAT III 50/60 Hz, 90 mA AC maximum |
AC Protection: | 0.5A Internal Fuse Protection |
Power Output: | Unregulated 5 VDC Output, 140 mA maximum supply current |
Voltage Channels: | 80 to 346 Volts AC Line to Neutral, 600 VAC Line to Line, Cat. III |
Current Channels: | 3 Channels, 0.525 VAC max, 333 mV CT’s, 0 to 4000 Amps with Rocoil™ CT’s |
Maximum Current Input: | 158% of Current transducer rating (mV CT’s) to maintain accuracy | Measure up to 4000 Amps (Rocoil™ CT’s) |
Measurement Type: | True RMS with High Speed Digital Signal Processing (DSP) |
Line Frequency: | 50/60 Hz |
Waveform Sampling: | 12 kHz |
Parameter Update Rate: | 0.5 seconds |
Measurements: | Volts, Amps, kW, kVAR, kVARh, kVA, kVAh, aPF, dPF, All Parameters for each Phase and System Total |
Accuracy: | 0.2% ANSI C12.20-2010 Class 0.2 |
Resolution: | 0.01 Amp, 0.1 Volt, 0.01 Watt, 0.01 VAR, 0.01 VA, 0.01 Power Factor depending on Scalar Setting |
Display: | Optional 2 x 16 character display which auto cycles between screens; Real time values updated every second |
Pulse Output: | Open Collector, Optically Isolated, 5mA maximum current, 30V maximum open voltage |
Communications: | User Selectable Modbus or BACnet MS/TP (RS485 or Ethernet) |
Maximum Distance: | 1200 meters (3,937 Feet) with data range of 100K bits/second or less |
Supported Baud Rates: | 9600 (Modbus Default), 19200, 38400, 57600, 76800 (BACnet Default), 115200 Baud |
Data Bits | Parity | Stop Bit: | 8 | None, Even, One | 2, 1 |
Data Formats: | Modbus RTU, BACnet MS/TP, Modbus TCP/IP or BACnet IP |
Operating Temperature Range: | -4 to 140ºF (-20 to 60ºC) |
Operating | Storage Humidity Range: | 5 to 95%, non-condensing |
Case Material | Flammability Rating: | ABS Plastic | UL 94V-0 |
Wiring Connections: | Depluggable, Screw Terminal Blocks (Polarity Sensitive - PhaseChek™ LED Indication) |
Mounting: | Screw Mounting Tabs or TS35/7 Din Rail (35 mm) |
Viewpoint™ Software Operating System: | Windows® 10, Windows® 8, Windows®7 (Included with Purchase of Meter) |
Communications: | Ethernet or USB, One Free USB Port required on PC |
Agency Approvals: | CE (EN 61000-6-4: Class A), RoHS2, WEEE, ISO 9001:2008: BTL (BACnet) Certified
UL Listed: Conforms to UL Std. 61010-1, 3rd Edition & IEC 61010-2-030 1st Edition (UL File# E186827) ANSI C12.20 Class 0.2: NIST Traceable Calibration Certificate Included CAN/CSA-C22.2 No. 61010-1 |
Product Weight: | 0.750 lbs. (0.340 kg), CT’s not Included |
Product Dimensions (L x W x H): | 9.53” (24.2 cm) x 3.35” (8.5 cm) x 1.58” (4.0 cm) |
Model # | Description | Modbus | BACnet | ||
RTU | TCP/IP | MS/TP | IP | ||
NSA-PS3037-E-D | Ethernet + Serial w\display | • | • | • | • |
NSA-PS3037-S-D | Serial only w\display | • | • | ||
NSA-PS3037-S-N | Serial only, no display | • | • |
