TruVu™ Isolated Network Router
TV-ISO-E2
Network & Integration Device
Carrier’s TruVu Isolated Network Router is the essential router that connects diverse BACnet networks (IP, Ethernet, BACnet Secure Connect, and MS/TP). It provides a critical security layer, isolating your building automation network from external IP traffic. This ensures reliable BACnet communication and enhances security, reducing IT complexity and providing a robust foundation for your building automation system.
- Enhanced Network Security: Isolates the building automation network from the broader customer network, creating a robust security layer (firewall) designed to significantly reduce the risk of unauthorized access and mitigate various cyber threats.
- IT Friendly: Only one IP address required to connect to all the devices on the isolated network.
- Streamlined Deployment: Includes a built-in DHCP server that automatically assigns isolated IP addresses, simplifying network configuration and reducing installation time.
- Robust Routing Capability: Seamlessly integrate your system by routing BACnet across all common network types, including IP, Ethernet, BACnet Secure Connect (SC), and MS/TP, ensuring compatibility with both existing and future infrastructure.
- Flexible Network Connections: Includes 1 primary Ethernet port for IP/Ethernet/SC , 1 isolated Ethernet port for BACnet/IP, and 2 EIA-485 ports (both for BACnet MS/TP only).
- Easy Configuration and Recovery: A dedicated USB port for system setup.
- Advanced Diagnostics: Captures network data and statistics for efficient troubleshooting and optimizing system performance.
- Optimized Broadcast Communication: Functions as a BACnet Broadcast Management Device (BBMD) to manage broadcast communication efficiently on BACnet/IP networks, reducing traffic, and improving response times.
- Simplified BACnet Device Integration: Supports Foreign Device Registration (FDR), enabling automatic discovery and registration of third-party BACnet devices to streamline communication within the BACnet network.
- Compact Footprint: Designed for easy installation, optimizing control panel space.
| BACnet Conformance | Conforms to the BACnet Router (B-RTR) Standard Device and BACnet Broadcast Management Device (B-BMD). Tested to and listed to Protocol Revision 19 (135-2016). |
| i-Vu Version | Compatible with i-Vu Version 9.0 or later |
| Power Requirements | 24VAC ± 10%, 50-60Hz, 50 VA
24VDC ± 10%, 18W |
| Communication Ports | Primary Port: 10/100 BaseT, full duplex, Ethernet ports for BACnet/IP, BACnet/IPv6, BACnet/Ethernet, BACnet/SC communication.
Isolated Port: 10/100 Mbps BaseT, full duplex, Ethernet port for BACnet/IP Port S1: High-speed EIA-485 port for communication with BACnet MS/TP network at 9,600 to 115,200 bps Port S2: High-speed EIA-485 port for communication with a BACnet MS/TP network at 9,600 to 115,200 bps. End of Net termination can be set to Yes to terminate the network segment. Service Port: USB 2.0 port for setting up the router and troubleshooting through a local connection to a computer, connecting to the Equipment Touch, or a wireless service adapter. |
| Protection | Device is protected by a replaceable, fast acting, 250 Vac, 3A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2 |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| LED Status Indicators | Tricolor NET LED to show network status / Tricolor SYS LED to show system status/POWER LED/S1 EON LED/S2 EON LED/A TX (Transmit) and RX (Receive) LED for: Port S1 and Port S2 |
| Router Addressing | Webserver interface |
| Environmental Operating Range | -40 to 158°F (-40 to 70°C), 10–95% relative humidity, non-condensing.
The TV-ISO-E2 can be installed both inside and outside the building envelope. It should be placed in a UL listed enclosure. If installed outside, the enclosure must be suitable for the environmental conditions. |
| Compliance | United States: FCC compliant to Title CFR47, Part 15, Subpart B, Class A. UL Listed, File E143900; CCN PAZX, UL916, Energy Management Equipment; UL Listed to UL864: Smoke Control System. AS/NZS: RCM Mark 61000-6-3; Canada: UL Listed File E143900, CCN PAZX7, CAN/CSA C22.2 No. 205 Signal Equip., Industry Canada Compliant, ICES-003, Class A; UL Listed to ULC-S527: Smoke Control System. Europe/UKCA: CEN50491-5-2:2009; Part 5-2: Compliant with Electromagnetic Compatibility Regulations - Gov. UK and RoHS for Electrical and Electronic Equipment 2012 RoHS Compliant: 2015/863/EU REACH Compliant |
| Enclosure | Fire-retardant plastic ABS, UL94-5VA |
| Mounting | 35mm DIN rail mounting or screw mounting |
- Enhanced Network Security: Isolates the building automation network from the broader customer network, creating a robust security layer (firewall) designed to significantly reduce the risk of unauthorized access and mitigate various cyber threats.
- IT Friendly: Only one IP address required to connect to all the devices on the isolated network.
- Streamlined Deployment: Includes a built-in DHCP server that automatically assigns isolated IP addresses, simplifying network configuration and reducing installation time.
- Robust Routing Capability: Seamlessly integrate your system by routing BACnet across all common network types, including IP, Ethernet, BACnet Secure Connect (SC), and MS/TP, ensuring compatibility with both existing and future infrastructure.
- Flexible Network Connections: Includes 1 primary Ethernet port for IP/Ethernet/SC , 1 isolated Ethernet port for BACnet/IP, and 2 EIA-485 ports (both for BACnet MS/TP only).
- Easy Configuration and Recovery: A dedicated USB port for system setup.
- Advanced Diagnostics: Captures network data and statistics for efficient troubleshooting and optimizing system performance.
- Optimized Broadcast Communication: Functions as a BACnet Broadcast Management Device (BBMD) to manage broadcast communication efficiently on BACnet/IP networks, reducing traffic, and improving response times.
- Simplified BACnet Device Integration: Supports Foreign Device Registration (FDR), enabling automatic discovery and registration of third-party BACnet devices to streamline communication within the BACnet network.
- Compact Footprint: Designed for easy installation, optimizing control panel space.
| BACnet Conformance | Conforms to the BACnet Router (B-RTR) Standard Device and BACnet Broadcast Management Device (B-BMD). Tested to and listed to Protocol Revision 19 (135-2016). |
| i-Vu Version | Compatible with i-Vu Version 9.0 or later |
| Power Requirements | 24VAC ± 10%, 50-60Hz, 50 VA
24VDC ± 10%, 18W |
| Communication Ports | Primary Port: 10/100 BaseT, full duplex, Ethernet ports for BACnet/IP, BACnet/IPv6, BACnet/Ethernet, BACnet/SC communication.
Isolated Port: 10/100 Mbps BaseT, full duplex, Ethernet port for BACnet/IP Port S1: High-speed EIA-485 port for communication with BACnet MS/TP network at 9,600 to 115,200 bps Port S2: High-speed EIA-485 port for communication with a BACnet MS/TP network at 9,600 to 115,200 bps. End of Net termination can be set to Yes to terminate the network segment. Service Port: USB 2.0 port for setting up the router and troubleshooting through a local connection to a computer, connecting to the Equipment Touch, or a wireless service adapter. |
| Protection | Device is protected by a replaceable, fast acting, 250 Vac, 3A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2 |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| LED Status Indicators | Tricolor NET LED to show network status / Tricolor SYS LED to show system status/POWER LED/S1 EON LED/S2 EON LED/A TX (Transmit) and RX (Receive) LED for: Port S1 and Port S2 |
| Router Addressing | Webserver interface |
| Environmental Operating Range | -40 to 158°F (-40 to 70°C), 10–95% relative humidity, non-condensing.
The TV-ISO-E2 can be installed both inside and outside the building envelope. It should be placed in a UL listed enclosure. If installed outside, the enclosure must be suitable for the environmental conditions. |
| Compliance | United States: FCC compliant to Title CFR47, Part 15, Subpart B, Class A. UL Listed, File E143900; CCN PAZX, UL916, Energy Management Equipment; UL Listed to UL864: Smoke Control System. AS/NZS: RCM Mark 61000-6-3; Canada: UL Listed File E143900, CCN PAZX7, CAN/CSA C22.2 No. 205 Signal Equip., Industry Canada Compliant, ICES-003, Class A; UL Listed to ULC-S527: Smoke Control System. Europe/UKCA: CEN50491-5-2:2009; Part 5-2: Compliant with Electromagnetic Compatibility Regulations - Gov. UK and RoHS for Electrical and Electronic Equipment 2012 RoHS Compliant: 2015/863/EU REACH Compliant |
| Enclosure | Fire-retardant plastic ABS, UL94-5VA |
| Mounting | 35mm DIN rail mounting or screw mounting |
California residents please see Proposition 65