AquaEdge® High-Efficiency Variable-Speed Screw Chiller
23XRV
175 to 550 Nominal Tons (615 to 1,934 kW)
The 23XRV chiller is the world’s first integrated variable-speed, water cooled, screw chiller. The 23XRV incorporates significant breakthroughs in water-cooled chiller technology to provide excellent reliability and achieve superior efficiency at true operating conditions without compromising the environment. Quality design and construction make the AquaEdge® 23XRV chillers the best choice for modern, efficient chilled water plants.
Carrier's AquaEdge chillers offer the best value in high-efficiency chlorine-free variable-speed screw HVAC chillers.
Quickly evaluate chiller system performance
Carrier’s PLV Pro is a software tool that empowers consulting engineers to make objective and informed decisions about their chiller plant design that go beyond Full Load and IPLV metrics. Results are provided in a professional report or .csv format for further analysis. The tool is for professionals who need a quick and free-of-charge alternative to detailed energy modeling analyses.
Water-cooled chillers within the scope of the AHRI WCCL certification program are certified in accordance with the AHRI Water-Cooled Water-Chilling and Heat Pump Water-Heating Packages Certification Program, which is based on AHRI Standard 550/590 (I-P) and AHRI Standard 551/591 (SI). Certified units may be found in the AHRI Directory at www.ahridirectory.org.
Performance Features
- IPLV to 0.299
- R-513A refrigerant
- Full Load kW/Ton to 0.53
- Tri-rotor, positive displacement screw compressor
- Hermetic compressor motor
- Refrigerant-cooled (Q & R compressors) or air-cooled (P compressor), unit-mounted variable frequency drive
- Low inrush current
- Operation of up to 0.99 power factor
- Flooded evaporator
- Float valve (Q & R compressor) or EXV (P compressor)
- Superior oil management/cold condenser water operation
- Internally and externally enhanced 0.025 in. (0.635 mm) copper tubing
- 150 psig (1034 kPa) rated evaporator and condenser
- SmartVu Touchscreen Control Display
- Multilingual display
- Demand limiting capability with Carrier Comfort Network® (CCN) communication link
Reliability Features
- ASME constructed heat exchangers
- Low voltage control circuits
- Lowest industry refrigerant leakage rate at less than 0.1%
- Hermetically sealed compressor motor
- Automated controls may be tested before start-up
- 65K AIC circuit breaker
Maintenance Features
- Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms
- Alarm and alert files maintain the last 25 time and date stamped messages in memory
- Configuration data backup with non-volatile memory
- Refrigerant filter isolation valves
- Thermistor type temperature sensor with quick connects in each water nozzle
- Service contract available
Installation Features
- Modular construction
- Single point electrical connection
- Can be dismantled and reassembled
- Unit-mounted VFD with single point connection
- Small footprint
Standard Warranty
- One year from start-up or 18 months from shipment
- Refrigerant warranty 5 years from date of manufacture (Domestic & Canada only)
- Extended warranties available (Domestic & Canada only)
Factory-Installed Options
- Enhanced tubing, .028 or .035 in. (0.711 or 0.889 mm):
- Internally/externally enhanced copper tubing - evaporator/condenser
- Internally/externally enhanced cupronickel tubing - condenser
- Smooth bore/externally enhanced copper tubing - evaporator/condenser
- Smooth bore/externally enhanced cupronickel tubing - condenser
- Wall tubes, titanium, condenser, .025 or .028 in. (0.635 or 0.711 mm):
- Internally enhanced tubes
- Smooth bore tubes
- Marine waterboxes (available for heat exchanger frames 3-5 only):
- 150 psig (1034 kPa) waterbox
- 300 psig (2068 kPa) waterbox
- Nozzle-in-head waterbox, 300 psig (2068 kPa)
- Hinged waterboxes
- Flanged evaporator and/or condenser waterbox nozzles
- One, 2, or 3 pass evaporator or condenser waterside construction
- Zinc anodes
- 100K AIC high interrupt circuit breaker with shunt trip
- Analog voltmeter and ammeter with 3-phase selector switch
- Shipped factory charged with refrigerant
- Hot gas bypass
- Full cold surface thermal insulation (except waterbox covers)
- Customer factory performance testing
- Export crating
Field-Installed Accessories
- LonWorks® Carrier translator
- Sensor package
- Separate storage tank and pumpout unit
- Stand-alone pumpout unit
- Soleplate package
- Spring isolator kit
- Refrigerant isolation valves for in-chiller refrigerant storage
- Unit-mounted pumpout unit for storing refrigerant inside the chiller during servicing
- Shipped fully charged
| Nominal Capacity (Tons)* | Heat Exchanger Size | Length with Nozzle-in-Head Waterbox | Width | Height | |||||
|---|---|---|---|---|---|---|---|---|---|
| 2-Pass** | 1 or 3-Pass | ||||||||
| ft-in | mm | ft-in | mm | ft-in | mm | ft-in | mm | ||
| 175-550 | 30 to 32 | 13-8¼ | 4172 | 14-3¼ | 4350 | See Unit
Certified Drawings |
See Unit
Certified Drawings |
||
| 35 to 37 | 15-4¾ | 4693 | 15-11¾ | 4870 | |||||
| 40 to 42, 4D | 14-3⅛ | 4347 | 14-9 | 4496 | |||||
| 45 to 47, 4E | 15-11⅝ | 4867 | 16-5½ | 5017 | |||||
| 50 to 52 | 14-4½ | 4382 | 14-10 | 4521 | |||||
| 55 to 57 | 16-1 | 4902 | 16-6½ | 5042 | |||||
| A | 14-1¼ | 4301 | 14-6¾ | 4439 | |||||
| B | 15-9¾ | 4822 | 16-3¼ | 4959 | |||||
*For job specific dimensions and weight information, please contact your Carrier Sales Representative.
**Assumes all customer connections are on the same end of the chiller.
Performance Features
- IPLV to 0.299
- R-513A refrigerant
- Full Load kW/Ton to 0.53
- Tri-rotor, positive displacement screw compressor
- Hermetic compressor motor
- Refrigerant-cooled (Q & R compressors) or air-cooled (P compressor), unit-mounted variable frequency drive
- Low inrush current
- Operation of up to 0.99 power factor
- Flooded evaporator
- Float valve (Q & R compressor) or EXV (P compressor)
- Superior oil management/cold condenser water operation
- Internally and externally enhanced 0.025 in. (0.635 mm) copper tubing
- 150 psig (1034 kPa) rated evaporator and condenser
- SmartVu Touchscreen Control Display
- Multilingual display
- Demand limiting capability with Carrier Comfort Network® (CCN) communication link
Reliability Features
- ASME constructed heat exchangers
- Low voltage control circuits
- Lowest industry refrigerant leakage rate at less than 0.1%
- Hermetically sealed compressor motor
- Automated controls may be tested before start-up
- 65K AIC circuit breaker
Maintenance Features
- Password protected extensive service menu with built-in diagnostic capabilities, troubleshooting, and corrective action recommendations for preset alarms
- Alarm and alert files maintain the last 25 time and date stamped messages in memory
- Configuration data backup with non-volatile memory
- Refrigerant filter isolation valves
- Thermistor type temperature sensor with quick connects in each water nozzle
- Service contract available
Installation Features
- Modular construction
- Single point electrical connection
- Can be dismantled and reassembled
- Unit-mounted VFD with single point connection
- Small footprint
Standard Warranty
- One year from start-up or 18 months from shipment
- Refrigerant warranty 5 years from date of manufacture (Domestic & Canada only)
- Extended warranties available (Domestic & Canada only)
Factory-Installed Options
- Enhanced tubing, .028 or .035 in. (0.711 or 0.889 mm):
- Internally/externally enhanced copper tubing - evaporator/condenser
- Internally/externally enhanced cupronickel tubing - condenser
- Smooth bore/externally enhanced copper tubing - evaporator/condenser
- Smooth bore/externally enhanced cupronickel tubing - condenser
- Wall tubes, titanium, condenser, .025 or .028 in. (0.635 or 0.711 mm):
- Internally enhanced tubes
- Smooth bore tubes
- Marine waterboxes (available for heat exchanger frames 3-5 only):
- 150 psig (1034 kPa) waterbox
- 300 psig (2068 kPa) waterbox
- Nozzle-in-head waterbox, 300 psig (2068 kPa)
- Hinged waterboxes
- Flanged evaporator and/or condenser waterbox nozzles
- One, 2, or 3 pass evaporator or condenser waterside construction
- Zinc anodes
- 100K AIC high interrupt circuit breaker with shunt trip
- Analog voltmeter and ammeter with 3-phase selector switch
- Shipped factory charged with refrigerant
- Hot gas bypass
- Full cold surface thermal insulation (except waterbox covers)
- Customer factory performance testing
- Export crating
Field-Installed Accessories
- LonWorks® Carrier translator
- Sensor package
- Separate storage tank and pumpout unit
- Stand-alone pumpout unit
- Soleplate package
- Spring isolator kit
- Refrigerant isolation valves for in-chiller refrigerant storage
- Unit-mounted pumpout unit for storing refrigerant inside the chiller during servicing
- Shipped fully charged
| Nominal Capacity (Tons)* | Heat Exchanger Size | Length with Nozzle-in-Head Waterbox | Width | Height | |||||
|---|---|---|---|---|---|---|---|---|---|
| 2-Pass** | 1 or 3-Pass | ||||||||
| ft-in | mm | ft-in | mm | ft-in | mm | ft-in | mm | ||
| 175-550 | 30 to 32 | 13-8¼ | 4172 | 14-3¼ | 4350 | See Unit
Certified Drawings |
See Unit
Certified Drawings |
||
| 35 to 37 | 15-4¾ | 4693 | 15-11¾ | 4870 | |||||
| 40 to 42, 4D | 14-3⅛ | 4347 | 14-9 | 4496 | |||||
| 45 to 47, 4E | 15-11⅝ | 4867 | 16-5½ | 5017 | |||||
| 50 to 52 | 14-4½ | 4382 | 14-10 | 4521 | |||||
| 55 to 57 | 16-1 | 4902 | 16-6½ | 5042 | |||||
| A | 14-1¼ | 4301 | 14-6¾ | 4439 | |||||
| B | 15-9¾ | 4822 | 16-3¼ | 4959 | |||||
*For job specific dimensions and weight information, please contact your Carrier Sales Representative.
**Assumes all customer connections are on the same end of the chiller.