ClimaVision MyStat
7C-TS-C2K-X
A smart, simple way to deliver zone and two-stage equipment control
The ClimaVision MyStat is comfort made simple. This compact, versatile thermostat is designed to bring affordable and efficient HVAC control to a wide range of spaces. With advanced temperature, humidity, and occupancy sensing, MyStat optimizes energy use in hotels, dorms, and other guest-facing settings.
MyStat integrates seamlessly into the ClimaVision ecosystem, providing reliable control for up to two stages of heating/cooling/fan, as well as single-modulating output. Its approachable design, energy-saving features, demand response capability, and advanced connectivity all ensure maximum adaptability and a cost-competitive zone interface.
- Energy Efficiency Through Automation: Advanced occupancy sensing ensures optimal comfort when spaces are in use and reduces energy waste when unoccupied.
- Compact and Adaptable Design: MyStat is tailored for versatile HVAC setups, providing reliable control without intrusive equipment.
- Enhanced Connectivity:
- Features wired RS485 communication as an option to wireless mesh as needed and for integration to other systems via Modbus and BACnet (coming soon)
- Bluetooth LE for connecting to other BLE sensors like Wireless Door/Window Sensor or the Wireless Multi Sensor, which are coming soon.
- Low Power Consumption: Built to minimize energy usage for sustainable operation.
Additional Features
- Seamlessly integrates into the ClimaVision ecosystem via a robust wireless mesh network.
- Commissions and communicates with the CCU in just minutes with Bluetooth pairing
- Over-the-air firmware updates through the ClimaVision Central Control Unit (CCU)
- Energy Efficiency Through Automation: Advanced occupancy sensing ensures optimal comfort when spaces are in use and reduces energy waste when unoccupied.
- Compact and Adaptable Design: MyStat is tailored for versatile HVAC setups, providing reliable control without intrusive equipment.
- Enhanced Connectivity:
- Features wired RS485 communication as an option to wireless mesh as needed and for integration to other systems via Modbus and BACnet (coming soon)
- Bluetooth LE for connecting to other BLE sensors like Wireless Door/Window Sensor or the Wireless Multi Sensor, which are coming soon.
- Low Power Consumption: Built to minimize energy usage for sustainable operation.
Additional Features
- Seamlessly integrates into the ClimaVision ecosystem via a robust wireless mesh network.
- Commissions and communicates with the CCU in just minutes with Bluetooth pairing
- Over-the-air firmware updates through the ClimaVision Central Control Unit (CCU)
California residents please see Proposition 65