Zoning Controllers
No Results Found
Description: The TruVu dual IP VVT zone controller provides zone level control for a variety of pressure dependent VVT applications.
Description: The TruVu dual IP VVT bypass controller is used to regulate the supply duct static pressure for a variety of pressure-dependent VVT applications and allows constant volume HVAC equipment to provide zone level temperature control.
System Type: TruVu™
Description: The TruVu dual IP zone controller provides zone level control for a variety of pressure independent VAV and pressure dependent VVT applications.
System Type: i-Vu®
Description: The Zone Controller II provides zone level control for a variety of pressure-independent VAV and pressure dependent VVT applications.
System Type: i-Vu®
Description: The VVT Zone Damper with VVT Zone Controller provides accurate and precise airflow for VVT applications.
System Type: i-Vu®
Description: The VVT Zone Damper with VVT Zone Controller provides accurate and precise airflow for VVT applications.
Description: The VAV Zone II secondary terminal controller provides control of a secondary zone damper where CFM measurement is required.
Description: The VAV Zone II Single Duct controller provides zone level temperature and air quality control for a variety of pressure-independent VAV applications.
Description: The VAV Zone II Fan Terminal controller provides zone level temperature and air quality control for a variety of pressure-independent VAV applications.
Description: The VVT Bypass II controller is used to regulate the supply duct static pressure for a variety of pressure-dependent VVT applications and allows constant volume HVAC equipment to provide zone level temperature control.
Description: The VVT Zone II controller provides zone level temperature and air quality control for a variety of pressure-dependent VVT applications.