i-Vu® XT Router
XT-RB
Network & Integration Device
The i-Vu® XT Router routes BACnet messages between the i-Vu building automation system backbone (BACnet/IP), and a subnetwork of i-Vu controllers (BACnet MS/TP). It connects directly to the Ethernet LAN and provides the i-Vu web server with access to the entire i-Vu system.
The i-Vu XT Router also extends an i-Vu system, allowing individual BACnet MS/TP networks (with up to 60 controllers each) to be connected together via the i-Vu building automation system backbone.
BACnet Features
- Features end-to-end encrypted BACnet Secure Connect (BACnet/SC) routing between BACnet/SC hubs and the i-Vu system via BACnet/SC, an encrypted datalink layer specifically designed to meet the requirements, policies, and constraints of minimally-managed to professionally managed IP infrastructures
- Supports concurrent BACnet networks (BACnet/SC and non-BACnet/SC), allowing facilities to migrate to the BACnet/SC environment over time
- Includes two additional BACnet ports to support two simultaneous BACnet MS/TP networks (up to 60 controllers each) to simultaneously route and share data across a wide range of building subsystems
- Can serve as a BACnet Broadcast Management Device (BBMD) routing any BACnet broadcast messages directly to other BBMD devices on the BACnet network
- Supports BACnet Foreign Device Registration (FDR)
Hardware Features
- IPv6 and IPv4 networks are supported | 1000 BaseT speed
- Stateless auto-configuration of addresses (SLAAC), static IPv6 addressing, and DHCP IP addressing are supported
- Password protected Ethernet service port at 100 Mbps for system start-up and troubleshooting
- Web sever local access for properties such as network and alarm configuration, notification classes, etc.
- Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for up to 3 days
System Benefits
- Connects seamlessly to the i-Vu building automation system
- Multiple serial communication ports to simultaneously route and share data across a wide range of building subsystems
| BACnet Support | Conforms to the BACnet Router (B-RTR) Standard Device and BACnet BBMD (B-BBMD) Device as defined in BACnet 135. Tested to and listed to Protocol Revision 19 (135-2016). BTL Listing |
| Power Requirements | 24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 15W |
| Communication Ports | Gig-E: 10/100/1000 BaseT Ethernet port for BACnet/SC, BACnet/IP and/or BACnet/Ethernet communication on the Ethernet at 10, 100, or 1000 Mbps, full duplex | *Support for BACnet/SC requires driver version gen5_106-01-2380 or later
› IPv4: 1000Mbps BACnet IP and DHCP IP addressing › IPv6: 1000Mbps BACnet IP for static IPv6 addressing and stateless auto-configuration of addresses (SLAAC) *Support for IPv6 requires driver version gen5_106-01-2380 or later Port S1: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment. Port S2: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting. |
| Protection | Device is protected by a replaceable, fast acting, 250Vac, 2A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2. |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| LED Status Indicators | Tricolor NET LED to show network status / Tricolor SYS LED to show system status
A TX (Transmit) and RX (Receive) LED for: Gig-E port, Port S1, Port S2 |
| Router Addressing | Rotary DIP switches set address of router |
| Environmental Operating Range | Operating: 0 to 140ºF (-18 to 60ºC); 10 to 90% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC); 10 to 90% RH, non-condensing |
| Compliance | United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: CE mark, EN50491-5-2:2009 , Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment; EN50491-3: 2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS); Low Voltage Directive: 2006/95/EC; RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3; |
| Physical | Fire-retardant plastic ABS, UL94-5VA |
BACnet Features
- Features end-to-end encrypted BACnet Secure Connect (BACnet/SC) routing between BACnet/SC hubs and the i-Vu system via BACnet/SC, an encrypted datalink layer specifically designed to meet the requirements, policies, and constraints of minimally-managed to professionally managed IP infrastructures
- Supports concurrent BACnet networks (BACnet/SC and non-BACnet/SC), allowing facilities to migrate to the BACnet/SC environment over time
- Includes two additional BACnet ports to support two simultaneous BACnet MS/TP networks (up to 60 controllers each) to simultaneously route and share data across a wide range of building subsystems
- Can serve as a BACnet Broadcast Management Device (BBMD) routing any BACnet broadcast messages directly to other BBMD devices on the BACnet network
- Supports BACnet Foreign Device Registration (FDR)
Hardware Features
- IPv6 and IPv4 networks are supported | 1000 BaseT speed
- Stateless auto-configuration of addresses (SLAAC), static IPv6 addressing, and DHCP IP addressing are supported
- Password protected Ethernet service port at 100 Mbps for system start-up and troubleshooting
- Web sever local access for properties such as network and alarm configuration, notification classes, etc.
- Capacitor-backed real-time clock keeps time in the event of power failure or network interruption for up to 3 days
System Benefits
- Connects seamlessly to the i-Vu building automation system
- Multiple serial communication ports to simultaneously route and share data across a wide range of building subsystems
| BACnet Support | Conforms to the BACnet Router (B-RTR) Standard Device and BACnet BBMD (B-BBMD) Device as defined in BACnet 135. Tested to and listed to Protocol Revision 19 (135-2016). BTL Listing |
| Power Requirements | 24VAC ± 10%, 50-60Hz, 50 VA
26VDC ± 10%, 15W |
| Communication Ports | Gig-E: 10/100/1000 BaseT Ethernet port for BACnet/SC, BACnet/IP and/or BACnet/Ethernet communication on the Ethernet at 10, 100, or 1000 Mbps, full duplex | *Support for BACnet/SC requires driver version gen5_106-01-2380 or later
› IPv4: 1000Mbps BACnet IP and DHCP IP addressing › IPv6: 1000Mbps BACnet IP for static IPv6 addressing and stateless auto-configuration of addresses (SLAAC) *Support for IPv6 requires driver version gen5_106-01-2380 or later Port S1: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment. Port S2: EIA-485 port for communication BACnet MS/TP network at 9,600 to 115,200 bps An End of Net switch can be turned on to terminate the network segment Service Port: 10/100 Base T Ethernet port for system start-up and troubleshooting. |
| Protection | Device is protected by a replaceable, fast acting, 250Vac, 2A, 5mm x 20mm glass fuse. The power and network ports comply with the EMC requirements EN50491-5-2. |
| Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 3 days. |
| LED Status Indicators | Tricolor NET LED to show network status / Tricolor SYS LED to show system status
A TX (Transmit) and RX (Receive) LED for: Gig-E port, Port S1, Port S2 |
| Router Addressing | Rotary DIP switches set address of router |
| Environmental Operating Range | Operating: 0 to 140ºF (-18 to 60ºC); 10 to 90% RH, non-condensing
Storage: -24 to 140ºF (-30 to 60ºC); 10 to 90% RH, non-condensing |
| Compliance | United States of America: FCC compliant to Title CFR47, Chapter 1, Subchapter A, Part 15, Subpart B, Class A; UL listed to UL916, PAZX, Energy Management Equipment Canada: Industry Canada Compliant, ICES-003, Class A; cUL listed UL 916, PAZX and Energy Management Equipment Europe: CE mark, EN50491-5-2:2009 , Part 5-2: EMC requirements for HBES/BACS used in residential, commercial and light industry environment; EN50491-3: 2009, Part 3: Electrical safety requirements for Home and Building Electronic Systems (HBES) and Building Automation and Control Systems (BACS); Low Voltage Directive: 2006/95/EC; RoHS Compliant: 2011/65/EU Australia and New Zealand: C-Tick Mark, AS/NZS 61000-6-3; |
| Physical | Fire-retardant plastic ABS, UL94-5VA |
California residents please see Proposition 65