i-Vu® UC Open XP IO
OPN-UCXPIO
General Purpose Controller
Adds additional I/O point capacity to the OPN-UCXP controller. 16 inputs/8 outputs. Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment.
The UC Open XP IO expander adds additional I/O point capacity to the UC Open XP Controller. These controllers provide auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment. The UC Open XP’s factory engineered control programs provide simple building integration for commercial applications with 24 I/O point capability. When the UC Open XP IO expander is added to the UC Open XP controller, up to 24 additional I/O points are available. Together, these controllers support up to 48 total I/O points for even greater flexibility.
Application Features
- Comprehensive library of factory-engineered control programs available for air and water systems, including: CV and VAV AHU control, WSHP loop control (boilers/towers/pumps), chiller plant control, hot water systems, lighting control, metering, and network data sharing
- Supports Snap graphical programming for creating customized control programs
- Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
- Expands the UC Open XP Controller to support up to 48 I/O points
- Removable screw terminals for I/O connections
- Versatile mounting options: may be mounted directly onto the UC Open XP enclosure or separately within the mounting enclosure
System Benefits
- Integrated Carrier linkage algorithm for plug-and-play integration with Carrier systems
- Fully plug-and-play with the Carrier i-Vu Building Automation System
- Supports demand limiting for maximum energy savings
| Communication Ports | Xnet Remote Expansion port: For connecting to a UC XP Controller via the Xnet network. |
| Inputs | 8 binary inputs: Inputs 1-8 are binary only and support pulse counting up to 10 Hz.
8 analog inputs: Inputs 9-16 are universal inputs, jumper selectable between thermistor/dry contact and 0-5VDC. All analog inputs have 10 bit A/D resolution. |
| Outputs | 8 binary outputs: Configured as dry contact, normally open, and must be powered from a Class 2 power source. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected. |
| Status Indicators | LED status of power, outputs, running and errors. |
| Listed By | UL916 (Canadian Std. C22.2 No. 205-M 1983), CE, FCC Part15-Subpart B - Class A |
| Environmental Operating Range | Operating: -20° to 140°F (-29° to 60°C), 10-90% relative humidity, non-condensing
Storage: -20°F to 140°F (-29° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz
13VA power consumption 26VDC (25V min, 30V max) Single Class 2 source only, 100VA or less |
| Dimensions | Length: 10-5/8” (26.9 cm)
Width: 3” (7.6 cm) Depth: 1-1/2” (3.8 cm) Weight: 0.73 lbs (0.33 kg) |
Application Features
- Comprehensive library of factory-engineered control programs available for air and water systems, including: CV and VAV AHU control, WSHP loop control (boilers/towers/pumps), chiller plant control, hot water systems, lighting control, metering, and network data sharing
- Supports Snap graphical programming for creating customized control programs
- Supports Carrier communicating room sensors, which allow for local setpoint adjustment and local overrides
Hardware Features
- Expands the UC Open XP Controller to support up to 48 I/O points
- Removable screw terminals for I/O connections
- Versatile mounting options: may be mounted directly onto the UC Open XP enclosure or separately within the mounting enclosure
System Benefits
- Integrated Carrier linkage algorithm for plug-and-play integration with Carrier systems
- Fully plug-and-play with the Carrier i-Vu Building Automation System
- Supports demand limiting for maximum energy savings
| Communication Ports | Xnet Remote Expansion port: For connecting to a UC XP Controller via the Xnet network. |
| Inputs | 8 binary inputs: Inputs 1-8 are binary only and support pulse counting up to 10 Hz.
8 analog inputs: Inputs 9-16 are universal inputs, jumper selectable between thermistor/dry contact and 0-5VDC. All analog inputs have 10 bit A/D resolution. |
| Outputs | 8 binary outputs: Configured as dry contact, normally open, and must be powered from a Class 2 power source. |
| Protection | Incoming power and network connections are protected by non-replaceable internal solidstate polyswitches that reset themselves when the condition that causes a fault returns to normal. The power, network, input, and output connections are also protected. |
| Status Indicators | LED status of power, outputs, running and errors. |
| Listed By | UL916 (Canadian Std. C22.2 No. 205-M 1983), CE, FCC Part15-Subpart B - Class A |
| Environmental Operating Range | Operating: -20° to 140°F (-29° to 60°C), 10-90% relative humidity, non-condensing
Storage: -20°F to 140°F (-29° to 60°C), 10-90% relative humidity, non-condensing |
| Power Requirements | 24VAC +/- 10%, 50-60Hz
13VA power consumption 26VDC (25V min, 30V max) Single Class 2 source only, 100VA or less |
| Dimensions | Length: 10-5/8” (26.9 cm)
Width: 3” (7.6 cm) Depth: 1-1/2” (3.8 cm) Weight: 0.73 lbs (0.33 kg) |
California residents please see Proposition 65