Duct & Outside Air Humidity/Temperature Sensors
NSB-10K-2-H200
Duct Humidity Sensor
NSB-10K-2-H200-D-BB2
Outside Humidity Sensor
NSB-10K-2-H200-O-BB2
The Duct/OA Humidity/Temperature Sensor is a 2% accurate relative humidity sensor that includes a thermistor temperature sensor. The sensor can be ordered for duct or outside air applications. The transmitter can be wired for either a 0 to 5 VDC output or a loop powered 4 to 20 mA output.
Outside Air Temperature Sensor
NSB-10K-2-O-BB2
The Outside Air Temperature Sensoris a thermistor sensor for outside air mounting. The probe is made to protect the sensor from rain, sleet, snow or bird droppings. The enclosure is NEMA 4 and UV rated.
| Outside Air Temperature Sensor | |
|---|---|
| Sensor | Passive, NTC, 2 wire |
| Thermistor | Thermal resistor
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Lead Wire | 22 AWG stranded |
| Wire Insulation | Etched Teflon, Plenum rated |
| Probe | Vented polycarbonate shield, ½” OD |
| Probe length | 1.2” w/ ½” NPT threads |
| Wall Gasket | Closed cell foam (impervious to mold) |
| Mounting | Extension tabs (ears), 3/16” holes |
| Enclosure Types | BB2 Box: With three ½” NPSM & three ½” drill-outs |
| Enclosure Ratings | NEMA 4, IP66 |
| Enclosure Materials | Polycarbonate, UL94V-0, UV rated |
| Ambient (Enclosure) | 0 to 100% RH, Non-condensing -40ºF to 185ºF, (-40º to 85ºC) |
| Agency | RoHS, CE |
| Duct & Outside Air Humidity/Temperature Sensor | |
|---|---|
| Power | 10 to 35 VDC: For 0 to 5 VDC or 4 to 20 mA Humidity Outputs
12 to 27 VAC: For 0 to 5 VDC Humidity Output |
| Power Consumption | 22 mA max. DC: For 0 to 5 VDC or 4 to 20 mA Humidity Outputs
0.53 VA max. AC: For 0 to 5 VDC Humidity Output |
| Sensor | Factory corrected @17 RH points (10 to 90% RH)
Humidity: Capacitive Polymer RH Accuracy: ±2% @ 73°F (23°C) from 10 to 90% Drift: 0.5% per year Response Time: < 5 seconds in moving air RH Linearity: Negligible, factory corrected linear from 10 to 90% RH Hysteresis: Factory corrected to <1% Temperature: Thermistor, 10K Type 2 |
| Filter | 80 micron sintered stainless steel filter |
| Calibrated Accuracy | Calibration @17 RH points, (10% to 90%)
RH 2%: 2% from 10 to 90% @ 73°F (23°C), Non-condensing Thermistor: ±0.36ºF (0.2ºC) from 32 to 158ºF (0 to 70ºC), High accuracy units are available |
| Output | Selectable via wiring detail
Humidity: 0 to 5VDC or 4 to 20mA at 0 to 100% RH Temperature: Thermistor |
| Humidity Output Impedance | Current: 700Ω @24VDC, Voltage drop is 10VDC (Supply Voltage DC – Transmitter voltage drop 10VDC) / 0.02 Amps = Max load Impedance
Voltage: 10KΩ |
| Probe Length | Duct: 5.3” (13.5cm) Duct Insertion, 1” diameter
Outside Air: 2.4” (6.1cm) Below Enclosure, 1” dia. |
| Dimensions | 4.9”W x 2.8”H x 2.35”D, (124.8 x 71.6 x 59.7mm) |
| Termination | Open wire
Crimp: 18 to 26 AWG with Sealant Filled Crimp Connector (BA/SFC1000-x00) Wire Nut: 26 to 16 AWG with Sealant Filled Wire Nut (BA/SFC2000-x00) |
| Enclosure Materials | Polycarbonate, UV resistant |
| Enclosure Ratings | NEMA-4, IP66, UL94V-0 |
| Environmental Operation Range | -40º to 158ºF (-40º to 70ºC) • 0% to 100% RH |
| Approvals | RoHS |
| Outside Air Temperature Sensor | |
|---|---|
| Sensor | Passive, NTC, 2 wire |
| Thermistor | Thermal resistor
Temp. Output: Resistance, 10k Type 2 Accuracy (Std): ±0.36ºF, (±0.2ºC) Stability: < 0.036ºF/Year, (<0.02ºC/Year) Heat Dissipation: 2.7 mW/ºC Temp. Drift: <0.02ºC per year Probe Range: -40º to 221ºF (-40º to 105ºC) |
| Lead Wire | 22 AWG stranded |
| Wire Insulation | Etched Teflon, Plenum rated |
| Probe | Vented polycarbonate shield, ½” OD |
| Probe length | 1.2” w/ ½” NPT threads |
| Wall Gasket | Closed cell foam (impervious to mold) |
| Mounting | Extension tabs (ears), 3/16” holes |
| Enclosure Types | BB2 Box: With three ½” NPSM & three ½” drill-outs |
| Enclosure Ratings | NEMA 4, IP66 |
| Enclosure Materials | Polycarbonate, UL94V-0, UV rated |
| Ambient (Enclosure) | 0 to 100% RH, Non-condensing -40ºF to 185ºF, (-40º to 85ºC) |
| Agency | RoHS, CE |
| Duct & Outside Air Humidity/Temperature Sensor | |
|---|---|
| Power | 10 to 35 VDC: For 0 to 5 VDC or 4 to 20 mA Humidity Outputs
12 to 27 VAC: For 0 to 5 VDC Humidity Output |
| Power Consumption | 22 mA max. DC: For 0 to 5 VDC or 4 to 20 mA Humidity Outputs
0.53 VA max. AC: For 0 to 5 VDC Humidity Output |
| Sensor | Factory corrected @17 RH points (10 to 90% RH)
Humidity: Capacitive Polymer RH Accuracy: ±2% @ 73°F (23°C) from 10 to 90% Drift: 0.5% per year Response Time: < 5 seconds in moving air RH Linearity: Negligible, factory corrected linear from 10 to 90% RH Hysteresis: Factory corrected to <1% Temperature: Thermistor, 10K Type 2 |
| Filter | 80 micron sintered stainless steel filter |
| Calibrated Accuracy | Calibration @17 RH points, (10% to 90%)
RH 2%: 2% from 10 to 90% @ 73°F (23°C), Non-condensing Thermistor: ±0.36ºF (0.2ºC) from 32 to 158ºF (0 to 70ºC), High accuracy units are available |
| Output | Selectable via wiring detail
Humidity: 0 to 5VDC or 4 to 20mA at 0 to 100% RH Temperature: Thermistor |
| Humidity Output Impedance | Current: 700Ω @24VDC, Voltage drop is 10VDC (Supply Voltage DC – Transmitter voltage drop 10VDC) / 0.02 Amps = Max load Impedance
Voltage: 10KΩ |
| Probe Length | Duct: 5.3” (13.5cm) Duct Insertion, 1” diameter
Outside Air: 2.4” (6.1cm) Below Enclosure, 1” dia. |
| Dimensions | 4.9”W x 2.8”H x 2.35”D, (124.8 x 71.6 x 59.7mm) |
| Termination | Open wire
Crimp: 18 to 26 AWG with Sealant Filled Crimp Connector (BA/SFC1000-x00) Wire Nut: 26 to 16 AWG with Sealant Filled Wire Nut (BA/SFC2000-x00) |
| Enclosure Materials | Polycarbonate, UV resistant |
| Enclosure Ratings | NEMA-4, IP66, UL94V-0 |
| Environmental Operation Range | -40º to 158ºF (-40º to 70ºC) • 0% to 100% RH |
| Approvals | RoHS |
California residents please see Proposition 65