i-Vu® Controllers
We give you the tools. You take control.
With controls ranging from thermostats and zoning systems to powerful, web-based software products, Carrier places the power to keep your system operating at peak performance at your fingertips. We’re experts in helping you balance the growing need for efficiency with the consistent demand for comfort.
No Results Found

Application: Airside, Packaged indoor, Packaged outdoor, Split systems
Description: Programmable controller for utilizes a library of factory-engineered control programs for fan coils, unit ventilators, water source heat pumps and constant volume AHUs.

Application: Airside, Commercial applied, Controls
Description: The Zone Controller II provides zone level control for a variety of pressure-independent VAV and pressure dependent VVT applications.

Application: Airside
Description: The VVT Zone Damper with VVT Zone Controller provides accurate and precise airflow for VVT applications.

Application: Airside
Description: The VVT Zone Damper with VVT Zone Controller provides accurate and precise airflow for VVT applications.

Application: Airside
Description: Integrated controller for fan coil units capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol.

Application: Controls
Description: Multipurpose programmable controller for monitoring and control of HVAC system applications.

Application: Controls
Description: Multipurpose programmable controller for monitoring and control of HVAC system applications. Adds additional I/O point capacity to the OPN-MPCXP controller.

Application: Controls
Description: Multipurpose programmable controller for monitoring and control of HVAC system applications. Adds additional I/O point capacity to the OPN-MPCXP controller.

Application: Controls, Chillers
Description: The Carrier® ChillerVu™ chilled water system optimizer is a sophisticated, scalable, native BACnet plant optimization solution for chiller plants.

Application: Controls, Chillers
Description: Carrier ChillerVu is a sophisticated, scalable, native BACnet® control solution for chiller plant control and operation. It consists of a dedicated controller and a library of factory-engineered control programs that are specifically designed to cover the most common chiller plant configurations.

Application: Controls, Chillers
Description: Carrier ChillerVu is a sophisticated, scalable, native BACnet® control solution for chiller plant control and operation. It consists of a dedicated controller and a library of factory-engineered control programs that are specifically designed to cover the most common chiller plant configurations.

Application: Packaged outdoor
Description: Integrated controller for rooftop units capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol.

Application: Airside, Commercial applied , Controls
Description: The VAV Zone II secondary terminal controller provides control of a secondary zone damper where CFM measurement is required.

Application: Airside, Packaged outdoor , Packaged indoor , Split systems
Description: Universal programmable controller provides auxiliary building control to interface with lighting, fans, pumps, and other HVAC equipment.

Application: Controls
Description: Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment.

Application: Controls
Description: Adds additional I/O point capacity to the OPN-UCXP controller. Universal programmable controller provides auxiliary building control to interface with air handlers, chiller plants, hot water systems, lighting, and other HVAC equipment.

Application: Airside
Description: Integrated controller for unit ventilators capable of stand-alone operation or integrated with Carrier’s or any Building Automation System using BACnet®, Modbus® or Lonworks® protocol.

Application: Airside
Description: The VAV Zone II Single Duct controller provides zone level temperature and air quality control for a variety of pressure-independent VAV applications.

Application: Airside
Description: The VAV Zone II Fan Terminal controller provides zone level temperature and air quality control for a variety of pressure-independent VAV applications.

Application: Airside
Description: The VVT Bypass II controller is used to regulate the supply duct static pressure for a variety of pressure-dependent VVT applications and allows constant volume HVAC equipment to provide zone level temperature control.

Application: Airside
Description: The VVT Zone II controller provides zone level temperature and air quality control for a variety of pressure-dependent VVT applications.

Application: Packaged indoor
Description: Carrier’s WSHP Open controller is an integrated component of a Carrier water source heat pump. The WSHP Open controller continuously monitors and regulates water source heat pump operation with reliability and precision.

Application: Packaged indoor
Description: The W2W Open controller continuously monitors and regulates heat pump operation with reliability and precision.