Choosing the Best Air Conditioner for Your Home
The best air conditioner for your home is one that matches your home's BTU load and balances efficiency, sound level and smart-home features to fit your needs. A SEER2 rating of 16 or higher can offer a good balance of energy efficiency, while models with sound ratings below 60 decibels may provide quieter operation. Smart thermostat compatibility, such as with Carrier's Infinity® 21 Air Conditioner, can also add convenience and control.
Prioritizing these factors ensures you select a system that delivers consistent comfort, improved air quality, and long-term energy savings tailored to your local climate.
Innovative Comfort: Selecting the Right System
Finding the best air conditioner involves more than just temperature control; it is about creating an environment that aligns with your lifestyle and values. Whether you are looking for the best AC unit to combat rising summer temperatures or a system that offers quiet operation, making an informed choice empowers you to optimize your home for energy efficiency and comfort.
Carrier's Eight Factors to Choose the Best Air Conditioner for Your Home
When searching for the best air conditioner for your home, consider these eight essential factors to ensure you invest in a solution that offers long-term value and reliability.
1. Energy Efficiency Ratings
Energy efficiency is a cornerstone of modern home comfort. Look for the best air conditioning unit with a high Seasonal Energy Efficiency Ratio (SEER2) rating and Energy Efficiency Ratio (EER2) rating. Higher SEER2 ratings indicate greater energy efficiency, which translates to lower energy bills and a reduced environmental footprint. Learn more about energy efficient air conditioning.
Carrier offers air conditioner options across multiple product families, making it easier to find a system that fits your comfort, efficiency, and budget priorities.
- The Infinity® System includes the Infinity® 21 Air Conditioner (26VNA1), with efficiency ratings of up to 21 SEER2 and 12 EER2.
- The Performance™ Series includes the Performance™ 18 Air Conditioner (26TPA8), with ratings of up to 18 SEER2 and 14 EER2.
- The Comfort™ Series includes the Comfort™ 16 Air Conditioner (26SCA5), with ratings of up to 16.5 SEER2 and 14.5 EER2.
2. Cooling Capacity
Cooling capacity, measured in British Thermal Units (BTUs), is critical for performance. You need to choose an air conditioner with the precise cooling capacity for your square footage. A unit that is too small will struggle to cool effectively, while an oversized unit may cycle frequently (short cycling), causing inefficiency. Learn more about BTU meaning to ensure your system is sized correctly.
3. Noise Levels
Your home should be a sanctuary. When comparing models, opt for units with noise-reducing features, such as insulated compressor compartments or variable-speed fans. Select Carrier air conditioners feature a fully variable-speed compressor with Silencer System II™ components as quiet as applicances that can be found inside your home. These reduce airflow and vibration to provide extremely quiet operation, making this air conditioner among the quietest in the variable-speed outdoor category.
4. Thermostat Compatibility
Seamless integration is key to performance. Ensure the best AC unit for your home is compatible with your existing thermostat—especially if you utilize a smart or programmable thermostat. Some advanced AC systems require specific technology, so verifying compatibility upfront helps avoid AC installation headaches.
5. Smart Home Integration
Modern living demands flexibility. The best air conditioning unit often features smart home integration, enabling you to control your system from anywhere via smartphone apps like the Carrier SmartHome App. This allows you to adjust temperatures, monitor energy usage, and receive AC maintenance alerts remotely, putting total control in the palm of your hand.
6. Warranty Options
A robust warranty provides peace of mind. When choosing an air conditioner, look for comprehensive coverage that protects against unexpected AC repair costs. Carrier air conditioners come with a Consumer Choice Warranty which provides a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.
7. Your Local Climate
Your geographic location dictates your cooling needs. Understanding your local climate helps ensure you select an AC that provides optimal performance. It also helps determine whether a traditional air conditioner or a heat pump is best suited for your home. The below BTU-per-square-foot reference by IECC climate zone can be used as a starting point, but is not a way to size a system. Air Conditioning Contractors of America (ACCA) says proper residential equipment selection should be based on load calculations and manufacturer performance data, rather than a simple square-foot rule.
| IECC Climate Zone | Climate | Approx. cooling BTU/sq. ft. | Approx. sq. ft. per ton |
| Zone 1 | Very hot/humid | 25 | 480 |
| Zone 2 | Hot | 22 | 545 |
| Zone 3 | Warm | 20 | 600 |
| Zone 4 | Mixed | 18 | 667 |
| Zone 5 | Cool | 16 | 750 |
| Zone 6 | Cold | 14 | 857 |
| Zone 7 | Very Cold | 12 | 1,000 |
8. Your Budget
Budget plays a pivotal role in your decision, influencing both upfront costs and long-term efficiency. While premium models may offer better energy efficiency and advanced features, balancing your initial investment with potential savings on cooling bills helps you find the best value. Learn more about air conditioner price.
Expert Insight: Balancing Comfort and Cost
Jennifer Fletcher, owner of Modern Air Solutions in Gurnee, IL, notes that when homeowners are trying to determine the best air conditioner for their home, two big considerations are comfort and energy costs.
If their cooling bills already feel high, investing in a higher-efficiency unit can make a meaningful difference over time. “And if they prefer to keep the house extra cold, a more efficient system is even more important — it can deliver that lower temperature without driving monthly costs through the roof.
Connect With Your Carrier Dealer to Find the Best Air Conditioner
By considering these factors, you can confidently select the best air conditioner for your home. Carrier offers a variety of air conditioning systems designed to meet high standards of performance and reliability. With innovative technologies and a commitment to quality, we aim to exceed your expectations. Connect with your local Carrier dealer to determine the best air conditioning unit for your needs.
Feature | Infinity System | Performance Series | Comfort Series |
Motor Performance | Variable-speed rotary and variable-speed scroll compressors available | Two-stage and single-stage scroll compressors available | Single-stage scroll compressor |
Efficiency | Up to 21.0 SEER2 rating | Up to 18.0 SEER2 rating | Up to 16.5 SEER2 rating |
Diagnostic Technology | Infinity fully communicating system | InteliSense connected system | – |
Durability | WeatherArmor™ Ultra cabinet protection | WeatherArmor™ Ultra cabinet protection | WeatherArmor™ cabinet protection |
Sound | Silencer System II™, dBA as low as 55 (similar to a quiet dishwasher) | dBA as low as 67 (similar to running a vacuum cleaner) | dBA as low as 71 (similar to a kitchen range hood) |
Recommended Control* | Infinity system control | ecobee for Carrier Smart Thermostat | Carrier Smart Thermostat |
Limited Warranty | 10-year parts | 10-year parts | 10-year parts |
Explore Carrier Air Conditioners
Frequently Asked Questions
The size depends on your home's square footage, insulation, and climate. An undersized unit won't cool effectively, while an oversized one wastes energy. Wondering "What Size Air Conditioner Do I Need?" Our experts can help you calculate the perfect fit.
Air conditioners remove heat and humidity from inside your home and release it outside. To understand the mechanics behind the cooling, find out How Do Air Conditioners Work?
Generally, you should change filters every 30 to 90 days. Learn more about How Often to Change AC Filters and How to Change Air Conditioner Filters to keep your system running efficiently.
If your fan isn't spinning, it could be due to a burnt-out motor, a capacitor issue, or power problems. Read more about why your AC Fan Not Working might require professional attention.
A split system has two main components: an outdoor compressor and an indoor air-handling unit. Learn more in our guide on what is a split air conditioning system?
About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.
About The Expert Reviewer: Michelle Notaro is a Product Manager for Residential Air Conditioners at Carrier Corporation, where she helps shape innovative cooling solutions that meet evolving homeowner needs, industry trends, and regulatory requirements.