infinity variable speed ac unit 26vna1

Infinity® 21 Air Conditioner

26VNA1

The pinnacle of energy efficiency and premium comfort, designed to adapt to your home’s needs

  • Greenspeed® intelligence
  • Variable-Speed Compressor
  • Premium Humidity Control
(25)
Loading dealer information...
infinity variable speed ac unit 26vna1

Overview

Experience unmatched energy efficiency and comfort with the Infinity 21 Air Conditioner featuring Greenspeed® Intelligence. Offering up to 21 SEER2, this air conditioner delivers optimal cooling while reducing energy costs. Its variable-speed compressor adjusts seamlessly between 25% and 100% capacity, ensuring precise temperature control, exceptional humidity removal, and quieter operation. With advanced over-the-air software updates, enjoy continuous performance enhancements that keep your system running smoothly while allowing remote monitoring and troubleshooting by your trusted dealer.

Features

At a glance

SEER2 Cooling Efficiency

Up to 21

EER2 Cooling Efficiency

Up to 12

Sound Level

As low as 55 decibels including Silencer System II™

Compressor Type

Variable-speed with compressor sound blanket

Refrigerant

Puron Advance™

Size

Available in various sizes to accommodate most homes

Zoning

Up to 8 separate zones²

Protection

WeatherArmor™ Ultra Cabinet

A woman sitting at a desk writing in a book A woman sitting at a desk writing in a book

Upgrade your home cooling system to save energy, maximize comfort and reduce your carbon footprint.

Customer Reviews

4.2 /5

4.2 rating of Reviews (25)

Verified purchase

Comments

Seem satisfied


Verified purchase

Efficient, but noisier than other variable speed units.

I purchased the 24VN two years before and loved the efficacy and quietness. However the 26VN is way noisier.


Verified purchase

Greatest Thing Since Sliced Bread

Because Southern California is experiencing the hottest August ever this air conditioner has had a workout. It has quietly and efficiently kept the house cool and comfortable at a much lower cost than the old system that I had. Purchasing this was one of the best decisions I have made in some time. It is well worth the cost which is made up by its efficiency and savings in electricity.


Verified purchase

Very quiet

Very quiet


Verified purchase

Quiet, efficient A/C

Effectively cools even on 100+ degree days


Verified purchase

Working

It is nosier than I thought it would be.


Documents

Brochure

Infinity Air Conditioner with Puron Advance Consumer Brochure (Model 26VNA1)

Carrier AC Comparison Consumer Brochure

Owner's Manual

Infinity® Variable Speed Air Conditioner with Greenspeed® Intelligence Using Puron Advance™ (R-454B) Refrigerant

Warranty Card

Garantie limitée des groupes condenseur de climatiseurs et de thermopompes avec frigorigène Puron AdvanceMD (R-454B)

Carrier Limited Warranty for Air Conditioner & Heat Pump Condensing Units with Puron (R-454B) Refrigerant

California residents please see Proposition 65

Legal disclaimer

  1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

Have questions about the Infinity Air Conditioner?

Find a local expert

Answers from local dealers.

A local Carrier expert can listen to your needs, help identify the best approach and create a tailored solution that’s right for you.