Skip to main content
carrier-rentals-air-cooled-chiller-rental-equipment

140-Ton Air-Cooled Chiller

The air-cooled chiller cooling process involves the absorption of heat from process water and the heat is then transferred into the air. Air-cooled chillers are most commonly used in applications where space for the unit(s) is limited and the size of the discharged heat load is not a factor

We inventory air-cooled chillers, ranging from 10 tons to 500 tons (applications down to 1 ton available).

Features

  • Ready for outdoor operation with minimal setup
  • Complete microprocessor control center
  • Single point power connection
  • Pre-wired 50 amp disconnect for pump
  • Forkliftable
  • Ambient operation -20°F to 115°F
  • Brine mode to 25°F
  • Single 120V oil heater plug
Carrier Rentals Equipment Line Up

We have a diverse and modern fleet of rental equipment and the expertise to apply them.

Download our Linecard