Single Stage Heat Pump: How It Works, Pros, Cons & Best Use Cases

By Travis Baugh
Expert Review By Zach Dickey | Product Manager, Heat Pumps
September 15, 2026

A single-stage heat pump operates at one fixed capacity: it is either running at full power or completely off. This straightforward on/off design makes single-stage heat pumps one of the most affordable and widely installed home heating and cooling systems available. Understanding how single-stage heat pumps work—and where they fall short—helps homeowners choose the right system for their climate and budget.

kids play outside next to single-stage heat pump kids play outside next to single-stage heat pump

What Is a Single-stage Heat Pump?

A single-stage heat pump is a heating and cooling system that operates at a single, fixed output level—100% capacity—every time it runs. Unlike two-stage or variable-speed heat pumps, a single-stage unit cannot modulate its output based on the current heating or cooling demand.  Carrier single-stage heat pumps, including the Performance™ 16 and Comfort™ 16 models, operate at a fixed capacity when running.. When the thermostat signals that the home needs heating or cooling, the system turns on at full capacity and runs until the set temperature is reached, then shuts off completely.

Single-stage heat pumps are also commonly referred to as single-speed heat pumps.

How Does a Single-stage Heat Pump Work?

A single-stage heat pump transfers heat rather than generating it, making it significantly more energy-efficient than a traditional furnace. In heating mode, the system extracts heat energy from outdoor air and moves it inside. In cooling mode, it reverses the process, removing heat from indoor air and releasing it outside. Carrier single-stage heat pumps use this same heat-transfer process to provide both heating and cooling from one system. Learn more about how a heat pump works.

Because a single-stage system always operates at full capacity, it cycles on and off more frequently than a variable-speed system. This cycling behavior is the defining characteristic of single-stage heat pump operation and has direct implications for comfort, energy use, and equipment longevity.

Single-stage vs. Two-Stage vs. Variable-Speed Heat Pumps

Choosing between heat pump types depends on climate, budget, and comfort priorities. Carrier offers single-stage Performance™ and Comfort™ heat pumps alongside other heat pump technologies, giving homeowners different options for matching system operation to their home's needs.

  • Single-stage heat pump is better suited for homeowners in mild, stable climates who prioritize lower upfront cost and straightforward maintenance. It runs at 100% output every cycle. Carrier's 27SCA5 Comfort™ 16 Heat Pump provides affordable comfort and energy efficiency for your home.
  • Two-stage heat pump works best for homes in regions with moderate climate variation. It operates at a lower stage (typically 65–70% capacity) during mild weather and shifts to full capacity when demand is higher, improving efficiency and comfort. Carrier's 27TPA8 erformance™ 18 Heat Pump with InteliSense™ Technology provides energy-efficient, connected comfort with advanced two-stage performance.
  • Variable-speed (inverter-driven) heat pump is ideal for homes in climates with significant temperature swings or for homeowners prioritizing maximum energy efficiency and precise temperature control. It continuously adjusts output from as low as 30% up to 100% capacity. Carrier's 27VNA3 Infinity 23 Heat Pump is its most energy-efficient heat pump featuring Greenspeed® Intelligence, designed to deliver exceptional comfort.

 

Feature

Single-stage

Two-Stage

Variable-Speed

Output levels

1

2

Multiple

Upfront cost

Low

Medium

High

Energy efficiency

Moderate

Higher

Highest

Humidity control

Basic

Better

Best

Noise level

Higher

Moderate

Lowest

Key Benefits of a Single-stage Heat Pump

  • Lower purchase and installation cost: Single-stage units carry a lower upfront price compared to two-stage or variable-speed systems, making them accessible for budget-conscious homeowners. Learn more about heat pump cost.
  • Simpler mechanical design: Fewer components mean single-stage heat pumps are generally easier and less expensive to repair and maintain.
  • Reliable performance in mild climates: In regions where temperatures stay relatively stable, a single-stage heat pump can maintain comfortable indoor temperatures effectively. Carrier's 27SPA6 offers cooling efficiency up to 16.5 SEER2 and 13 EER2.
  • Wide availability: Single-stage systems are among the most commonly manufactured heat pump types, giving homeowners a broad range of brand and model options.

Limitations of a Single-stage Heat Pump

  • Less energy efficient during mild weather: Because the system always runs at full capacity, it often overshoots heating or cooling demands during moderate conditions, consuming more energy than necessary.
  • More frequent on/off cycling: The constant stop-start pattern can result in uneven temperatures throughout the home and places additional mechanical stress on system components over time.
  • Limited humidity control: Single-stage units run for shorter periods, giving them less time to remove moisture from indoor air—a notable drawback in humid climates.
  • Higher long-term operating costs: Despite the lower upfront investment, higher energy consumption can result in greater energy bills over the system's lifetime compared to more efficient alternatives.

Is a Single-stage Heat Pump Right for Your Home?

A single-stage heat pump is a practical choice when:

  • Your home is located in a mild climate where extreme temperatures are uncommon.
  • Upfront cost is a primary concern and long-term operational savings are a secondary priority.
  • You are replacing an older single-stage system and want a straightforward, compatible upgrade.
  • Your home has a well-insulated envelope that limits heating and cooling demand variability.

A single-stage heat pump may not be the best fit if your region experiences prolonged periods of very hot summers or very cold winters, or if indoor humidity control is a priority.

What Is the Average Lifespan of a Single-stage Heat Pump?

A well-maintained single-stage heat pump typically lasts 15 to 20 years, although actual lifespan varies based on installation quality, climate, operating conditions and maintenance. Carrier recommends regular heat pump maintenance—including annual professional inspections, filter changes, and coil cleaning—as important steps for maximizing equipment life. Learn more about how long does a heat pump last.

What Efficiency Ratings Should You Look for in a Single-stage Heat Pump?

Heat pump efficiency is measured using two ratings:

  • SEER2 (Seasonal Energy Efficiency Ratio 2): Measures cooling efficiency. As of 2023, the U.S. Department of Energy requires a minimum SEER2 of 14.3 for heat pumps in northern states and 15.2 in southern states.
  • HSPF2 (Heating Seasonal Performance Factor 2): Measures heating efficiency. A minimum HSPF2 of 7.5 is the current federal standard.

Carrier's single-stage heat pump lineup includes models rated up to 16.5 SEER2 and 8.1 HSPF2. When shopping for a single-stage heat pump, look for units that exceed the minimum ratings to balance upfront cost with long-term energy savings. Your local Carrier dealer can help you choose the right heat pump for your home, considering your climate, home size, comfort needs, and budget.

Carrier Single-Stage Heat Pumps

Carrier offers three single-stage heat pumps across two product lines: Performance™, and Comfort™. Each model provides different combinations of efficiency, comfort features, performance and price, giving homeowners options to find a heat pump that fits their home, climate and heating and cooling needs.

ModelProduct NameSEER2HSPF2Sound levels
27SPA6Performance™ 16 Heat PumpUp to 16.5Up to 8.1As low as 67 dB
27SCA5***CComfort™ 16 Coastal Heat PumpUp to 16Up to 8.1As low as 70 dB
27SCA5Comfort™ 16 Heat PumpUp to 16Up to 8.1As low as 70 dB

Frequently Asked Questions

About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.

About The Expert Reviewer: Zach Dickey is a Product Manager for Residential Heat Pumps at Carrier Corporation, where he helps develop innovative heating and cooling solutions that meet homeowners' evolving comfort needs while aligning with industry trends, energy efficiency standards, and regulatory requirements.

Ready to find the right heat pump?

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.