Cold Climate Heat Pumps: Advanced Heating for Extreme Weather

By Travis Baugh
Expert Review By Zach Dickey | Product Manager, Heat Pumps
September 15, 2026

Cold climate heat pumps are advanced heating systems engineered to operate efficiently in freezing temperatures, with models like Carrier's 27VNA1 capable of providing warmth down to -23° F. Reducing reliance on fossil fuels and transitioning to cleaner energy sources are key steps in the decarbonization equation. For homeowners in regions where gas or fuel oil dominates, going all-electric can raise questions about comfort and reliability.

We get it. That is why Carrier's cold climate heat pump technology is a game-changer. Unlike traditional units that may struggle to maintain efficiency during frigid conditions, these systems utilize advanced variable-speed compressors to extract heat from subzero air. This ensures consistent comfort and lower energy usage, offering a powerful, all-electric alternative for homes in the harshest winter regions.

carrier cold climate heat pump sits outside in the snow carrier cold climate heat pump sits outside in the snow

Do heat pumps work in extreme cold weather?

Yes, modern heat pumps work effectively in extreme cold. While traditional models often require an auxiliary heat source when temperatures drop below 5° F, a cold climate heat pump is specifically engineered to perform in severe conditions.

Carrier's 27VNA1 Infinity 21 Ultimate Cold Climate Heat Pump is designed to extract heat from outdoor air even when it is well below freezing. By maintaining reliable performance without a loss of heating power down to -23° F, these systems provide a dependable solution for homeowners looking to replace fossil fuel heating systems. Whether you call it a cold weather heat pump or an all-climate heat pump, the result is the same: continuous warmth without the efficiency loss associated with older technology.

Do cold climate heat pumps work?

A heat pump is a versatile, year-round system that heats and cools your home by moving heat energy rather than generating it. In the winter, heat pumps work in cold weather by extracting thermal energy from the outdoor air and transferring it indoors.

Modern advancements allow these systems to continue this process effectively at extremely low temperatures. By using inverter-driven technology, the system adjusts its speed to match the heating demand, ensuring precise temperature control while using less energy than traditional furnaces. Learn more about what is a heat pump.

carrier cold climate heat pump benefits infographic carrier cold climate heat pump benefits infographic

Carrier's Cold Climate Heat Pump Benefits & Performance Features

Investing in Carrier's cold climate heat pump technology means prioritizing high efficiency and exceptional performance. These systems ensure year-round comfort, managing both heating in winter and cooling in summer with a single unit.

  • Extreme Temperature Performance: Advanced technology allows for heat pump installation in all regions, with the 27VNA1 operating down to -23° F.
  • High Efficiency Ratings: Achieve up to 21.2 SEER2 during cooling and up to 10.5 HSPF2 during heating with properly matched equipment.
  • Consistent Comfort: Variable-speed operation reduces temperature swings, keeping your home consistently comfortable.
  • Financial Incentives: High-efficiency units are potentially eligible for local utility rebates.
  • Humidity Control: Enjoy advanced humidity management with Carrier's Ideal Humidity System™ Technology. The variable-speed compressor prolongs run times at lower speeds, ensuring outstanding humidity control for a healthier and more comfortable home climate.
  • Quiet sound performance: Operating as low as 54 decibels, this system incorporates Silencer System II™ components, including a compressor sound blanket to suppress noise and minimize vibrations, creating a tranquil indoor environment.

Curtis Herchenbach, owner of Herchenbach Mechanical in Gurnee, IL, says heat pumps have becoming an increasingly feasibile option in Northern United States climates.

Earlier heat pumps had a poor reputation for efficiency. Today’s cold-climate models can deliver 100% heating capacity down to 0°F and may be two to three times more efficient than older units.

Curtis Herchenbach Herchenbach Mechanical in Gurnee, IL

Performance Standards: ENERGY STAR® and CEE Tiers

ENERGY STAR® Requirements

To earn the ENERGY STAR® Cold Climate designation, heat pumps must pass rigorous testing by the Department of Energy (DOE). They are required to demonstrate efficient operation at 5° F and pass a Control Verification Procedure to ensure the system’s controls function correctly in freezing weather. This certification guarantees that homeowners can rely on their system to perform in the toughest winter conditions.

CEE Performance Tiers

The Consortium for Energy Efficiency (CEE) sets nationally recognized performance tiers for high-efficiency products.

  • Tier 1 and Tier 2: These levels require systems to meet strict thresholds, including high efficiency at 5°F or lower.
  • Rebate Eligibility: Higher tiers often correlate with better rebate eligibility.
  • Top Performance: Carrier models, such as the Infinity® 21 Ultimate Cold Climate Heat Pump, often exceed these high standards, ensuring maximum comfort and potential savings.

Alternative Cold Climate Heating Solutions

For homeowners seeking flexibility, Carrier offers solutions that combine heat pump efficiency with traditional heating methods.

Dual-Fuel Systems

Dual fuel heating systems pair a high-efficiency heat pump with a gas furnace. The system automatically switches between the electric heat pump and the gas furnace based on outdoor temperatures to maximize efficiency. An Infinity® Variable-Speed Heat Pump With Greenspeed® Intelligence can deliver efficient performance down to -15° F before seamlessly transitioning to the furnace.

Crossover Solutions

Carrier Crossover Solutions blend ductless technology with traditional ducted heating. These systems can heat efficiently in temperatures as low as -23°F. If temperatures drop further, the system can utilize a furnace backup (in hybrid configurations), ensuring reliability from -23° F to 122° F. Learn more about crossover solutions.

Innovation in Action: The DOE Challenge

Carrier is committed to pushing the boundaries of what a heat pump in cold weather can do. Carrier completed the Department of Energy’s Cold Climate Heat Pump Challenge. To meet these requirements, Carrier equipment maintained 100% capacity at 5° F, utilized low-GWP refrigerants, and demonstrated grid-interactive capabilities—proving that the future of heating is cleaner and more efficient.

Expert Installation & Support

In cold climates, your heating system is a necessity, not just a luxury. To ensure your cold climate heat pump operates at peak performance—especially when temps hit -23 °F—professional installation is critical.

Factory Authorized Carrier Dealers understand proper sizing, calibration, and local climate nuances. Working with a professional ensures you get the most out of your air source heat pump, protecting your investment and your comfort. Find a qualified cold climate heat pump dealer today. And don't forget to ask about local utility rebates to help offset the cost.

Frequently Asked Questions

About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.

About The Expert Reviewer: Zach Dickey is a Product Manager for Residential Heat Pumps at Carrier Corporation, where he helps develop innovative heating and cooling solutions that meet homeowners' evolving comfort needs while aligning with industry trends, energy efficiency standards, and regulatory requirements.

Talk to your local HVAC dealer.

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.