Comfort™ 16 Coastal Heat Pump
27SCA5***C
Affordable comfort and energy efficiency for your coastal home.
Overview
The Comfort 16 Coastal Heat Pump is engineered for homes near the coastline, offering reliable heating and cooling with enhanced durability against salt air corrosion. With WeatherShield™ protection, this heat pump ensures long-lasting performance in tough coastal environments. Capable of up to 16 SEER2 energy efficiency, this ENERGY STAR® certified model on select sizes delivers cost-effective operation while maintaining comfort with standard features.
-
ENERGY STAR® Certified
Features
Standard comfort features to help keep you comfortable all year round.
Offers standard humidity control during cooling, contributing to a more comfortable indoor environment. For advanced humidity control, consider upgrading to a system with a two-stage or variable-speed compressor.
Operating with a sound level as low as 70 decibels, this provides a quiet environment both inside and outside your home.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential, while maintaining non-ozone depleting properties.
At a glance
Cooling Efficiency
Up to 16 SEER2 / Up to 13 EER2Heating Efficiency
Up to 8.1 HSPF2Sound Level
As low as 70 decibelsCompressor Type
Single-stageRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
Dense wire coil guardA heat pump built for coastal living, combining durability and energy efficiency to keep your home comfortable year-round.
Works great with
Documents
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.