Homeowner’s Guide to Carrier’s Best Furnaces

By Ryan Mayes
Expert Review By Seth Faber | Product Manager, Furnaces
October 13, 2026

Shopping for a new heating system can feel complex and technical, especially during the frigid winter months. Every home is unique, and so is every budget.

So, are Carrier furnaces any good? Yes. Carrier systems consistently lead the industry in comfort, energy efficiency, and premium features. As a trusted leader with a proven history of innovation, Carrier engineers heating solutions that keep people safe, comfortable, and in control of their home climate.

This furnace buying guide will showcase the best models—reaching up to 98.5% AFUE—so you can easily identify the exact system best suited for your home's footprint and heating needs. Explore Carrier’s full line of furnaces to find your perfect match.

 

A Carrier dealer showing a man inside a furnace after reviewing the best furnace buyers guide A Carrier dealer showing a man inside a furnace after reviewing the best furnace buyers guide

Carrier Series: Infinity®, Performance™ and Comfort™

Carrier gas furnaces are organized into three distinct series, helping you easily compare models when buying a new furnace: Infinity®, Performance™, and Comfort™. From sophisticated climate control to budget-friendly replacements, Carrier offers high-efficiency AFUE ratings across all three series.

  • Infinity® Series: Our most advanced series, offering our highest levels of performance and energy efficiency. Select models feature modulating technology for the ultimate in precise, adaptable temperature control and energy savings.
  • Performance™ Series: This series delivers dependable performance and enhanced savings, with select models using smart 2-stage heating technology.
  • Comfort™ Series: An economical, reliable choice for budget-driven replacements, with high-efficiency options available that deliver consistent performance without the premium price tag.

Series

Energy Savings

Gas Valve/Blower Type

Best For

Infinity®

Up to 98.5% AFUE

Modulating, Two-Stage or Single-Stage / Variable-Speed

Highest comfort & innovative features for more precise control

Performance™

Up to 97% AFUE

Two-Stage or Single-Stage / Variable 25-speed

Reliability & smart features

Comfort™

Up to 97% AFUE

Single-Stage / Multi 18-speed

Budget-friendly reliability

Top-Rated Carrier Systems: Choosing the Best Furnace for Your Space

With a range of top-rated systems, Carrier offers specialized performance for every home size, climate, and budget. This allows homeowners to select the best furnace for their specific needs. While Carrier has a deep-rooted legacy in HVAC, we continue to lead by engineering innovative furnace models that excel in efficiency, value, and environmental responsibility.

Best Overall Performance: Infinity® 98 Gas Furnace (Model 59MN7)

Best Carrier overall performance Infinity 98 gas furnace Best Carrier overall performance Infinity 98 gas furnace

The Infinity 98 Gas Furnace(Model 59MN7) is the highest efficiency furnace within the Carrier lineup, achieving up to 98.5% AFUE. Its modulating gas valve adjusts in tiny 1% increments to adapt precisely to your home's real-time heating needs.

  • Who It’s Best For: Homeowners who prioritize premium energy savings and the highest level of consistent indoor comfort.
  • Why Buy: It offers the best balance of advanced Greenspeed® Intelligence and incredibly quiet operation.

Daniel Donahue, general manager of Mullen Refrigeration Service in Latrobe, Pennsylvania explains why he believes the Carrier Infinity System is one of the best comfort solutions available to homeowners.

“I truly believe the Carrier Infinity System is one of the best comfort solutions available for homeowners,” Donahue said. “Carrier has engineered this system to deliver exceptional performance, with furnace options achieving AFUE ratings of more than 98%. Features like variable-speed blower motors and modulating gas valves help improve efficiency while also providing quieter operation and more consistent indoor comfort. When these components work together through the system’s advanced communication capabilities, homeowners can benefit from a level of comfort, efficiency and convenience that’s difficult to match.”

“The Infinity System’s smart communication technology also helps dealers provide a higher level of service. We can often identify maintenance needs or system issues before they become major problems, helping homeowners avoid unexpected breakdowns and potentially costly repairs. From improved energy efficiency and comfort to proactive support from their HVAC contractor, the Infinity System can provide meaningful benefits throughout the life of the equipment. That’s why I consider it one of the best options available for today’s homeowners.”

Best Smart Technology Balance: Performance™ 97 Gas Furnace (Model 59TP7)

Carrier performance 97 gas furnace Carrier performance 97 gas furnace

The Performance 97 Gas Furnace (Model 59TP7) is a dependable, mid-tier workhorse that uses 2-stage technology to perfectly balance upfront furnace costs and long-term performance.

  • Who It’s Best For: Homeowners seeking enhanced energy efficient savings without the full premium price tag of the Infinity line.
  • Why Buy: It provides smarter service capabilities via InteliSense™ Technology, which connects to your ecobee for Carrier smart thermostat to improve long-term maintenance and diagnostics.

Best for Environmentally-Conscious in Homes: Comfort™ 95 Ultra-Low NOx (Model 59SU5)

Carrier comfort 95 ultra-low NOx gas furnace Carrier comfort 95 ultra-low NOx gas furnace

Among the different types of furnaces available, the Comfort™ 95 Ultra-Low NOx (Model 59SU5) is specifically engineered to dramatically reduce nitrogen oxide emissions while maintaining an impressive and energy efficient rating up to 95% AFUE.

  • Who It’s Best For: Homeowners in regions with strict indoor air quality and environmental regulations who want premium quality without high emissions.
  • Region/Home Match: Homes in Colorado and select regions of California (such as the South Coast Air Quality Management District) that require reliable, emission-compliant gas heating.
  • Why Buy: It delivers robust, efficient comfort while meeting the most stringent environmental standards.

Best for Budget-Conscious Buyers: Comfort™ 96 Gas Furnace (Model 59SC6)

The Comfort™ 96 Gas Furnace (Model 59SC6) is an excellent choice for anyone buying a new furnace on a budget without sacrificing the renowned reliability of top furnace brands. It utilizes a single-stage gas valve focused on simplicity, durability, and consistent warmth.

  • Who It’s Best For: Homeowners or landlords seeking high-quality, standard comfort without a massive upfront investment.
  • Why Buy: It is the most economical way to achieve up to a 97% AFUE efficiency rating, helping to lower your monthly energy bill.

Essential Furnace Terminology

Ready to talk furnaces? Understanding the language of heating systems makes buying the right one simple. Here are the key terms you need to know:

  • AFUE (Annual Fuel Utilization Efficiency): Think of this as the gas mileage for your furnace. It measures the percentage of fuel converted into usable heat annually. A higher AFUE rating means greater efficiency and lower energy bills. The fuel source itself is also a major consideration, which you can explore further in our electric vs. gas vs. oil furnace comparison.
  • Gas Valve Types: This controls how your furnace produces heat. Single-stage units offer simple on/off operation. Two-stage units have high and low settings for improved efficiency. Modulating units adjust in tiny increments for the most precise comfort available.
  • Variable-Speed Blower: This is the motor that circulates air. Unlike single-speed blowers, it adjusts airflow to maintain consistent temperatures, reduce noise, and enhance air quality. The difference between modulating vs. variable speed is that one controls fuel (the gas valve) while the other controls air (the blower). When they work together, you get ultimate performance.
  • Greenspeed® Intelligence: Exclusive to Carrier, this is the pinnacle of HVAC innovation. It pairs adaptable-speed technology with smart controls to achieve unparalleled energy efficiency and precise comfort management.

Next Steps: Professional Sizing and Installation

To ensure your heating system operates flawlessly, a professional must perform a Manual J load calculation to determine the exact capacity needed for your home. Even the best Carrier unit can underperform if installed incorrectly. For milder climates, an expert might recommend a hybrid system, combining a heat pump and a furnace for optimal efficiency. Understanding the nuances of an electric heat pump vs. furnace is key to making the right choice.

To ensure your system is perfectly sized, start with a professional evaluation. Find a local Carrier expert today to schedule a home comfort assessment, calculate your furnace installation cost, and receive a personalized quote.

Frequently Asked Questions

About The Author: Ryan Mayes is a Senior Digital Brand Marketing Manager at Carrier who focuses on creating clear, helpful resources on HVAC topics. Ryan’s goal is to guide readers toward smart, confident decisions about their indoor comfort.

About The Expert Reviewer: Seth Faber is a Product Manager for Residential Furnaces at Carrier Corporation, where he helps develop dependable, high-performance heating solutions that deliver reliable comfort while meeting evolving homeowner needs, energy efficiency standards, and industry regulations.

Talk to your local HVAC dealer.

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.