Performance™ 96 Gas Furnace 59TP7

Performance™ 97 Gas Furnace

59TP7

Smart comfort, enhanced efficiency, and quiet performance.

  • Two-stage
  • InteliSense™ Technology
  • Enhanced Humidity Control
(46)
Loading dealer information...
Performance™ 96 Gas Furnace 59TP6
Overview

The Carrier Performance 97 Gas Furnace with InteliSense™ Technology is built to deliver a comfortable, reliable heating experience. With up to 97% AFUE efficiency, this furnace can help reduce heating expenses while lowering your carbon footprint. Two-stage heating and a variable-speed blower motor work together to maintain steady temperatures and balanced humidity. When paired with an ecobee for Carrier Smart Thermostat and data-sharing permissions enabled, InteliSense™ technology allows your dealer to remotely monitor system performance for faster diagnostics and dependable winter operation.

  • ENERGY STAR® Certified*

Features

At a glance

Heating Efficiency

Up to 97% AFUE

Gas Valve Technology

Two-stage

Blower Motor Type

Variable 25-speed

Fuel Type

Natural gas (optional propane conversion kit available)

Size

Available in various sizes to accommodate most homes

man and woman with dog sitting on a couch watching TV man and woman with dog sitting on a couch watching TV

Upgrade to the Performance 97 Furnace for superior comfort, energy savings, and smart, innovative heating technology.

Customer Reviews

4.5 /5

4.5 rating of Reviews (46)

Verified purchase

Emergency replacement of my 20 year old Carrier furnace

The new furnace seems to perform flawlessly. I am 82 and my wife will soon be 80 and so we run the fan continuously to maintain even 74 degrees throughout our home. Because the new furnace is only 9 months in service, it's durability has yet to be demonstrated. My previous Carrier furnace abruptly failed after twenty years in February requiring an emergency replacement at considerable cost ($7,500) by Ehlers Heating and Cooling..


Verified purchase

Great Choice

\*\*\*\*\*\*


Verified purchase

Great purchase !

Im very please with my new unit, it runs well and is quiet. It's also efficient.


Verified purchase

Great name great price

Good comfort and noise level in the basement


Verified purchase

Great quality and performance

Very impressed with the quality and performance of this gas furnace. The furnace operates quietly and delivers excellent efficiency.


Verified purchase

Quiet powerful

Always depend on carrier products


Documents

Brochure

Carrier Gas Furnace Comparison Flyer

Performance Series 90% Gas Furnaces Consumer Brochure

Carrier InteliSense Technology Consumer Flyer

Owner's Manual

Condensing Gas Furnace Owner's Manual

Chaudière à condensation à gaz

Warranty Card

Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger

California residents please see Proposition 65

 

*Certain sizes meet ENERGY STAR® version 5.0 North (97%+), or ENERGY STAR® version 5.0 South (95%+) criteria for gas furnaces, depending on orientation specific AFUE.  See Product Specifications for details.

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

 

This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Local Carrier dealers are ready to help.

Carrier dealers work with you to understand your needs, recommend the perfect solution and ensure your comfort is second to none.