Infinity® 98 Gas Furnace 59MN7

Infinity® 98 Gas Furnace

59MN7

Our most advanced, energy-efficient furnace with unparalleled comfort and humidity control.

  • Greenspeed® intelligence
  • Modulating
  • Ideal Humidity System™
(394)
Loading dealer information...
 Infinity® 98 Gas Furnace 59MN7
Overview

The Infinity® 98 Gas Furnace with Greenspeed® Intelligence represents the pinnacle of heating innovation. With an impressive AFUE rating of up to 98.5%, this furnace combines exceptional energy efficiency with precise comfort control. Its modulating gas valve, paired with an Infinity® System Control, allows it to adjust in 1% increments to deliver exactly the heat your home needs. This advanced technology ensures quieter operation, tighter temperature regulation, and reduced energy consumption. The variable-speed blower also improves air conditioning and summer dehumidification, making it a year-round comfort leader.

  • ENERGY STAR® Certified*

Features

At a glance

Heating Efficiency

Up to 98.5% AFUE

Gas Valve Technology

Modulating

Blower Motor Type

Variable-speed

Fuel Type

Natural gas

Size

Available in various sizes to accommodate most homes

coffee cup on table with woman in background reading coffee cup on table with woman in background reading

Experience energy savings and consistent comfort with Carrier’s Infinity 98 Furnace, designed to elevate your home’s environment year-round.

Customer Reviews

4.4 /5

4.4 rating of Reviews (394)

Verified purchase

Dealer knowledge, local reputation, experienced staff from front office to filed technicians. Have operated the system to include heating and cooling seasins and the system has performed as advertised. The system has certainly added value to my property. Fred Martin and his company are a valuable asset to the Carrier Brand. In todays business climate Carrier and Martin Enterprize stand far and away above the competition. The culture of both organizations is a winning competition.

Fred Martin, owner Martin enterprises leads an excellent organization from the office staff to the field installers and maintenance technicians. We have been through both heating and air conditioning seasons with our new system and it has performed as sold by Fred. This organization is is an asset to the Carrier brand.


Verified purchase

good

replaced 20 year old infinity


Verified purchase

Not recommended, every year it’s giving me trouble.

Every year something broke, or giving me the error code.


Verified purchase

#1

Good product


Verified purchase

Can be inconsistent in heating.

The heat is inconsistent. Sometimes 72 is nicely warm, sometimes hot, sometimes chilly. No rhyme or reason, not dependent on outside weather. I'm having to set the thermostat hight this year for the same heat that I had last year. It is very quiet 90% of time but when in high mode is still noisy. Fortunately, it doesn't run in that mode often. My heating bills have gone down.


Verified purchase

Great heater

Furnace runs great. Only issue is one of the remote sensors seems to flash randomly a bright light which, when trying to sleep, can be a bit of an annoyance.


Documents

Brochure

Infinity 90% Gas Furnaces Consumer Brochure

Carrier Gas Furnace Comparison Flyer

Owner's Manual

Condensing Gas Furnace Owner's Manual

Chaudière à condensation à gaz

Warranty Card

Carrier Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes

California residents please see Proposition 65

 

*Certain sizes meet ENERGY STAR® version 5.0 North (97%+), or ENERGY STAR® version 5.0 South (95%+) criteria for gas furnaces, depending on orientation specific AFUE.  See Product Specifications for details.

Legal disclaimer

1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.

2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.

 

This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).

Need help finding the right furnace?

Find a local expert

Local Carrier dealers are ready to help.

Carrier dealers know what it takes to deliver trusted solutions, and ensure your comfort every step of the way.