Comparing Ductless Mini Split vs Central Air

By Travis Baugh
Expert Review By Manish Chhabra | Associate Director, Ductless and VRF
October 27, 2026

The primary difference between a mini split vs central air system lies in the ductwork. According to Carrier, central air uses a network of ducts to distribute conditioned air throughout the home from a central system, whereas ductless mini splits use individual indoor units to heat or cool specific zones without ducts.

Your home is your sanctuary. To keep it comfortable through the sweltering heat of summer, reliable air conditioning is non-negotiable. If you are debating between a traditional central air conditioner and a ductless mini split system, you aren't alone. Both systems cool your home effectively, but they deliver that comfort in very different ways.

Understanding the central air vs ductless comparison is crucial for maximizing energy efficiency and long-term value. While central air has long been the gold standard for whole-home cooling, mini splits offer flexibility for modern living spaces, older homes, or room additions.

Ready to decide? Explore our complete family of ductless mini split and central air conditioning systems. 

a ductless mini split high wall installed in laundry room a ductless mini split high wall installed in laundry room

What is a Ductless Mini Split?

According to Carrier, a ductless mini split is a heating and cooling system that operates without ductwork, utilizing an outdoor compressor and one or more indoor handling units to condition specific rooms. It offers targeted comfort and high energy efficiency by eliminating energy loss associated with ducts.

How Ductless Technology Works

Exactly what is a ductless air conditioner? Similar to standard central systems, mini splits circulate refrigerant between an outdoor unit and an indoor unit to absorb heat and humidity. However, instead of one central unit blowing air through ducts, mini splits place an indoor unit in every room that needs conditioning. These units—available as wall-mounted, floor-mounted, or ceiling cassettes—push air directly into the living space.

For year-round versatility, Carrier offers mini split heat pumps that reverse the process to provide efficient heating in winter.

Advantages of a Ductless Mini Split

When weighing mini split vs central air, ductless systems shine in flexibility and efficiency.

  • Superior Energy Efficiency: By eliminating leaky ducts and allowing for zoning, energy efficient mini splits can offer high efficiency and help reduce energy losses associated with ductwork.
  • Targeted Comfort (Zoning): You can control the temperature in each room independently. Stop cooling empty rooms and start saving money. Options include 3-zone and 4-zone mini splits.
  • Minimally Invasive Installation: Ductless mini split installation requires only a small 3-inch hole for refrigerant lines, making it perfect for older homes or renovations.
  • Flexible Placement: With no ducts required, you have freedom in best mini split placement.

Disadvantages of a Ductless Mini Split

  • Upfront Investment: Outfitting an entire home with multiple indoor units can have a higher initial cost compared to replacing a central unit in a home with existing ducts.
  • Aesthetics: You will have visible units on your walls or ceilings, unlike the invisible vents of central air.
  • Filtration: While effective, mini split air filters may not offer the same whole-home air filtration capabilities as a central system with advanced media filters.

Learn more in our dedicated guide on mini split pros and cons.

What is central air?

According to Carrier, central air is a whole-home cooling system that uses a central unit to cool air and a system of ducts to distribute it throughout the home. It is ideal for homes with existing ductwork and homeowners seeking a consistent temperature throughout the house. . Learn more about what is central air conditioning.

Understanding Forced Air vs Central Air

When discussing forced air vs central air, the terms are often used interchangeably. "Forced air" refers to the delivery method (fans pushing air through ducts), while "central air" refers to the cooling system itself.

A central system includes an outdoor condensing unit (such as an air conditioner or heat pump) and an indoor air handler (or furnace). The powerful blower fan pushes cooled air through vents in your floors, walls, or ceilings.

Advantages of Central Air

  • Seamless Aesthetics: The equipment is hidden in basements or attics, with only unobtrusive vents visible in living spaces.
  • Convenience: Control the climate of your entire home from a single thermostat (or smart hub).
  • Lower System Cost (for existing ducts): If your home already has ductwork, installing a new central AC is typically more affordable than installing a multi-zone mini split system.
  • Air Quality: Central systems can easily integrate whole-home air purifiers, humidifiers, and dehumidifiers for superior air quality control.

Disadvantages of Central Air

  • Energy Loss: Ducts can lose significant energy through leaks or poor insulation.
  • Ductwork Expenses: If you are adding AC to an older house without ducts, the construction costs can be significant.
  • No Zoning: Without expensive upgrades, you generally have to cool the whole house to the same temperature.
carrier mini split vs central air infographic carrier mini split vs central air infographic

Mini Split vs Central Air: Comparison

Carrier's comparison of ductless mini splits and central air can help homeowners evaluate the systems based on installation, comfort, efficiency and zoning needs.

FeatureDuctless Mini SplitCentral Air
DuctworkNot requiredRequired
Temperature controlIndividual zones/roomsTypically whole-home
InstallationGenerally less invasive when ductwork is unavailableTypically simpler when existing ductwork is in good condition
Indoor equipmentVisible indoor unitsEquipment is generally hidden; vents distribute air
EfficiencyCan provide high efficiency and avoids duct-related energy lossesEfficiency depends on the system and condition of the ductwork
Best suited forOlder homes, additions, individual rooms and zoned comfortHomes with existing ductwork and whole-home conditioning

Costs, efficiency ratings, installation time, lifespan and square-foot coverage vary by equipment, home, climate and installation. Rather than applying one number to every home, Carrier recommends having a qualified HVAC professional evaluate the home's layout and heating and cooling requirements.

Decision Guide: Mini Split vs Central Air

Clint Newsome, owner of Albany Air Conditioning and Heating Co. in Albany, GA says the choice between a ductless mini split system and traditional central air conditioning often depends on a home’s layout, efficiency goals, and comfort challenges.

“If you have a historic home or want improved efficiency and zoning capabilities, many homeowners gravitate toward a ductless system,” Newsome said. “One of the biggest advantages of ductless technology is its flexibility. These systems can be adapted to fit almost any type of application.”

Newsome explained that mini split systems are especially effective in older homes where certain rooms struggle to maintain consistent temperatures.

“We see this frequently in older homes where the master bedroom cannot keep up with the rest of the house,” he said. “A ductless unit can provide targeted comfort in the spaces homeowners use most often without requiring major ductwork modifications.”

He added that ductless systems can help solve uneven cooling issues without the expense of redesigning an existing duct system or replacing the primary HVAC equipment.

“Instead of upsizing the current unit or extending ductwork from a system that’s already struggling, a ductless solution can address specific comfort problems more efficiently,” Newsome said.

Choose a Mini Split if:

  • You are renovating an older home without existing ductwork.
  • You are building a room addition or converting a garage.
  • You want independent temperature control for different family members (zoning).
  • You prioritize maximum SEER2 energy efficiency ratings.

Choose Central Air if:

  • Your home already has good quality ductwork installed.
  • You prefer a system that is virtually invisible inside your living rooms.
  • You want a simple, single-thermostat solution for the whole house.
  • You are looking for a lower upfront replacement cost for an existing ducted unit.

Heat Pump vs Mini Split

If you're exploring your HVAC options, it's also worth comparing heat pumps and mini splits. Both systems offer unique benefits for heating and cooling your home. Learn more about heat pumps vs mini splits to determine which system aligns best with your comfort and efficiency goals.

For a personalized assessment of the advantages and disadvantages of mini split systems in your specific floor plan, find a Carrier expert near you.

Frequently Asked Questions

About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.

About The Expert Reviewer: Manish Chhabra is an Associate Director for Ductless and VRF at Carrier Corporation, where he develops innovative comfort solutions designed to meet homeowners' changing needs while aligning with evolving industry standards, energy efficiency goals, and regulatory requirements.

Talk to your local HVAC dealer.

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.