Guide To Energy Efficient Ductless Heat Pumps
An energy efficient ductless heat pump is a duct-free heating and cooling system that uses an inverter-driven variable-speed compressor to deliver precise comfort, with Carrier Infinity® ductless heat pumps offering SEER2 ratings up to 35.1 — like the Carrier Infinity® 37MPRA.
Yes, mini splits are highly efficient. By eliminating energy loss associated with ductwork and utilizing advanced inverter technology, an energy efficient ductless heat pump or air conditioner delivers precise temperature control directly to the zones where you live, helping reduce energy use compared with systems that distribute conditioned air through ductwork.
Ductless mini split systems are gaining momentum as a viable option for heating and cooling comfort. If you are asking yourself, “are mini splits efficient?” you’ve come to the right place. This guide explains the mechanics of mini split efficiency, how they compare to central air, and the technology that makes them a smart investment for your home.
For information on pricing, you’ll need to check out the content available on our ductless air conditioner cost web page.
How Ductless Efficiency Works
To understand the efficiency, you must understand the design. In many ways, ductless mini split systems mirror central air conditioning and heat pumps. Both use an indoor and outdoor unit connected by refrigerant tubing to transfer heat.
However, the distribution makes the difference:
- Central Air: Relies on one central unit pushing air through a network of ducts to the entire home—even empty rooms.
- Mini Splits: The indoor unit sits directly in the room it serves. It blows conditioned air directly into the space, sized perfectly to help meet that specific room's needs.
Jason Krieg, owner of Alamo Air Austin in Austin, TX, explains that ductless mini split systems can offer efficiency advantages over traditional central air systems by avoiding the energy losses commonly associated with ductwork.
“With a ductless mini split system, the conditioned air is delivered directly into the room without traveling through an extensive duct system,” Krieg said. “In traditional ducted systems, some energy can be lost through air leakage, heat transfer, and airflow resistance within the ductwork. By eliminating those losses, ductless systems can often deliver heating and cooling more efficiently to the occupied space.”
Learn more about how a mini split works and the differences between central air vs. mini splits.
Are mini splits more efficient than central air?
Carrier ductless heat pumps offer efficiency ratings that can exceed those of many traditional central AC and heat pump systems. For example, the Carrier Infinity® 37MPRA offers up to 35.1 SEER2 and 30 HSPF2.
Why the discrepancy? It comes down to two major factors: duct loss and inverter technology.
1. Eliminating Duct Loss
Central systems circulate air through ductwork hidden in walls. As air travels,duct systems can lose 20% to 30% of the air moving through them due to leaks, holes, and poorly connected ducts, according to ENERGY STAR.1
- The Ductless Advantage: Carrier ductless mini splits deliver conditioned air directly into the space without using a network of distribution ducts, eliminating this source of duct-related air loss.
2. Targeted Zoning vs. Whole-Home Conditioning
Central systems often heat or cool the entire house, regardless of occupancy.
- The Ductless Advantage: Carrier ductless systems allow homeowners to control individual zones, so energy can be directed toward occupied spaces rather than conditioning every room at the same temperature.
3. Inverter Technology
Most central systems operate on a "stop-and-go" cycle—running at full blast until the target temperature is reached, then shutting off.
- The Ductless Advantage: Carrier ductless heat pumps use variable-speed compressor technology that can adjust operation to help maintain the desired temperature more precisely, rather than relying solely on full-capacity on/off cycles. This constant, low-energy state delivers higher SEER2 and HSPF2 efficiency ratings.
Carrier Efficiency Benchmark
The following Carrier ductless heat pumps illustrate the range of efficiency available across the lineup:
| Carrier Model | SEER2 | HSPF2 | Sound Levels |
| Infinity® 37MPRA | Up to 35.1 | Up to 30 | As low as 57 dB |
| Performance™ 37MARA | Up to 26 | Up to 13.9 | As low as 52.5 dB |
| Comfort™ 37MHRAQ | Up to 22.4 | Up to 9.4 | As low as 52.5 dB |
Pros and Cons of Mini Split Efficiency
Investing in comfort requires weighing the benefits against the logistics. Here is how high efficiency ductless air conditioners stack up against traditional systems.
Mini Split Efficiency: Pros
- Superior Ratings: Mini split heat pumps boast impressive SEER2 (cooling) and HSPF2 (heating) numbers. Carrier ductless heat pumps offer SEER2 and HSPF2 ratings across a range of efficiency levels. The Carrier Infinity® 37MPRA reaches up to 35.1 SEER2 and 30 HSPF2.
- Precision Zoning: Efficiency can help pay for itself when you stop cooling empty rooms. Targeted comfort allows for personalized climate zones. Learn about 3-zone mini splits and 4-zone mini splits.
- Zero Duct Loss: By removing ducts from the equation, you keep the conditioned air where it belongs—in your living space.
- Flexible Installation: Installing a ductless mini split system avoids the heavy construction costs of retrofitting ductwork.
Mini Split Efficiency: Cons
- Aesthetics: Wall, ceiling, or floor-mounted units are visible within the room. While modern designs are sleek, they cannot be blocked by furniture or decor without reducing efficiency. Learn more about mini split unit placement to hellp fit your aesthics.
- Maintenance Diligence: While central filters last months, Carrier recommends monthly cleaning for energy efficient ductless heat pump filters to maintain optimal airflow and prevent dust buildup on fans. Learn more about mini split maintenance.
- Whole-Home Cost: Outfitting a large home with a unit in every room can have a higher upfront equipment cost than a single central unit, though reduced ductwork requirements and targeted zoning can affect the overall installation and operating costs.
For a deeper dive, read our comparison of mini split vs central air.
Sizing for Efficiency: Can a Mini Split Work for Multiple Rooms?
Yes. Multi-zone systems allow one outdoor unit to power multiple indoor heads. However, proper sizing is critical for efficiency.
If a unit is too small, it runs constantly, which can affect comfort and system performance. If it is too large, it may short cycle, which can reduce dehumidification and comfort. A qualified HVAC professional will calculate the required BTUs based on room size, windows, and insulation.
If you are asking “ how big of a mini split do I need?”, contact a local Carrier expert for a precise calculation.
Carrier's Energy Efficient Ductless Heat Pumps
Carrier offers ductless heat pumps across multiple efficiency levels. The Carrier Infinity® 37MPRA offers up to 35.1 SEER2 and 30 HSPF2, while the Performance™ 37MARA offers up to 26 SEER2 and 13.9 HSPF2.
The Carrier Infinity® 37MPRA is ENERGY STAR® certified across all sizes and is designed to provide reliable heating down to -22°F.
Explore Carrier's Most Efficient Mini Split AC and Heat Systems
Our most efficient pairing combines the 37MPRA outdoor unit with the 45MPHA high wall indoor unit.
The 37MPRA delivers up to 35.1 SEER2 and 30 HSPF2 when properly matched, making it Carrier's highest-rated ductless heat pump in this lineup.
Investing in a higher SEER2 system may have a higher initial cost, but for homeowners planning to stay in their homes, the long-term efficiency advantages may make it a prudent choice.
Ready to upgrade your home comfort? Find a Carrier expert to find the right mini split for your home.
Explore Carrier Ductless Mini Splits
Frequently Asked Questions
Most mini split heat pumps and air conditioners are incredibly efficient, often outperforming central air. Top-tier models can reach up to 35 SEER2, helping reduce energy consumption compared to standard systems.
Many mini split systems typically begin to lose efficiency when outdoor temperatures drop below 20°F (-6°C). However, some modern models can maintain performance in much colder climates.
By delivering conditioned air directly to the room and eliminating the energy loss associated with leaky ductwork, mini splits generally can help lower energy bills relative to central forced-air systems.
Replacing a furnace with an electric mini split will increase your electric usage, but usually lowers your total energy costs (gas + electric) due to the high efficiency of heat pump technology.
Running a mini split is generally cheaper, especially for zoning. Cooling only the rooms you are using saves energy compared to cooling an entire empty house with central AC.
For maximum efficiency, it is often better to use the "Set it and forget it" method with mini splits rather than turning them on and off completely, as the variable speed motor maintains temperature with very little energy usage.
A SEER2 rating of 20 or higher is considered excellent for a mini split. Carrier offers systems up to 35 SEER2 for maximum energy savings.
About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.
About The Expert Reviewer: Manish Chhabra is a Product Manager for Residential Ductless Mini Splits at Carrier Corporation, where he develops innovative comfort solutions designed to meet homeowners' changing needs while aligning with evolving industry standards, energy efficiency goals, and regulatory requirements.