ecobee for Carrier Smart Thermostat Premium
EB-STATE6ICR-01
A smarter way to save energy and stay comfortable.
The ecobee for Carrier Smart Thermostat Premium is designed to go beyond traditional temperature control. It connects seamlessly with third-party platforms like Apple® HomeKit®, Amazon Alexa®, and Google® Assistant for a truly smart home experience. With its built-in air quality monitor, voice control capabilities, and monthly energy insights, this smart thermostat doesn’t just help you save energy, it optimizes your comfort based on your preferences and real-world conditions. Pairing with InteliSense™ technology, it offers remote system diagnostics and support, to help ensure your system is always operating at peak performance.
Features
Can help save up to 26% in annual energy costs compared to traditional thermostats, reducing heating and cooling bills and supporting sustainability.¹
Detects poor indoor air quality and provides actionable improvement suggestions, to help enhance overall home health.
Manage your system anywhere via your Apple® or Android® devices, giving you complete control even when you're away.²
Fully integrates with Apple® HomeKit®, Amazon Alexa®, Google Assistant®, Samsung® SmartThings®, and more, ensuring seamless smart home functionality.
Allows hands-free temperature adjustments using Siri³ or Alexa for added convenience.
Features Spotify Connect compatibility, letting you stream music to a Bluetooth® speaker for an elevated home ambiance.²
Five–year limited warranty when purchased through and installed by a Carrier expert.⁴
Discover how the ecobee for Carrier Smart Thermostat Premium unlocks comfort, efficiency, and complete control tailored to your lifestyle
Customer Reviews
4.3 /5
4.3 rating of Reviews (76)
Still Learning
September 28, 2026
Would have given it a full 5 if understood its options better
202609
September 27, 2026
Programmability is outstanding
Nice unit but one issue. Display does not reflect the actual temperature.
September 23, 2026
I am not sure why the display shows 68 when I set it for 70. And my temp sensor beside the thermostat shows it's 73.
Setting away and home comfortably a breeze to program
September 14, 2026
It makes home and travel control- very convenient
Very pleased with the product.
September 5, 2026
So quiet, we had a Carrier before. Was pleased with it that was over 25 years ago. The new one is much quieter. VERY satisfied
Ecobee working as expected
September 3, 2026
working as expected
Documents
California residents please see Proposition 65
Legal disclaimer
1. Compared to a hold of 72°F. See https://www.ecobee.com/savings/ for details.
2. When connected to the Internet through a Wi-Fi® network.
3. Apple home hub required to enable Siri
4. When purchased through and installed by a Carrier expert. See warranty certificate for complete details and restrictions.
Third-party trademarks and logos are the property of their respective owners.