Choosing The Best Smart Thermostat For Your Home In 2026

By Travis Baugh
Expert Review By Janet Shaw | Product Manager, Thermostats

Finding the best smart thermostat for your home is the first step toward unlocking unparalleled comfort and next-level energy efficiency. In this guide, we’ll walk through the variables involved to help you make the right choice, including knowing your existing HVAC system’s thermostat capabilities, understanding the types of thermostats, and weighing the innovative features that define modern home climate control.

Why Choose a Smart Thermostat?

The best smart thermostat does more than just read the temperature—it acts as the brain of your home's HVAC system. It offers tangible benefits that help:

  • Bolster comfort: Precise control ensures every room feels exactly how you want it.
  • Enhance convenience: Manage your climate from anywhere via smartphone or voice command.
  • Raise energy efficiency: Intelligent algorithms optimize usage to lower energy bills.
carrier smart thermostats benefits infographic carrier smart thermostats benefits infographic

One of the key advantages is energy savings. Smart thermostats learn your schedule and adjust the temperature automatically, reducing heating and cooling when you’re not at home. This helps lower energy bills while maintaining a comfortable environment when you return. Learn more about energy-saving thermostats.

Smart thermostats can be controlled remotely via smartphone apps like the Carrier SmartHome App, allowing you to adjust settings from anywhere. This is particularly useful for making last-minute changes or pre-conditioning your home before you arrive.

Many smart thermostats are also compatible with other smart home devices, such as voice assistants like Alexa or Google Assistant, making it easier to control your home’s climate with simple voice commands. Additionally, some models provide insights into your energy usage and suggest ways to improve efficiency. Choosing a smart thermostat not only adds convenience but also helps reduce your carbon footprint, making it a smart choice for modern homes.

Nine Key Features To Consider When Selecting The Best Wifi Thermostat

When searching for the best wifi thermostat, you must look beyond the design. Once you understand your existing HVAC system’s capabilities, dig into these nine critical features to ensure your investment delivers long-term value.

1. Know Your HVAC System’s Thermostat Capabilities

Make sure the thermostat you choose is compatible with your home’s HVAC system. Whether you have a single-stage heating and cooling system with one speed or a multi-stage system (requiring a 2-stage thermostat) with high and low speeds will affect your thermostat choices.

If your home has a heat pump, you'll need a thermostat that can manage auxiliary heat. You will want to confirm that the thermostat works with your specific heat source (electric, gas, or oil). If you have a zoned heating and cooling system, make sure the thermostat supports it. Check if your current thermostat uses a C-wire (common wire), which many newer, smart thermostats require for power. If your current setup lacks a C-wire, some smart models offer power adapters or workarounds.

2. Thermostat Ease of Use

Look for a user-friendly interface with easy-to-read displays, especially if you prefer manual controls. Touchscreens can be convenient but make sure they are intuitive and responsive.

3. Energy Saving Features

The best home thermostat options come with features like detailed energy reports, which help you understand your energy usage patterns and uncover actionable ways to save money.

4. Mobile App Ease Of Use

With smart thermostats, you can adjust the temperature from anywhere using a mobile app, such as the Carrier SmartHome app. Read reviews of the app online to see how intuitive the mobile app is to navigate and ensure it offers a seamless user experience.

5. Smart Home Assistant Capability

You’ll want to research if the smart thermostat is compatible with any smart home assistants you may be using at home, such as Alexa, Google Assistant, or Apple HomeKit, for hands-free adjustments.

6. Temperature Sensors

Some smart thermostats come with additional temperature sensors you can place in different rooms, allowing you to prioritize certain areas of your home to maintain comfort in specific zones, eliminating hot or cold spots.

7. Energy Star Certification

Look for thermostats with ENERGY STAR® certification for optimal energy efficiency. These models are designed to save energy and help lower your energy bills while reducing your environmental impact.

8. Rebates

Check with your utility company for potential rebates or discounts for upgrading to an energy-efficient thermostat, especially if you choose a smart model.

9. Budget

Higher-end smart thermostats with advanced features like learning capabilities, remote sensors, and better integration with smart home systems may carry a higher price tag. Determine which best smart thermostat model fits your family’s budget while delivering the features you need. Look into financing plans offered by your local Carrier dealer to help break your HVAC purchase into affordable monthly payments.

a carrier dealer checks if a thermostat is why an ac is not cooling a carrier dealer checks if a thermostat is why an ac is not cooling

Selecting The Best Thermostat For Your Home

Carrier offers a wide variety of innovative thermostat options to help you pick the best thermostat for your lifestyle.

Infinity System Control

Slick and intuitive, the Infinity System Control helps you maximize the features of an Infinity System. When part of a complete Infinity System with Greenspeed® intelligence, the control makes subtle adjustments for precise temperature and humidity control. With Wi-Fi® connectivity and built-in smarts, the Infinity System Control puts you in command of comfort and energy savings like never before. Optimize your savings by smoothly and efficiently bringing comfort levels to programmed settings. Occupancy sensing automatically sets the system to its highest efficiency when you’re away. The Infinity System Control even reminds you when it’s time to change air filters, humidifier pads, UV lights, or schedule HVAC maintenance.

ecobee for Carrier Smart Thermostats

Carrier and ecobee offer innovative smart thermostat technology with savvy ecobee for Carrier Smart Thermostats. These thermostats allow you to set a home schedule and personal comfort preferences in addition to helping you save on your annual energy costs. Pair the ecobee for Carrier with Intelisense with the Intelisense-enabled Performance Series equipment and opt in to data sharing for connected comfort benefits. Intelisense Technology allows for critical equipment performance data to be gathered and shared with your dealer who can reassure you that your system is running properly. This smart home compatible thermostat works seamlessly with third-party smart home platforms such as Apple® HomeKit®, Amazon® Alexa®, Google® Assistant, Samsung® SmartThings® and IFTTT®. The ecobee3 lite is constantly analyzing patterns and adjusting itself to help you save on your annual energy costs.

Carrier Smart Thermostat

The Carrier Smart Thermostat is the newest and most affordable model in our growing family of thermostats. With a simple touch, it clearly displays system mode, current temperature, fan mode setting, and set-point temperature. This smart thermostat manages single- and two-stage systems as well as indoor air quality accessories to provide comfort-boosting control. Your Carrier dealer can even provide improved system service by remotely viewing the Carrier Smart Thermostat’s operating status data. To enable this feature, you’ll need to accept our terms and conditions, including system status viewing by your dealer. Set customized comfort schedules to match your lifestyle on the Carrier Home App. This thermostat works seamlessly with most third-party smart home platforms. Intuitive LED lighting allows you to see the current operation mode.

How Do Smart Thermostats Work?

What is the best smart thermostat technology doing behind the scenes? Smart thermostats use advanced sensors and occupancy detection to monitor and adapt to your home’s temperature needs dynamically. They track factors like room temperature, humidity, and the presence of people in the home. If you’re experiencing thermostat issues or noticing signs of a bad thermostat, troubleshooting common problems can help ensure your system is functioning optimally. Occupancy detection helps adjust the temperature when you’re away or asleep, ensuring energy is not wasted.

These thermostats are equipped with machine learning algorithms that learn from your daily habits and preferences. Over time, the system adjusts automatically to provide the ideal temperature at specific times of day, optimizing comfort and energy use.

Smart thermostats also gather data on energy consumption patterns and home temperature trends. They analyze this information to make real-time adjustments and offer insights through smartphone apps or dashboards. This data-driven approach helps you make informed decisions on energy use, leading to cost savings and a more energy-efficient home.

Learn more about what is a smart thermostat and how do they work.

Understand A Smart Thermostat vs. A Programmable Thermostat

Selecting the best smart thermostat for your home requires knowing the difference between a smart thermostat and a programmable thermostat.

Smart Thermostats

Smart thermostats connect to Wi-Fi and can be controlled remotely via a smartphone app. They offer advanced features like learning capabilities, geofencing, and voice control. You can adjust the temperature based on your phone’s location, turning the system on or off when you leave or return home. Many are compatible with smart home assistants. Settings can be personalized to your home comfort preferences and weekly and monthly energy insights are available. Smart thermostats use occupancy sensing to tell if you are home or not and can automatically adjust to the weather outside.

Programmable Thermostats

Programmable thermostats allow you to manually set a schedule for different temperatures throughout the day and week, which can help with energy savings. While the feature set is not as robust as smart thermostats, programmable thermostats often allow you to put your system in vacation mode if you are going away and can send you temperature, humidity, and system alerts. Geofencing is not available nor is remote control via an app.

Work With Your Carrier Dealer To Select The Best Wi-Fi Thermostat

Whether your goal is to cut down on energy bills, gain better control over your HVAC system, or simply upgrade your home’s intelligence, a Carrier smart thermostat is the ideal choice. Schedule an appointment with your local Carrier dealer to identify the best thermostat for home HVAC systems like yours.

Working with an HVAC contractor is important when selecting the best smart thermostat because they can assess your system's compatibility and ensure the right fit for your needs. An experienced contractor will help you choose a thermostat that works efficiently with your HVAC system, optimizing performance and energy savings. They can also handle the thermostat installation, ensuring that wiring, connections, and setup are done correctly. By consulting a professional, you’ll avoid potential issues and maximize the benefits of smart thermostats like remote control and automated scheduling.

Frequently Asked Questions

About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.

About The Author: Janet Shaw is a Product Manager for Residential Thermostats at Carrier Corporation, where she focuses on developing innovative thermostat solutions that help homeowners improve comfort, convenience, and energy efficiency. Janet's goal is to help consumers better understand smart thermostat technology so they can make informed decisions about managing their home's comfort.

Talk to your local HVAC dealer.

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.