ecobee for Carrier Smart Thermostat Lite
EB-STATE7ICR-01
A smarter approach to comfort and energy savings.
The ecobee Lite with InteliSense™ is a stylish, smart addition to your home comfort system. When paired with InteliSense-enabled Performance™ Series equipment and data sharing is enabled, you can enjoy the convenience of connected comfort. InteliSense technology allows your dealer to remotely monitor your system’s operational health and use digital tools to provide faster, more efficient service—including remote troubleshooting when needed. Designed to adapt to your lifestyle, this smart thermostat learns your schedule, comfort preferences, and even adjusts based on local weather. It can also deliver monthly energy insights and help you better understand how your heating and cooling system is performing.
Features
Can help save up to 23% in annual energy costs compared to traditional thermostats, reducing heating and cooling bills and supporting sustainability.1
Manage your system anywhere via your Apple® or Android® devices, giving you complete control even when you're away.²
Fully integrates with Apple® HomeKit®, Amazon Alexa®, Google® Assistant™, Samsung® SmartThings®, and more, ensuring seamless smart home functionality.3
Five–year limited warranty when purchased through and installed by a Carrier expert.⁴
Discover how the ecobee for Carrier Smart Thermostat Premium unlocks comfort, efficiency, and complete control tailored to your lifestyle
Customer Reviews
4.0 /5
4.0 rating of Reviews (7)
Not user friendly
November 17, 2026
Not user friendly
Nice but to loud rumbles the whole house
November 15, 2026
Heat pump is so loud I would not recommend this product
Ecobee interface with thermostat
October 4, 2026
Easy to use. Like that it sends error message to the dealer.
first-time smart thermostat user
September 30, 2026
the thermostat is extremely quiet. I don't know anything about the warranty.
ECOBee Thermostat
September 26, 2026
The ECOBee does not allow us to change the fan speed, even though the fan is veriable speed.
Best thermostat yet
August 4, 2026
Does everything and somehow manages to be pretty easy to use. All of the basic controls you might use daily are right up top in the navigation, which is appreciated. And the settings are easy too. The schedule could be easier to set up, but I have yet to find a thermostat that makes scheduling what I'd call easy. But I'd def buy this one again.
Documents
Brochure
ecobee for Carrier Smart Thermostat Lite Specification Sheet
ecobee for Carrier Smart Thermostats with InteliSense Technology
Carrier InteliSense Technology Consumer Flyer
Warranty Card
Limited Warranty for ecobee® for Carrier: ecobee3 lite, ecobee Smart Thermostat LITE, ecobee Smart Thermostat Premium
Garan??e limitée pour ecobeeMD pour Carrier : ecobee3 lite, thermostat intelligent ecobee LITE, thermostat intelligent ecobee Premium (le « produit »)
California residents please see Proposition 65
Legal disclaimer
1. Compared to a hold of 72°F. See https://www.ecobee.com/savings/ for details.
2. When connected to the Internet through a Wi-Fi® network.
3. Apple home hub required to enable Siri
4. When purchased through and installed by a Carrier expert. See warranty certificate for complete details and restrictions.
Third-party trademarks and logos are the property of their respective owners.