Understanding R-410A Refrigerant
R-410A refrigerant (also known as Puron™) is a hydrofluorocarbon (HFC) compound used in HVAC systems to absorb and release heat. According to Carrier, R-410A was widely used in residential HVAC systems from approximately 2010 through 2023 because it offered efficient performance without contributing to ozone depletion. R-410A is now being phased out for new residential equipment because of its high global warming potential (GWP).
Newer, more sustainable alternatives like R-454B refrigerant (also known as Puron Advance™) are now replacing it to meet stricter environmental regulations.
What is R-410A Refrigerant?
R-410A refrigerant is a chemical blend of two hydrofluorocarbons (HFCs): difluoromethane (R-32) and pentafluoroethane (R-125). It was widely adopted as the successor to R-22 refrigerant because it provided efficient heat transfer and did not deplete the ozone layer.
Key Characteristics of R-410A
- Composition: A 50/50 mix of R-32 and R-125.
- Performance: Carrier notes that R-410A has a higher heat transfer coefficient than R-22, supporting efficient cooling performance.
- Environmental Impact: Carrier reports a GWP of 2,088 for R-410A and an ozone depletion potential of zero.
- Safety Classification: R-410A is classified as A1 under ASHRAE Standard 34, meaning it has no flame-propagation classification under that standard.
R-410A vs. R-454B
Carrier's product information identifies R-454B, marketed by Carrier as Puron Advance™, as the lower-GWP refrigerant replacing R-410A in its newer residential HVAC products.
| Characteristic | R-410A (Puron™) | R-454B (Puron Advance™) |
|---|---|---|
| Composition | 50% R-32 / 50% R-125 | 68.9% R-32 / 31.1% R-1234yf |
| GWP | 2,088 | 466 |
| Ozone Depletion Potential | 0 | 0 |
| ASHRAE Safety Classification | A1 | A2L |
| Flammability | No flame propagation | Mildly flammable |
| Operating Pressure | Baseline | Slightly lower than R-410A at comparable saturation temperatures |
| Carrier residential availability | Existing/legacy systems | Newer residential systems |
Carrier reports that R-454B has a GWP of 466, compared with 2,088 for R-410A, and describes Puron Advance as a lower-GWP replacement for R-410A. Carrier also notes that R-454B is an A2L refrigerant, while R-410A is classified as A1.
R-454B is not a drop-in replacement for R-410A. An existing R-410A system should not simply be converted to R-454B because the equipment must be specifically designed and listed for the refrigerant.
Why Is R-410A Being Phased Out?
R-410A refrigerant is being phased out for new equipment because of its high global warming potential. According to Carrier, R-410A has a GWP of 2,088, while Puron Advance (R-454B) has a GWP of 466.
Regulatory measures, including the American Innovation and Manufacturing (AIM) Act, are driving the transition to lower-GWP refrigerants. The EPA's Technology Transitions Program established a 700-GWP limit for new residential and light commercial air conditioning and heat pump systems, with manufacture and import restrictions beginning January 1, 2025. New systems in this category generally cannot be installed after January 1, 2026, if they use a refrigerant above the 700-GWP limit.
Although R-410A was an improvement over older ozone-depleting refrigerants such as R-22, its relatively high GWP makes it subject to the industry's transition toward lower-GWP alternatives.
Phase-Down Timeline
The EPA's AIM Act phasedown applies to regulated HFC production and consumption broadly; it is separate from the EPA's product-specific Technology Transitions requirements for residential HVAC equipment.
| Period | EPA HFC production and consumption allowance level* | Residential HVAC transition |
|---|---|---|
| 2022–2023 | 90% of baseline | HFC phasedown begins |
| 2024–2028 | 60% of baseline | New residential AC and heat pump equipment subject to 700-GWP limit |
| 2029–2033 | 30% of baseline | Continued HFC phasedown |
| 2034–2035 | 20% of baseline | Continued HFC phasedown |
| 2036 and after | 15% of baseline | 85% reduction from baseline |
- These percentages refer to EPA's overall HFC production and consumption allowance schedule, not a requirement that R-410A itself be reduced by those exact percentages.
For residential and light commercial air conditioning and heat pumps, EPA's current Technology Transitions requirements set a 700-GWP limit for equipment manufactured or imported beginning January 1, 2025. EPA allows certain R-410A components to continue to be manufactured, sold and distributed for servicing existing systems.
Sustainable Alternatives: The Future of HVAC Refrigerants
The HVAC industry is moving toward R-454B (Puron Advance) as a lower-GWP replacement for R-410A. Carrier reports that Puron Advance has a GWP of 466, which Carrier describes as a 75% reduction compared with R-410A.
Carrier also notes that R-454B is classified as A2L, meaning it has mild flammability. A2L systems are designed with specific safety requirements for equipment, installation and servicing.
By transitioning to lower-GWP alternatives, manufacturers such as Carrier are adapting HVAC equipment to evolving environmental requirements while maintaining efficient heating and cooling performance.
Do I Need To Replace My R-410A HVAC System?
No. The EPA's current rules allow existing R-410A systems to continue operating and allow R-410A components to be sold and distributed for servicing legacy systems. Homeowners do not need to replace a functioning R-410A system simply because of the refrigerant transition.
Jim Snyder, owner of Irish Air in Indianapolis, Indiana, explains when homeowners should consider transitioning from an R-410A system to a newer R-454B system.
“We look at the age of the R-410A equipment and the type of repair that's needed,” Snyder said. “If you have a newer R-410A system that's functioning well, there's generally no practical benefit to replacing it simply to switch from R-410A to R-454B.
“However, if you have an older R-410A system that needs a significant repair, transitioning to a newer R-454B system is definitely something to consider. We always give homeowners the option to repair their existing system or replace it, and we help them weigh the costs, age and condition of the equipment before making that decision.”
The cost of servicing an R-410A system can vary based on refrigerant availability, the type of repair and local labor and material costs. EPA rules do not require homeowners to replace an existing R-410A system solely because of the refrigerant transition.
Can R-454B Be Used in an Existing R-410A System?
R-454B is not intended as a retrofit refrigerant for an existing R-410A system. Because R-454B is an A2L refrigerant, systems using it require equipment and safety features specifically designed for A2L refrigerants.
If an existing R-410A system needs a major HVAC repair or is approaching the end of its service life, a Carrier dealer can evaluate whether repairing the existing equipment or installing a new R-454B system makes more sense based on the equipment's age, condition, repair requirements and replacement cost.
Connect With Your Local Carrier Dealer On Refrigerant
New Carrier residential HVAC systems use Puron Advance (R-454B) rather than R-410A as the company transitions its product lineup to lower-GWP refrigerants.
Choosing a new system with Puron Advance is an environmentally responsible investment that ensures long-term compliance and efficiency for your home.
Trust Carrier's commitment to innovation and sustainability. Connect with your local Carrier dealer to learn more about the refrigerant transition or read our guide on the history and importance of refrigerant.
Frequently Asked Questions
Yes, R-410A is being phased out due to its high Global Warming Potential (GWP). Under the AIM Act, the EPA mandated production and import restrictions starting in 2023, with steeper reductions by 2028. While existing R-410A systems can still be serviced, new equipment is transitioning to eco-friendly refrigerants like R-454B.
You do not need to replace your current unit immediately. R-410A will remain available for servicing existing systems for the foreseeable future, though it may become more expensive over time as supply decreases. When it comes time to replace your system, you will likely upgrade to a unit using R-454B.
No, individuals cannot buy R-410A without EPA Section 608 certification. Federal law restricts the sale of refrigerants to certified professionals who are trained in safe handling and disposal. Homeowners must hire a licensed HVAC technician to handle refrigerant recharge or repairs.
R-454B (Puron Advance™) is the primary refrigerant replacing R-410A in residential and commercial HVAC systems. It offers excellent energy efficiency and a much lower GWP, making it a sustainable long-term solution.
R-410A is not technically "banned" for use in existing systems, but the manufacturing of new equipment using R-410A is being restricted. This "phase down" is designed to reduce the use of high-GWP hydrofluorocarbons to combat climate change.
Yes, R-410A is still available for servicing older HVAC units. However, as production limits tighten, availability may decrease and costs may rise. If your older system requires a major repair involving refrigerant, it might be more cost-effective to upgrade to a modern, energy-efficient system using R-454B.
No, you cannot put R-454B into a system designed for R-410A. The systems operate at different pressures and require specific components. Attempting to mix refrigerants or use the wrong type can damage your HVAC unit and void your warranty.
About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.
About The Expert Reviewer: Michelle Notaro is a Product Manager for Residential Air Conditioners at Carrier Corporation, where she helps shape innovative cooling solutions that meet evolving homeowner needs, industry trends, and regulatory requirements.