Performance™ 19 Heat Pump with InteliSense™ Technology
27VPA9
Connected comfort and energy savings with variable-speed performance.
Overview
Experience energy-efficient performance, quiet operation, and consistent comfort with variable-speed technology in the 27VPA9. With cooling efficiency up to 19 SEER2 and heating efficiency up to 10 HSPF2, this heat pump delivers reliable, year-round comfort while helping reduce energy costs. Enhanced humidity control is included to improve comfort during hot, humid summer conditions. When paired with the InteliSense-enabled Carrier Smart Thermostat, you can enable data sharing to unlock the advantages of connected comfort. InteliSense technology allows your dealer to remotely assess system performance, use digital diagnostic tools, and provide faster, more efficient service and troubleshooting—often before issues are noticed.
-
ENERGY STAR® Certified
Features
Delivers reliable, year-round temperature control with variable-speed technology designed to reduce temperature swings.
Experience superior humidity control from a variable-speed compressor that runs longer at lower speeds, helping maintain a more comfortable indoor environment.
Allows critical equipment performance data to be gathered and shared with your dealer, who can reassure you that your system is running properly. Simply pair your heat pump with an InteliSense-enabled Carrier smart thermostat, grant permissions for data-sharing permissions, and enjoy an improved customer experience.
Runs as quietly as 57 decibels, providing a peaceful and comfortable cooling experience.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
Puron Advance™ refrigerant delivers a 75% decrease in global warming potential while maintaining original Puron's non-ozone depleting properties.
At a glance
Cooling Efficiency
Up to 19 SEER2 / Up to 14 EER2Heating Efficiency
Up to 10 HSPF2Sound Level
Operates as low as 57 decibelsCompressor Type
Variable-speedRefrigerant
Puron Advance™Size
Available in various sizes to accommodate most homesProtection
WeatherArmor™ Ultra CabinetEnjoy the energy-saving, quiet operating, consistent comfort of variable-speed performance.
Works great with
Documents
Brochure
Carrier Performance Series Variable-Speed Heat Pump with Puron Advance Consumer Brochure
California residents please see Proposition 65
Legal disclaimer
To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.