Carrier wi-fi smart thermostat TSTATCCIEWF-01

Carrier Smart Thermostat featuring InteliSense™

TSTATCCIEWF-01

Simplify comfort control with innovative technology tailored to your lifestyle.

  • Remote Access
  • Smart Home Compatible
Loading dealer information...
Hand using thermostat
Overview

The Carrier Smart Thermostat featuring InteliSense™ is designed for fast, easy installation and guided setup through the Carrier SmartHome app. Once connected, you can control temperatures from anywhere, create custom comfort schedules, monitor system operation via the illuminated LED edge, and enjoy smart home integration. It is also capable of firmware updates to the thermostat and select Carrier equipment, unlocks our patent-pending ComfortAdjust™ feature on select products, and features InteliSense™ for improved customer service.

  • ENERGY STAR® Certified

Features

Quick Start Video

Carrier Smart Thermostat Step-by-Step App Setup

Take full control of your home comfort with the Carrier Smart Thermostat. In this video, we walk you through the easy app setup process, so you can manage your HVAC system, set schedules, adjust temperature and humidity, and monitor energy use — all from your smartphone. Learn how to download and install the Carrier Smart Home App, pair your thermostat with your HVAC system, customize schedules for comfort and energy efficiency, and troubleshoot common setup issues.

woman working on laptop woman working on laptop

Experience smart comfort control with the Carrier Smart Thermostat featuring InteliSense, engineered to make life easier and energy savings effortless.

Documents

Brochure

Carrier Smart Thermostat Connected Warranty Consumer Quick Start Guide

Carrier Smart Thermostat featuring InteliSense Consumer Brochure

Carrier Smart Thermostat Featuring InteliSense Tech Specs

California residents please see Proposition 65

Legal disclaimer

1. When purchased through and installed by a Carrier expert. See warranty certificate for complete details and restrictions.

2. When connected to the Internet through a Wi-Fi® network.

3. SmartSave occasionally adjusts your thermostat set point or HVAC system up to 4 degrees, while giving you the flexibility to reset your thermostat to your desired comfort level at any point from the thermostat or the Carrier SmartHome app. Reducing energy usage during higher rate, peak demand periods contributes to electricity savings on your utility bill. Savings and ability to save energy may vary depending on your location, utility provider, home, equipment, weather, and other factors. Continued participation is required for ongoing incentives. Program and incentives are subject to change. See Program Terms & Conditions for complete details.

4. See warranty certificate for complete details and exclusions.

5. The Carrier Smart Thermostat is covered by a two-year parts limited warranty. The warranty period is extended to five years when the following conditions are met within 90 days of installation: Thermostat is properly registered, is connected to Wi-Fi®, and data sharing permissions are enabled except in jurisdictions where warranty benefits cannot be conditioned upon registration.

Have questions about Carrier thermostats?

Find a local expert

Answers from local dealers.

Your local Carrier dealer will evaluate your needs, recommend tailored solutions, and help ensure your comfort for years to come