The Omnizone™ 50BVT Constant Volume Modular Water-Cooled Cooling Unit redefines efficient, adaptable climate control for commercial HVAC applications. Designed for vertical installations and versatile airflow configurations, it’s perfect for replacements, renovations or new constructions. With cooling capacities up to 60 tons and energy efficiency ratings reaching 14.0 EER, the unit ensures optimal performance while conserving energy. Equipped with advanced microprocessor controls, a noise-reducing design and customizable refrigerant circuits, the 50BVT delivers reliable comfort, improved indoor air quality and low-maintenance operation. Built for flexibility, durability and efficiency, it meets the demands of diverse commercial settings.
-
ASHRAE 90.1 Compliant
-
UL Listed
Features
High-performance scroll compressors with crankcase heaters, advanced microprocessor controls with A2L leak detection, UL 60335-2-40 compliance and efficient operation at 50°F water temperatures.
Tool-free 4-inch filter changes, removable access panels and insulated sections enable easy, efficient servicing.
Modular configurations, flexible pre-installed flanges and single-point electrical connections ensure quick, adaptable installations.
Unlock energy-efficient comfort with Omnizone™ 50BVT. This innovative, flexible HVAC solution provides superior climate control and reduces operational costs.
Documents
Guide Specifications
50BVT, 50BVV Guide Specifications, 30 to 60 tons
Installation
50BV020-064 Omnizone™ Water-Cooled Indoor Self-Contained Systems
Press Release
Omnizone Indoor-Self-Contained Systems Provide Versatile, Efficient Floor-by-Floor Comfort
Product Data
50BV034-064 Omnizone™ Water-Cooled Indoor Self-Contained Systems and Water Source Heat Pumps, 30 to 60 Nominal Tons
REVIT and 3D DRW Files
Omnizone 50BVV/T/W Family REVIT Files
Warranty Card
Warranty - Standard Product Warranty for Commercial Equipment