i-Vu® Pressure Dependent Smart Valve
Technical Specifications
Features
Communicating Actuators
Valves feature communicating actuators, eliminating the need to use physical I/O on the controller. Up to two valves can be connected to the Act Net bus on any Act Net-enabled controller. Each valve is pre-addressed for quick commissioning.
Remote Accessibility
Valves can be accessed remotely via the i-Vu system, enabling comprehensive analysis and quick error detection with Fault Detection & Diagnostics (FDD).
Electronic Fail-safe
Actuators utilize super capacitors to drive actuator to fail state (open or closed, based on part number) on loss of power.
Exact Position Feedback
Position feedback is communicated to the i-Vu building automation system over the Act Net bus, helping to facilitate commissioning and ensure proper operation.
Ball Valve Technology
Unlike short stroke globe valves, the self-cleaning QCV ball helps minimize energy losses caused by clogging and eliminates overflow from pump pressure seat lift. In addition, high close-off capabilities ensure shut-off (0% A – AB leakage) and allow for true equal percentage flow characteristics.
Actuator with Patented Brushless DC Motor
The power consumption of the brushless DC motor is 2.5W (fail safe) and .6W (fail last position) when running and 0.5W (fail safe) and .4W (fail last position) when holding, helping to save energy and transformer power. This also helps eliminate failures due to stalled motors, helps prolongs actuator life, and also allows more units to be powered by a single transformer.
Snap Fit
The valve bodies easily connect to the actuator, allowing operators and technicians to install valves quickly, easily, and without the use of tools. This helps simplify commissioning and helps reduce labor costs. In addition, it makes it easy to retrofit existing non-communicating valves.
Field Adjustable Max Cv/Flow
Valves can be easily adjusted either locally or remotely using the i-Vu building automation system to ensure that necessary design requirements are met.
Stem Extension for Insulation
Unlike conventional zone valve actuators, which are normally covered by pipe insulation, the valve stem extension allows for easy actuator removal without damaging the surrounding insulation, helping simplify operation and maintenance activities.
Specifications
| Actuator Specifications | |
| Power Consumption | 2.5W running, .5W holding (fail safe) .6W running, .4W holding (fail last position) |
| Control Type | Act Net: Communication from any Act Net-enabled controller |
| Electrical Connection | 3 ft. [1 m] cable |
| Power Supply | 24 VAC/DC |
| Transformer Sizing | 8 VA |
| Valve Specifications | |
| Service | Chilled or hot water, 60% glycol |
| Flow Characteristic | Equal percentage (2-way), linear (3-way diverting or switching) |
| Controllable Flow Range | 75° (2-way), 90° (3-way) |
| Sizes | ½", ¾" |
| Materials | Body - forged brass Ball - chrome plated brass Stem - brass Seats - Teflon® PTFE O-rings - EPDM (lubricated) |
| End Fitting | NPT female |
| Media temp. range | 36°F to 212°F [2°C to 100°C] |
| Media temp. limit | 250°F [120°C] |
| Max operating temperature | 212°F [100°C] |
| Max Close-off pressure | 75 psi |
| Pressure (ΔP) | 40 psi |
| Leakage | 0% |
Documents
Application Guide
Act Net User Guide
Installation
i-Vu Smart Valves Installation and Startup Guide
Act Net Device Configuration Add-on User Guide
Product Data
i-Vu® Smart Valves - Pressure Dependent Product Data
i-Vu® Smart Valves and Damper Actuators-Product Data