i-Vu® Pressure Dependent Smart Valve
SV-PD
Carrier’s i‑Vu® smart valves are engineered for efficient performance in space‑constrained applications. A compact 2‑way or 3‑way ball valve design keeps the overall installed height to just 4.33 inches (110 mm). Each valve is driven by a rotary actuator that receives Act Net communication from the controller to precisely position the valve.
Overview
The i‑Vu® SV‑PD Pressure Dependent Smart Valve provides accurate hydronic control in a compact form factor. Designed to integrate with the i‑Vu® building automation system, it simplifies installation, improves visibility into valve performance, and supports efficient system operation.
Features
A low‑profile valve and actuator assembly fits easily into tight mechanical spaces. Tool‑free snap‑fit connections and a stem extension allow faster installation and easier actuator removal without disturbing pipe insulation, reducing labor during install and maintenance.
A characterized ball valve design supports stable flow control and tight shutoff, helping maintain system performance over time. The brushless DC actuator minimizes power draw and includes electronic fail‑safe capability to protect operation during power loss.
i‑Vu® SV‑PD Pressure Dependent Smart Valve delivers compact, digitally controlled hydronic performance with built‑in diagnostics and i‑Vu® system integration.