Skip to main content
heat-pump-blue-block

Heat Pumps

Heat pump systems provide versatile heating, cooling, and humidity control—they move heat outside your home in the summer and pull heat into your home in the winter. For those in moderate climates, where the temperature doesn't regularly drop below freezing, a heat pump can be the answer to your home comfort needs.

View all heat pumps keyboard_arrow_right Need help with service or repair? keyboard_arrow_right
What to Look for in a Heat Pump
comfort-features-icon
Comfort Features

Heat pumps vary in the number of stages or speeds they offer. Different speeds, or stages, can affect your comfort and the consistency of indoor temperature. The most basic is a single-stage heat pump, with airflow on or off, which can cause fluctuations to your indoor temperature and comfort. Two-stage models offer high- and low-stage heating and cooling to more efficiently heat or cool your space when outdoor weather changes to very cold or very hot conditions. These advanced features can provide more consistent comfort levels than a single-stage model. Premium, variable-speed heat pumps have multiple stages for more precise temperature control and more consistent comfort.

humidity-control-icon
Humidity Control

One way to dramatically improve your home’s comfort is to keep indoor humidity levels steady throughout the year. Two-stage and variable speed heat pumps provide better control because they operate for a longer period of time at lower speeds and use less energy. These pull more humidity out of the air than models with a single-stage compressor.

sound-performance-icon
Sound Performance

Variable-speed and two-stage models provide ultra-quiet operation compared to models with single-stage compressors. In addition, heat pumps that include sound blankets and our Silencer System II™ design can further reduce sound levels.

energy-savings-icon
Energy Savings

Heat pumps are rated by their Heating Seasonal Performance Factor (HSPF), their Seasonal Energy Efficiency Ratio (SEER) and their Energy Efficiency Ratio (EER). These ratings are similar to miles per gallon (MPG) for a car: the higher the rating, the more energy-efficient the system.

Which Heat Pump Is Right for Your Home?
Premium

Infinity

System

Precise comfort, performance, and efficiency:

  • Energy efficient—SEER rating up to 24, EER rating up to 15, and HSPF rating up to 13
  • Ultra-quiet comfort—up to 50% quieter than the nearest competition
  • Premium humidity and temperature control

Enhanced

Performance

Series

Flexible, efficient performance:

  • Energy efficient—SEER rating up to 17, EER rating up to 13, and HSPF rating up to 9.5
  • Superior humidity and temperature control
  • Quiet comfort

Standard

Comfort

Series

The most economical warm- and cold-weather performance:

  • Energy efficient—SEER rating up to 16, EER up to 13, and HSPF rating up to 9.0
  • Simple operation
  • Budget friendly

Explore All Heat Pumps
Filters
Ratings
Initial Cost
Initial Cost
Energy Savings
Energy Savings
Overall Efficiency <p>Efficiency within a model group will tend to vary by the size (capacity) of the unit. Some products, like furnaces, may also be affected by installation orientation (horizontal, upflow, or downflow) or even by the nozzle used in installation, as is the case with boilers and oil furnaces. The efficiency of an air conditioner or heat pump can even be affected by the furnace or fan coil it relies on inside the home to move air. Products that fall into the “Select sizes ENERGY STAR<sup>®</sup> qualified” category include within their model group some non-qualified units due to either size or potential installation factors.</p> info
Cooling SEER
Cooling EER
Heating HSPF
Comfort Features
Comfort Features
Humidity Control
Humidity Control
Compressor Type
Sound Performance
Sound Performance
Sound Level (As Low As) Quietest size within each model group during most common cooling operating condition.info
Silencer System II Design
Compressor Sound Blanket
Product Line
Product Line
We couldn’t find any products that match your search. Please clear or revise your filter selections. Having trouble deciding what product meets your needs? Visit our system builder or contact your local Carrier Expert.

Our highest efficiency and most advanced heat pump with up to 24 SEER for premium energy savings with extremely quiet performance and premium comfort features.

Most Advanced

Initial Cost $$$

Infinity® 24 Heat Pump With Greenspeed® Intelligence 25VNA4 https://www.carrier.com/residential/en/us/products/heat-pumps/25vna4/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1585836668/carrier/residential-hvac/products/heat-pumps/infinity-24-heat-pump-with-greenspeed-intelligence-25VNA4.png $$$ Premium ENERGY STAR® certified Up to 24 Up to 16 Up to 13 Premium Excellent Variable-speed Extremely Quiet 51 decibels Yes Yes Infinity system
infinity-18VS-heat-pump-25VNA8

Up to 19 SEER for premium energy savings with premium comfort features

Initial Cost $$$

Infinity® 18VS Heat Pump 25VNA8 https://www.carrier.com/residential/en/us/products/heat-pumps/25vna8/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1600316113/carrier/residential-hvac/products/heat-pumps/infinity-18VS-heat-pump-25VNA8.png $$$ Premium ENERGY STAR® certified Up to 19 Up to 12.5 Up to 11 Premium Excellent Five-stage Extremely Quiet 55 decibels Yes Yes Infinity system
performance-16-heat-pump-25HCB6

Up to 17 SEER for enhanced energy savings with enhanced comfort features.

Initial Cost $$

Performance™ 16 Heat Pump 25HCB6 https://www.carrier.com/residential/en/us/products/heat-pumps/25hcb6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599155250/carrier/residential-hvac/products/heat-pumps/performance-16-heat-pump-25HCB6.png $$ Enhanced ENERGY STAR® certified Up to 17 Up to 13.5 Up to 9.5 Enhanced Enhanced Two-stage Standard 70 decibels Not applicable Not applicable Performance series
performance-14-heat-pump-25HHA4

14 SEER for moderate energy savings with standard comfort features.

Initial Cost $$

Performance™ 14 Heat Pump 25HHA4 https://www.carrier.com/residential/en/us/products/heat-pumps/25hha4/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599155267/carrier/residential-hvac/products/heat-pumps/performance-14-heat-pump-25HHA4.png $$ Moderate Not ENERGY STAR® certified 14 Up to 11.5 Up to 8.2 Standard Standard Single-stage Quiet 69 decibels Not applicable Not applicable Performance series
performance-15-heat-pump-25HCC5

Up to 16 SEER for enhanced energy savings with standard comfort features.

Initial Cost $$

Performance™ 16 Heat Pump 25HPB6 https://www.carrier.com/residential/en/us/products/heat-pumps/25hpb6/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1599155250/carrier/residential-hvac/products/heat-pumps/performance-15-heat-pump-25HCC5.png $$ Enhanced ENERGY STAR® certified Up to 16 Up to 13 Up to 9.5 Standard Standard Single-stage Quiet 67 decibels Not applicable Not applicable Performance series
comfort-15-heat-pump-25HBC5

Up to 15 SEER for enhanced energy savings with standard comfort features.

Initial Cost $

Comfort™ 15 Heat Pump 25HBC5 https://www.carrier.com/residential/en/us/products/heat-pumps/25hbc5/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571408766/carrier/residential-hvac/products/heat-pumps/comfort-15-heat-pump-25HBC5.png $ Enhanced ENERGY STAR® certified Up to 15 Up to 12.5 Up to 8.5 Standard Standard Single-stage Quiet 69 decibels Not applicable Not applicable Comfort series
comfort-14-heat-pump-25HCE4

14 SEER for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ 14 Heat Pump 25HCE4 https://www.carrier.com/residential/en/us/products/heat-pumps/25hce4/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571408762/carrier/residential-hvac/products/heat-pumps/comfort-14-heat-pump-25HCE4.png $ Moderate Not ENERGY STAR® certified 14 Up to 11.5 8.2 Standard Standard Single-stage Quiet 69 decibels Not applicable Not applicable Comfort series
comfort-14-heat-pump-25HCE4

14 SEER for moderate energy savings with standard comfort features.

Initial Cost $

Comfort™ 14 Coastal Heat Pump 25HCE4**C https://www.carrier.com/residential/en/us/products/heat-pumps/25hce4--c/ https://images.carriercms.com/image/upload/w_auto,c_lfill,q_auto,f_auto/v1571408762/carrier/residential-hvac/products/heat-pumps/comfort-14-heat-pump-25HCE4.png $ Moderate Not ENERGY STAR® certified 14 Up to 12 8.2 Standard Standard Single-stage Standard 72 decibels Not applicable Not applicable Comfort series
Convenient Monthly Payments With Financing
Learn more about flexible payments and lease options.
Ultimate Comfort and Control
Learn more about our Infinity System to personalize your home's indoor comfort.
Heating and Cooling Basics
Furnace vs. Heat Pump: What's the Difference?

Residential Heat Pumps for Any Home – Any Budget

Carrier offers a wide selection of heat pumps to virtually any home or budget. With a variety of options available from the Infinity, Performance, and Comfort series, you are sure to find the right option to keep your home comfortable. Contact a local Carrier HVAC expert to help choose the best heat pump system for your needs.

Energy Efficient Electric Heat Pumps

Many Carrier residential heat pumps are Energy Star® qualified, providing energy efficient heating or cooling for your home. A local Carrier expert can help you choose a heat pump system with an impressive HSPF and SEER rating that might qualify for local utility rebates.

What Does a Heat Pump Do?

Wondering, what is a heat pump? You’re not alone – it’s a common question. An air source electric heat pump is a versatile heating and cooling system that utilizes an air handler to move heat from one place to another. In the summer, a heat pump system moves heat from inside your house to an outdoor unit, efficiently cooling your home. In the winter months, a heat pump reverses the process, drawing heat from outside air (yes, even when it is cold outside there is heat in the air) and releasing it inside your home.

The Difference Between a Heat Pump and Air Conditioner

A heat pump is an alternative to an air conditioner. As cooling systems, an air conditioner and a heat pump system are very similar, drawing heat from the air inside your home and releasing it through an outdoor unit. But, unlike an air conditioner, a heat pump can reverse the process, heating your home by collecting heat from seemingly cold outside air and releasing it inside. Learn more about heat pumps vs air conditioners.

Learn More
close
How can we help you?
chat
Chat
call
Call

If you prefer to speak to someone in person, call 1-800-Carrier (1-800-227-7437) .

thumb_up
Feedback

Your opinion matters. Tell us about your website experience.

Chat-icon
Let's chat
- Home-icon