Air Conditioners
We have the information you need to research your options, whatever your budget or your needs—from a single air conditioner to an entire Carrier system. Our lineup of central air conditioners allows you to choose the best solution to meet your needs. After all, we’ve been focused on cooling indoor spaces since our founder, Willis Carrier, invented the first modern air conditioner system in 1902. From air conditioners to furnaces, heat pumps and more, Carrier has all of the products for your home comfort.

your Air Filter?
Our highest efficiency and most advanced air conditioner with up to 26 SEER for premium energy savings with extremely quiet performance and premium comfort
Most Advanced
Initial Cost $$$


Up to 19 SEER for premium energy savings with premium comfort features
Initial Cost $$$


Up to 17 SEER for enhanced energy savings with enhanced comfort features.
Initial Cost $$


Up to 17 SEER for enhanced energy savings with standard comfort features.
Initial Cost $$


Up to 17 SEER for enhanced energy savings with standard comfort features.
Initial Cost $$

14 SEER for moderate energy savings with standard comfort features.
Initial Cost $$


Up to 17 SEER for enhanced energy savings with standard comfort features.
Initial Cost $

Up to 17 SEER for enhanced energy savings with standard comfort features.
Initial Cost $

14 SEER for moderate energy savings with standard comfort features.
Initial Cost $

13 SEER for moderate energy savings with standard comfort features.
Initial Cost $

14 SEER for moderate energy savings with standard comfort features.
Initial Cost $
Features
Different central air conditioner products affect your comfort and the consistency of indoor cool air. A single-stage air conditioner is the most basic model, with airflow on or off. A two-stage model offers high- and low-stage cooling as conditions require and therefore can provide enhanced comfort levels. Variable-speed AC systems include premium comfort features such as multiple stages for more precise temperature control and more consistent comfort.
Control
Reducing the humidity levels within your home can dramatically improve your comfort and indoor air quality. To help cool your home, your AC unit pulls heat and humidity out of indoor air, using your system’s blower to circulate the air. Models with a variable-speed compressor provide excellent humidity control because they can operate at lower speeds for longer times. So, they spend more time pulling humidity out of the air than models with a two-stage or single-stage compressor.
Performance
Air conditioners with variable and multi-stage compressors provide ultra-quiet operation compared to models with single-stage compressors. In addition, models that include sound blankets and our Silencer System II™ design can further reduce noise levels. If your AC unit is located near a bedroom window or patio, for example, sound performance might be an important feature to consider.
Savings
Air conditioners are rated by their seasonal energy efficiency ratio (SEER). The SEER rating of an air conditioner is much like miles per gallon (MPG) for a car: The higher the SEER rating, the more energy efficient the system.
Unsure What Air Conditioner is Right for Your Home?
Learn more about flexible payments and lease options.
Learn more about our Infinity System to personalize your home's indoor climate.
What is Central Air Conditioning and How Does It Work?
WIDE SELECTION OF CARRIER AIR CONDITIONERS
Carrier offers a variety of AC units to fit any budget and to keep your home comfortable. Your local Carrier expert can help you select the best AC system to fit your needs. No ducts? No problem. We also offer ductless mini split systems.
Types Of Carrier AC Systems
We know that not every house is the same. That’s why we offer a variety of different types of Carrier air conditioners to meet the needs of your unique home. Our central air conditioning systems include an air conditioner and an indoor unit with an AC evaporator coil, typically installed in a utility closet, basement, or attic. The blower fan of the indoor unit will distribute conditioned air throughout the home through ductwork within the walls of your home. In some climates, people will select heat pumps for the outdoor unit and pair them with indoor air handlers because they can also provide electric heating which is ideal for some regions.
Carrier also offers ductless mini splits which are flexible cooling solutions that doesn’t require ductwork. Mini splits are also an energy efficient option and don’t obstruct a window, unlike a bulky window air conditioner.
Regardless of your situation, you can have confidence that Carrier has an AC system that can meet your home comfort needs.
Powerful, Precision Technology
Select an air conditioner equipped with technology that offers precise temperature balance and powerful performance. From the company that invented modern air conditioning, Carrier split systems have patented features that can maximize your home comfort.
Incredibly Quiet Air Conditioning Units
Carrier offers incredibly quiet air conditioning units that won’t disrupt you in your backyard or on your patio. For ultra-quiet comfort, consider our Infinity 26 AC unit with Greenspeed® technology.
ENERGY EFFICIENT HOME AIR CONDITIONING
Carrier offers a variety of energy efficient central air conditioning systems for your home. Your local Carrier HVAC system expert can help you choose an AC unit with a impressive SEER ratings that might qualify for local utility rebates.
- Find a Carrier Air Conditioner Expert in your area
- Air Conditioner Maintenance Tips
- Learn about Central Air Conditioner Prices
- Help with Air Conditioner Service
- Find Out How Do Air Conditioners Work
- Wondering "What Size Air Conditioner Do I Need?"
- Carrier's thoughts on the Best Temperature for AC
- Troubleshoot an Air Conditioner tips
- Learn about Air Conditioner Coil Cleaning
- Tips to Unclog Air Conditioner Drain Line
- Factors and variables - "How Long Do Air Conditioners Last?"
- Learn about Air Conditioner Filters
- How Often to Change AC Filter
- Learn How to Change Air Conditioner Filters
- Why is my AC Fan Not Working?
- Is your Air Conditioner Not Cooling?
- Why should a get an AC Tune Up
- Have hot or cold spots in your home? Consider installing a ductless mini split
- What are the best air purifiers for allergies?
- What are the benefits of air purifiers?
- Do air purifiers work?
- What is a Split System HVAC?
*Depending on model combination. Based on laboratory testing of Carrier’s Infinity® 26 air conditioner model by Carrier engineers in Fall 2019 and AHRI sound level data for competitors’ variable-speed outdoor units, published as of December 2019.