Skip to main content
infinity-17-coastal-air-conditioner-24ANB7-C

Infinity® 17 Coastal Air Conditioner

24ANB7**C

Ideal for coastal areas and features up to 17 SEER for enhanced energy savings with enhanced comfort features.

Initial Cost $$$

Overview

If you live within 10 miles of the seacoast, chances are you know how harsh salt air can be on an outdoor unit. This advanced Infinity series model is designed to withstand the rigors of your environment and is backed by one of the best seacoast warranties you'll find for an air conditioner.

With the Infinity 17 air conditioner you can have two-stage compressor comfort that lets the system bring up the cool if needed while functioning mostly in low-stage where you enjoy the highest efficiency and the best dehumidification. It's also generally quieter in low stage.

And, if paired with an Infinity variable-speed indoor unit and an Infinity control, this cooling system can provide even smarter energy and comfort management.

View Technical Specification

View Product Literature

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

ENERGY STAR® certified. Up to 17 SEER and up to 13.5 EER for enhanced energy savings.

comfort-features-icon
Comfort Features

Standard comfort features to help keep you cool and comfortable.

humidity-control-icon
Humidity Control

Offers enhanced humidity control. For more advanced humidity control, consider an air conditioner with a two-stage compressor.

sound-performance-icon
Sound Performance

Quiet operation and includes a compressor sound blanket and our Silencer System II™ design to help minimize noise levels.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration.1

You Might Also Like

Up to 20.5 SEER for premium energy savings with premium comfort features.

Up to 20.5 SEER for premium energy savings with premium comfort features.

Up to 19 SEER for premium energy savings with enhanced comfort features.

Works Well With

ENERGY STAR® certified. Our highest efficiency and most advanced furnace with up to 98.5% AFUE for premium energy savings with excellent humidity control and premium comfort

ENERGY STAR® certified. Up to 96.7% AFUE for premium energy savings with enhanced comfort features.

80% AFUE for moderate energy savings with enhanced comfort features.

Designed exclusively for our Infinity system products for advanced comfort control and energy management.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon