Skip to main content
error This product is no longer in production and may only be available in limited quantities. Contact your dealer for further details.
comfort-15-central-air-conditioner-24AAA5

Comfort™ 15 Central Air Conditioner

24AAA5

Up to 17 SEER for enhanced energy savings with standard comfort features.

4.5 out of 5 stars
4.5 out of 5 stars
4.5 out of 5 stars
5 Star
68%
4 Star
22%
3 Star
5%
2 Star
4%
1 Star
1%

Initial Cost $

Connect With a Local Expert

Overview

The Comfort series of air conditioners is designed to give you simple, efficient, affordable cooling. And with impressive SEER ratings they can still make you smile when it comes time to pay your energy bill.

This model meets the Department of Energy's higher EER rating required to meet the Southwest region's minimum efficiency. Your dealer can ensure that any model you choose meets your region's standards

View Product Literature

California residents please see Proposition 65

WHY THIS AIR CONDITIONER IS RIGHT FOR YOU
energy-savings-icon
Energy Savings

Up to 17 SEER and 12.2 EER for enhanced energy savings.

comfort-features-icon
Comfort Features

Standard comfort features to help keep you cool and comfortable.

humidity-control-icon
Humidity Control

Offers standard humidity control. For more advanced humidity control, consider an air conditioner with a two-stage compressor.

sound-performance-icon
Sound Performance

Offers standard sound performance.

size-icon
Size

Available in various sizes that can accommodate most homes. Your Carrier expert will recommend the appropriate model to fit your needs.

warranty-icon
Warranty

10-year parts limited warranty upon timely registration.1

You May Also Like

Up to 15 SEER for enhanced energy savings with standard comfort features.

Up to 17 SEER for enhanced energy savings with enhanced comfort features.

Works Well With

All sizes are ENERGY STAR® certified. Up to 96.5% AFUE for premium energy savings with standard comfort features.

Multi-speed blower motor for enhanced energy savings capabilities and comfort features.

1To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment.

Chat-icon
Let's chat
- Home-icon
chat-circle-icon