Connect™ 43 Thermostat
33WIFISTAT43
The Connect 43 thermostat offers control of your building’s heating, ventilating and air-conditioning (HVAC) system via Wi-Fi® to Connect’s Smartphone mobile app as well as from any BACnet-compliant building management system (BMS).
Hardware Features
- Color Capacitive Touchscreen: 4.3” vibrant full-color LCD swipe and scroll screen that’s easy to navigate and view from any angle
- BACnet: MS/TP port for easy integration with BACnet-compliant BMS
- Sensors: Onboard Temperature and Humidity
- Direct Wi-Fi® Access: Easily connect to your building’s network
- Slim Profile: Blends easily into any building’s decor and environmental surroundings
Application & System Features
- Display: Celsius or Fahrenheit
- Applications: Supports up to 4 heating and 3 cooling stages with various new or existing HVAC equipment with 24 VAC control
- 7-Day Scheduling: Precisely adjust optimum comfort setpoints to achieve energy savings
- Demand Response Ready: For participation in local demand response programs
- Over-the-Air Software Updates: Directly sent over Wi-Fi network without having to manually check for updates
- Control: Make basic temperature, comfort and efficiency adjustments easily and quickly
- Alerts: Notification through SMS text and eMail of any critical issues
- Embedded Contractor Info: Customize to let the user know who to contact for service
- Local Access Security: Provides selective access for authorized individuals
- Smartphone App and Web Portal: Configure using your internet-connected Smartphone, PC or Tablet from anywhere or anytime… in real time
Visit mywifistat.com and create an account.
Power Requirements | R,C
24 Vac 50/60 Hz @ 6VA |
Communication | A+, B
BACnet: MS/TP with baud rates up to 76.8 kbps, detected and set automatically. Max 127 devices. Wi-Fi®: 802.11 a/b/g/n |
Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 7 days. |
Display | Color Capacitive Backlit Touchscreen, °F or °C Selectable |
Input | S1-S2
Remote Temperature Sensor 10K Type II. Software selectable for: Remote Temperature (33ZCT55SPT) Outside Air Temperature (33ZCSENOAT) Duct Temperature (33ZCSENSAT) |
Outputs: | G,W1,W2,Y1,Y2,Y3,O
Minimum Load = 1000 ohms Maximum Load = 1.25 A, 50% power factor |
Environmental Operating Range | 32° to 104°F (0° to 40°C), 10 to 95% relative humidity, non-condensing |
Compliance | FCC Part 15, Subpart J compliant, Title 24 compliant, IECC 2015 compliant |
Physical | Dimensions: (H x W x D): 3.23 in. (82mm) x 5.13 in. (130mm) x .94 in. (24mm)
Weight: approximately .75 lb (340g) Lead-free design |
Hardware Features
- Color Capacitive Touchscreen: 4.3” vibrant full-color LCD swipe and scroll screen that’s easy to navigate and view from any angle
- BACnet: MS/TP port for easy integration with BACnet-compliant BMS
- Sensors: Onboard Temperature and Humidity
- Direct Wi-Fi® Access: Easily connect to your building’s network
- Slim Profile: Blends easily into any building’s decor and environmental surroundings
Application & System Features
- Display: Celsius or Fahrenheit
- Applications: Supports up to 4 heating and 3 cooling stages with various new or existing HVAC equipment with 24 VAC control
- 7-Day Scheduling: Precisely adjust optimum comfort setpoints to achieve energy savings
- Demand Response Ready: For participation in local demand response programs
- Over-the-Air Software Updates: Directly sent over Wi-Fi network without having to manually check for updates
- Control: Make basic temperature, comfort and efficiency adjustments easily and quickly
- Alerts: Notification through SMS text and eMail of any critical issues
- Embedded Contractor Info: Customize to let the user know who to contact for service
- Local Access Security: Provides selective access for authorized individuals
- Smartphone App and Web Portal: Configure using your internet-connected Smartphone, PC or Tablet from anywhere or anytime… in real time
Visit mywifistat.com and create an account.
Power Requirements | R,C
24 Vac 50/60 Hz @ 6VA |
Communication | A+, B
BACnet: MS/TP with baud rates up to 76.8 kbps, detected and set automatically. Max 127 devices. Wi-Fi®: 802.11 a/b/g/n |
Real-Time Clock | Real-time clock keeps track of time in the event of a power failure for up to 7 days. |
Display | Color Capacitive Backlit Touchscreen, °F or °C Selectable |
Input | S1-S2
Remote Temperature Sensor 10K Type II. Software selectable for: Remote Temperature (33ZCT55SPT) Outside Air Temperature (33ZCSENOAT) Duct Temperature (33ZCSENSAT) |
Outputs: | G,W1,W2,Y1,Y2,Y3,O
Minimum Load = 1000 ohms Maximum Load = 1.25 A, 50% power factor |
Environmental Operating Range | 32° to 104°F (0° to 40°C), 10 to 95% relative humidity, non-condensing |
Compliance | FCC Part 15, Subpart J compliant, Title 24 compliant, IECC 2015 compliant |
Physical | Dimensions: (H x W x D): 3.23 in. (82mm) x 5.13 in. (130mm) x .94 in. (24mm)
Weight: approximately .75 lb (340g) Lead-free design |
California residents please see Proposition 65