Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ClimaVision Flush Sensor
7C-SE-C17C-X

Intelligent flush-mount temperature and humidity sensor

ClimaVision's suite of sensor offerings gives building owners the power of loT-connected devices for optimal efficiency and comfort in spaces where it matters most. The Flush Sensor provides accurate temperature and humidity values from your space to the Smart Node, which reports these values to the Central Control Unit (CCU) for zone monitoring and control. This sleek device mounts to a wall or metal beam duct with self-drilling screws, saving you time and money on installation.

The Flush Sensor adds a high-precision temperature and humidity sensor that is pre-calibrated from the factory. The Flush Sensor is easily mounted on a wall or metal beam duct by self-drilling screws.

Unlike a Wall Sensor, it does not involve drilling a hole for the mounting or running wiring behind the surface. This sensor paired with the Smart Node results in a clean aesthetic while minimizing installation times.

  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Proprietary 1-wire protocol to communicate with a master device
  • 3-wire interface for power and communication

Additional Features

  • Wireless communication to the Central Control Unit (CCU)
  • Sleek design, low impact aesthetics
  • Easily mounted with self-drilling screws
  • Does not involve drilling holes or wiring
  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Proprietary 1-wire protocol to communicate with a master device
  • 3-wire interface for power and communication

Additional Features

  • Wireless communication to the Central Control Unit (CCU)
  • Sleek design, low impact aesthetics
  • Easily mounted with self-drilling screws
  • Does not involve drilling holes or wiring