Skip to main content

24/7 Commercial Service

call 1-800-379-6484

Find an expert

ClimaVision Duct Sensor
7C-SE-C1X-DT

A high-precision, pre-calibrated duct temperature and humidity sensor

ClimaVision’s suite of sensor offerings gives building owners the power of IoT-connected devices for optimal efficiency and comfort in spaces where it matters most. Measure to manage with the Duct Sensor, a high-precision temperature and humidity sensor that pairs with the ClimaVision Smart Node to deliver data that influences equipment control. This device can be daisy chained with other sensors on the 1-wire bus to provide an extensible sensor network.

The Duct Sensor is a high-precision sensor that is pre calibrated from the factory. The DTH is easily mounted on a duct or VAV box by self-drilling screws. The sensor also has a secondary communication port to enable Daisy chain communication over the one-wire bus.

It comes with modular pipes that are 100 and 150mm long. This enables easy installation on variable duct thickness and sizes.

  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Proprietary 1-wire protocol to communicate with a master device such as an HIA or ClimaVision Smart Node
  • Can be daisy-chained with other sensors on the 1-wire bus to provide extensible sensor network

Additional Features

  • 3-wire interface for power and communication
  • Sleek design, low impact aesthetics
  • Factory pre-calibrated
  • Easily mounted
  • Accurate temperature readings (typical +/-0.2C)
  • Accurate humidity readings (typical +/- 2% R.H.)
  • Proprietary 1-wire protocol to communicate with a master device such as an HIA or ClimaVision Smart Node
  • Can be daisy-chained with other sensors on the 1-wire bus to provide extensible sensor network

Additional Features

  • 3-wire interface for power and communication
  • Sleek design, low impact aesthetics
  • Factory pre-calibrated
  • Easily mounted