Smart Sensor for Infinity® Zoning Systems
SYSTXZNSMS01
Precision comfort with advanced zoning capabilities.
The Smart Sensor for Infinity Zoning Systems enhances your Carrier Infinity® system by bringing zoned comfort control anywhere in your home. With a sleek full-glass front, it offers an intuitive color touchscreen that lets you adjust temperature, fan speed, and view critical metrics like indoor humidity and outdoor temperature at a glance. Its compact design makes it a seamless addition to any room, helping to ensure a tailored comfort and energy efficiency without compromise.
Features
Shows indoor humidity and outdoor temperature for efficient heating and cooling adjustments, helping to save energy while enhancing overall comfort.
The compact touchscreen provides intuitive control, while additional connectivity allows for easier adjustments remotely via integration with the broader system.
Works within the Infinity System to deliver enhanced automation and comfort tailored to your lifestyle.
Quickly modify temperature and fan speed settings to adapt to changing comfort needs.
10–year parts limited warranty upon timely registration.¹
Experience precision comfort with the Smart Sensor for Infinity Zoning Systems, helping ensure every corner of your home meets your exact needs.
Customer Reviews
4.0 /5
4.0 rating of Reviews (8)
Keeps downstairs entertainment room cozy
March 30, 2026
Keeps our downstairs entertainment area cozy
Convince and Control
March 27, 2026
It is extremely nice to control the temperature independently in each zone.
Great
May 3, 2025
Great
Great
May 3, 2025
Great
Not good
April 23, 2025
Stat flashes at night waking us up
Seems adequate
March 31, 2025
This sensor seems adequate but the current temperature on the display does not seem to match the room. Rarely does the temperature in the room trigger the appropriate response from the heat or cool source. For example, we have the room set to 68 degrees. The room will either be too cool or way too warm. The actual temp in the room may be 72 but the heat is still blasting several degrees above what it’s set to. Seems to be more noticeable in winter.
Documents
Brochure
Infinity Zoning System
Zoning Systems Consumer Flyer
Warranty Card
SYSTXZNSMS-01 Garantie limitée pour le capteur intelligent
Garantie limitée pour commande de système Infinity??, module d’interface réseau, module d’accès au système, accès à distance large bande CAT5, panneau à 4 zones, capteur à distance, capteur intelligent
Limited Warranty for System Control, Wireless Access Point (Router), Network Interface Module, System Access Module, Remote Access, Smart Sensor, 4 Zone Board, Remote Room Sensor
Limited Warranty for Smart Sensor
SYSTXZNSMS-01 Garantía limitada para el sensor inteligente
California residents please see Proposition 65
Legal disclaimer
1. To the original owner, when product is used in an owner-occupied residence, a 10-year parts limited warranty upon timely registration of your new equipment. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty. See warranty certificate for complete details.