What Temperature Should I Set My Thermostat?

By Travis Baugh
Expert Review By Janet Shaw | Product Manager, Thermostats

The ideal thermostat setting balances personal comfort with energy efficiency. For the best balance, set your thermostat to 78°F in the summer and 68°F in the winter. Adjusting these settings by just a few degrees when you are away or asleep can save up to 10% on your annual energy bills.

Recommended Thermostat Settings for Summer and Winter

carrier what temperature should i set my thermostat infographic carrier what temperature should i set my thermostat infographic

Finding the perfect temperature for your home often involves a bit of trial and error. However, energy experts recommend specific baselines to help you get started.

Heater Temperature

What is the best heater temperature for winter? 

A good rule of thumb for an energy-saving heating temperature is 68°F (20°C) while you are awake and at home.

  • For more comfort: Try increasing the temperature by 1 or 2 degrees at a time until you feel cozy.
  • For energy savings: Lower the temperature by 1 or 2 degrees. Wearing warm clothing like sweaters and using blankets can help you stay comfortable at lower settings.

Is 72 a good temperature for heat in the winter?

Wondering if 72 degrees is a good temperature for heat in the winter? While 72°F is a common comfort setting for many households, the ideal indoor temperature depends on factors like energy efficiency, humidity, insulation, and personal comfort preferences. In many homes, 72 degrees is a few degrees higher than the recommended thermostat setting for saving energy and lowering winter heating costs.

Cooling Temperature

What is the best cooling temperature for summer? 

To beat the heat and humidity, start by setting your air conditioning system to 78°F (26°C).

  • Why 78°F? This setting provides a good mix of comfort and energy efficiency.
  • Maximize comfort: Use ceiling fans or free-standing fans to make the room feel cooler without lowering the thermostat.

How to Save Energy Year-Round

According to the Department of Energy, you can save up to 10% a year on heating and cooling costs by setting your thermostat back 7–10 degrees from your normal setting for 8 hours a day. If you’re experiencing thermostat issues, troubleshooting common problems can help ensure your system is operating efficiently and saving energy.

Best times to adjust settings:

  • At night: Lower the heat or raise the AC temperature when you go to bed.
  • When away: Adjust the temperature when you leave for work or school.

Optimization for Each Season

Best Heater Temperature for My Winter Thermostat Setting

  • During the heating season: Lower the heat and bundle up—wear a sweater, light jacket, or fuzzy slippers. Open window coverings during the day to let natural sunlight warm your home.
  • Is 65 too cold for a house? According to the National Library of Medicine, indoor housing temperatures should be set above 64.4°F to protect residents from the health risks associated with cold environments.

Best Thermostat Setting for Summer

  • During the cooling season: Raise the AC temperature and supplement with a fan. Close window coverings during the day to block out the sun's heat.
  • Is 75 too hot for the thermostat in summer? While comfort is subjective, the World Health Organization recommends keeping indoor temperatures below 89.6°F during the day and 75.2°F at night for health and comfort.

How to Set Thermostat for Year-Round Savings

Invest in Smart Technology 

Upgrading to a programmable thermostat or a Wi-Fi® model is one of the easiest ways to manage your home's climate.

  • Automatic Adjustments: These devices adjust temperatures automatically based on your schedule (e.g., lower while you sleep, higher when you wake up).
  • Smart Learning: Some smart thermostats "learn" your habits and optimize settings for you.
  • Remote Control: Wi-Fi® thermostats allow you to control your system from your smartphone via the Carrier SmartHome App.

If you struggle to find a comfortable temperature, it might be time to schedule HVAC maintenance. Your local Carrier HVAC contractor can analyze your system to ensure it is operating efficiently.

The ideal thermostat setting varies with personal comfort and indoor humidity. Balancing those two factors keeps your home comfortable and your system efficient.”

Curtis Herchenbach Herchenbach Mechanical in Gurnee, IL
carrier dealer and homeowner discuss best heater temperature for thermostat carrier dealer and homeowner discuss best heater temperature for thermostat

Frequently Asked Questions

About The Author: Travis Baugh is a Digital Brand Marketing Manager for Carrier, where he develops informative, straightforward content to help homeowners better understand heating, cooling, and indoor air quality. His writing is focused on empowering homeowners to make confident, well-informed choices about their home comfort systems.

About The Author: Janet Shaw is a Product Manager for Residential Thermostats at Carrier Corporation, where she focuses on developing innovative thermostat solutions that help homeowners improve comfort, convenience, and energy efficiency. Janet's goal is to help consumers better understand smart thermostat technology so they can make informed decisions about managing their home's comfort.

Talk to your local HVAC dealer.

Find a local Carrier expert

Your local Carrier dealer can help with all your home heating and cooling needs.