Performance™ 96 Gas Furnace
59TP6
Smart comfort, premium efficiency, and quiet performance.
The Carrier Performance 96 Gas Furnace with InteliSense™ Technology is designed to give you an enjoyable heating experience. Offering up to 96.7% AFUE energy efficiency, this furnace can help lower your heating costs while reducing your carbon footprint. Its two-stage heating and variable-speed blower motor ensure ideal comfort, maintaining consistent temperatures and humidity control. Its innovative InteliSense technology—when paired with an ecobee for Carrier Smart thermostat and with data-sharing permissions enabled—allows your dealer to remotely monitor system performance for efficient diagnostics and service, ensuring it runs smoothly all winter long.
-
ENERGY STAR® Certified*
Features
Comfort Heat Technology® helps predict the need for heating based on previous furnace cycles, resulting in fewer temperature fluctuations and more consistent home comfort.
SmartEvap™ technology helps reduce indoor humidity to improve your year-round comfort, especially in the summer.
InteliSense collects key equipment performance data and shares it with your dealer, giving you confidence that your system is running smoothly. Just pair your furnace with an InteliSense-enabled Carrier smart thermostat and grant permissions for data-sharing to enjoy a streamlined service experience.
Designed with a fully insulated cabinet to ensure quiet operation for a peaceful home environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ Lifetime heat exchanger limited warranty upon timely registration.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
Up to 96.7 AFUEGas Valve Technology
Two-stageBlower Motor Type
Variable 25-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesUpgrade to the Performance 96 Furnace to experience enhanced comfort, energy savings, and innovative technology for your home.
Works great with
Customer Reviews
4.5 /5
4.5 rating of Reviews (750)
Perfect Upgrade From A 30 Year Old Heil
November 19, 2026
Perfect Upgrade From A 30 Year Old Heil
Our furnace
November 18, 2026
Good value
mixed feelings on this furnace
November 18, 2026
on very cold days, furnace keeps shutting down. contractor has visited few times and it is the high limit switch. contractor has not completed the fix as he said he needs to contact support.
So far so good
November 9, 2026
This is my second Carrier furnace.
Good furnance
November 9, 2026
Working great.
Great Furnace / Air Conditioner Recommended
November 9, 2026
Great furnace/air conditioner is great.
Documents
Brochure
Carrier Gas Furnace Comparison Flyer
Carrier Gas Furnace Trade-In Allowance Brochure
Performance Series 90% Gas Furnaces Consumer Brochure
Carrier InteliSense Technology Consumer Flyer
Owner's Manual
Condensing Gas Furnace Owner's Manual
Chaudière à condensation à gaz
Warranty Card
Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger
Carrier Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes
California residents please see Proposition 65
*Certain sizes meet ENERGY STAR® version 5.0 South (95%+) criteria for gas furnaces, depending on orientation specific AFUE. See Product Specifications for details.
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. To the original owner on eligible equipment for eligible residential applications. Lifetime heat exchanger parts limited warranty period is 20 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a lifetime heat exchanger parts limited warranty. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).