Comfort™ 92 Gas Furnace
59SC2
Efficient and reliable furnace for home comfort.
Get dependable comfort and energy savings with the Comfort 92 Gas Furnace. Featuring up to 92.1% AFUE, this furnace ensures efficient heating to keep your home consistently warm while reducing heating costs. Its single-stage gas valve works seamlessly with the multi-speed blower, customizing airflow to match your home’s needs. Combine quiet operation with energy efficiency, and you’ll find a reliable furnace that delivers on performance and peace of mind.
Features
Its single-stage gas valve and multi-speed blower motor ensure steady, reliable heating with customizable airflow for enhanced comfort all winter long.
Offers basic humidity regulation to maintain a balanced indoor environment during operation, creating a more comfortable home year-round.
Designed with quiet operation in mind, this furnace minimizes noise, so you can enjoy peace and warmth without distraction.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ 20-year heat exchanger limited warranty.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
Up to 92.1% AFUEGas Valve Technology
Single-stageBlower Motor Type
Multi 18-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesEnhance your home’s comfort and efficiency with the Comfort 92 Gas Furnace, designed to deliver reliability and fit your budget.
Works great with
Customer Reviews
4.2 /5
4.2 rating of Reviews (269)
Noise
November 16, 2026
this furnace is noisy when heat is blowing into the house, The furnace that was replaced was quiet, I never heard it when it was on,
New home
November 16, 2026
Running fine. But I smell gas around it which makes me nervous. It is propane.
Heating and air
November 13, 2026
This is the second unit I've had so it definitely so far is what I was looking for.
Great unit!
November 8, 2026
We were very happy with this propane heat furnace for AUX heat with heat pump! We recently moved, but feel the new owners will love it also!
New Carrier furnace
November 2, 2026
The furnace is very quiet and seems to be very efficient.
Carrier Furnace
October 30, 2026
This unit was included in new construction. A little noisy, but it seems like it will hold up.
Documents
Brochure
Carrier Comfort 90% Gas Furnace Brochure
Carrier Gas Furnace Comparison Flyer
Owner's Manual
Condensing Gas Furnace Owner's Manual
Condensing Gas Furnace Owner's Manual
Chaudière à condensation à gaz
Condensing Gas Furnace Owner's Manual
Warranty Card
Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes
Limited Warranty for Condensing Gas Furnace with Tube and Fin Secondary Heat Exchanger
Carrier Garantie limitée pour chaudière à gaz à condensation avec échangeur thermique secondaire à tube à ailettes
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).