Performance™ 80 Low NOx Gas Furnace
58TP1
A furnace that prioritizes comfort and compliance with California’s air quality standards.
Designed to meet strict California NOx emission standards, the Performance 80 Low NOx Gas Furnace prioritizes environmental care and operational reliability. Its advanced variable 25-speed blower achieves consistent temperatures and smarter energy use. Unique features like SmartEvap™ and ComfortFan™ elevate your comfort by optimizing humidity control and offering personalized fan-speed settings. Built with InteliSense™ technology, this furnace also allows remote diagnostics for a seamless service experience when paired with an ecobee for Carrier Smart thermostat and with data-sharing permissions enabled.
Features
Comfort Heat Technology® delivers consistent, even heating while minimizing temperature fluctuations, promoting peace of mind.
Offers enhanced humidity control when paired with a two-stage outdoor unit. Includes SmartEvap™ technology which stops the fan periodically to allow condensation to drain.
InteliSense collects key equipment performance data and shares it with your dealer, giving you confidence that your system is running smoothly. Just pair your furnace with an InteliSense-enabled Carrier smart thermostat and grant permissions for data-sharing to enjoy a streamlined service experience.
Designed with a fully insulated cabinet, this furnace is extremely quiet, helping maintain a peaceful, comfortable environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ 20-year heat exchanger limited warranty.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
80% AFUEGas Valve Technology
Two-stageEmissions
Low NOx for CaliforniaBlower Motor Type
Variable 25-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesExperience reliable comfort, and California-compliant innovation with the Carrier Performance 80 Gas Furnace.
Works great with
Customer Reviews
4.1 /5
4.1 rating of Reviews (9)
3rd air conditioner
October 12, 2026
Praying this unit will last more than eight years
Excellent product
July 31, 2026
Excellent product. works well with the heat pump.
Very quiet unit and it gets the job done.
May 31, 2026
Runs quietly and kicks out generous cooling or heating
2024 new furnace and ac
April 14, 2026
works well no problems
Heat part of a great system
January 1, 2026
Great heat. Quiet.
Noisy - needed new compressor - assured it is running OK
October 21, 2025
When installed it made so much noise we called YES! to have it checked out. It vibrated so much the Carrier logo came loose from the top of the unit. YES! assured us this was normal. Six months later the compressor needed to be replaced. It is still noisy, but not at noisy as it was. I hope we don't continue to have problems with this unit.
Documents
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.
This furnace does comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).