Comfort™ 80 Gas Furnace
58SB0
Reliable performance for year-round comfort without breaking the bank.
The Comfort 80 Gas Furnace delivers dependable heating. With 80% AFUE efficiency, this affordable furnace offers consistent performance backed by a 20-year heat exchanger limited warranty. Its multi-speed blower can be adjusted by your dealer to meet your home's unique needs — delivering comfort during cold seasons and optimized cooling support when paired with a Carrier air conditioning system.
Features
A single-stage gas valve and multi-speed blower deliver controlled, even heating to keep your home cozy while accommodating your airflow needs for customized comfort.
Helps maintain a balanced indoor environment. When paired with a cooling system, its multi-speed blower aids in reducing humidity during hot, sticky summers.
Quiet operation, thanks to a robust design that minimizes noise, creating a relaxed and peaceful home environment.
Experience peace of mind with Carrier's Consumer Choice Warranty. Upon timely registration, on eligible equipment select either a 10-year parts only limited warranty or a 5-year parts, plus a 3-year labor limited warranty.¹ 20-year heat exchanger limited warranty.²
Control your compatible Carrier system from anywhere with the Carrier SmartHome App, making it easy to adjust temperatures, create schedules, and monitor your home's comfort.
At a glance
Heating Efficiency
80% AFUEGas Valve Technology
Single-stageBlower Motor Type
Multi-speedFuel Type
Natural gas (optional propane conversion kit available)Size
Available in various sizes to accommodate most homesExpertly crafted, the Comfort 80 Gas Furnace blends value, reliability and customized airflow control.
Works great with
Customer Reviews
4.4 /5
4.4 rating of Reviews (214)
Warmly content
November 6, 2026
Satisfied
Excellent
November 3, 2026
Love the new Carrier system
Carrier furnace
October 26, 2026
Very quiet and efficient
Keeping warm and cool
October 19, 2026
Everything is going great
Warm
October 13, 2026
Ok
Reputation
October 12, 2026
The unit loves to its reputation
Documents
California residents please see Proposition 65
Legal disclaimer
1. To the original owner on eligible equipment for eligible residential applications. Warranty period is 5 years if not registered within 90 days. Jurisdictions where warranty benefits cannot be conditioned on registration will automatically receive a 10-year parts limited warranty, which can be changed to the 5-year parts, plus a 3-year labor option on eligible equipment within the first 90 days after installation. The 5-year parts, plus 3-year labor warranty option is available only if the installing dealer/contractor has elected to participate in the Consumer Choice warranty program and has accepted the Consumer Choice dealer terms and conditions.
2. 20-year heat exchanger parts limited warranty when used in an owner-occupied residence. See warranty certificate for details.
This furnace does not comply with SCAQMD Rule 1111 or SJVAPCD Rule 4905, which places a NOx emission limit of 14 ng/J. Therefore, this unit is not eligible to be installed in the South Coast Air Quality Management District (SCAQMD) nor the San Joaquin Valley Air Pollution Control District (SJVAPCD).