TS1 Series Thermostats

Technical Specifications

Specifications

Product TypeFCU Thermostat
Application Options2-pipe FCU or 4-pipe FCU, PSC, or ECM fan motor, O-10V or ON/OFF valve control
CommunicationStandalone, Modbus RTU or BACnet MS/TP (EIA-485 A, B wiring terminals), with baud rates up to 115,200 bps
Recommended Max. of 32 devices
Power RequirementsSupply: AC 90-240VAC (L,N), 50/60Hz
Max. Load Current: <5 A (Resistive), <2 A (Inductive) Consumption: <1W
Wiring TerminationMax cable 2.5 mm² per terminal
DisplayBacklit LCD with Metric Units (°C)
InputAI: Remote Temperature Sensor (low voltage)
DI: Keycard Accessory (Dry Contact Input)
OutputsL, M, H, Valve, 0-10V (2-Pipe, PSC/AC Fan)
L, M, H, C-Valve, H-Valve, 0-10V, 0-10V (4-Pipe, PSC/AC Fan)
0-10V (EC Fan), Valve, 0-10V (2-Pipe, ECM Fan)
0-10V (EC Fan), C-Valve, H-Valve, 0-10V, 0-10V (4-Pipe, ECM Fan)
Minimum Load = 0.5 ohms
Maximum Load = <5A (resistive), <2A (inductive)
Supports line voltage (90-240VAC) for fan speed and valve control. 
Environmental Operating Range0°C to 50°C, Humidity: 5–85% RH (non-condensing)
ComplianceCE mark, LVD 2014/35/EU, EMC 2014/30/EU, RoHS 2011/65/EU, REACH #1907/2006
EnclosurePC+ABS UL94-5 Fire Retardant, IP30 rated, 86(H) × 86(W) × 16.75(D) mm
Scheduling7-day/multiple periods per day
Temperature SensorAccuracy: ±1°C | Range: 5°C to 35°C
Humidity SensorAccuracy: ±5% | Range: 0 - 100%
Display Resolution±0.5°C
Setpoint Range5°C–35°C

Part Numbers & Features

Part NumberFCU TypeFan TypeValve TypeProtocolColor
TS1-2-P-XW2-pipePermanent Split Capacitor (PSC) FanON/OFF or 0-10VStandaloneWhite
TS1-4-P-XW4-pipePSC fanON/OFF or 0-10VStandaloneWhite
TS1-2-E-XW2-pipeElectronically Commutated (EC) FanON/OFF or 0-10VStandaloneWhite
TS1-4-E-XW4-pipeEC fanON/OFF or 0-10VStandaloneWhite
TS1-2-P-MW2-pipePSC fanON/OFF or 0-10VModbusWhite
TS1-4-P-MW4-pipePSC fanON/OFF or 0-10VModbusWhite
TS1-2-E-MW2-pipeEC fanON/OFF or 0-10VModbusWhite
TS1-4-E-MW4-pipeEC fanON/OFF or 0-10VModbusWhite
TS1-2-P-BW2-pipePSC fanON/OFF or 0-10VModbusWhite
TS1-4-P-BW4-pipePSC fanON/OFF or 0-10VModbusWhite
TS1-2-E-BW2-pipeEC fanON/OFF or 0-10VModbusWhite
TS1-4-E-BW4-pipeEC fanON/OFF or 0-10VModbusWhite

Documents

Product Data

Carrier TS1 Thermostat

TS1 Series Thermostat

Need assistance? Ask Carrier.

Get in touch