TS1 Series Thermostats
TS1
Carrier's TS1 Series thermostats provide flexible temperature control for office buildings, hotels & dorm rooms. They feature a simple push-button interface for controlling space temperature, fan speed, and operating mode.
Overview
Carrier’s TS1 Series thermostats provide flexible and dependable control for fan coil unit (FCU) applications in office buildings, hotels, and dormitories. Designed for seamless integration with building automation systems—including the Carrier i‑Vu platform—these thermostats support BACnet MS/TP and Modbus RTU protocols for centralized management. An intuitive push-button interface allows users to easily adjust temperature, fan speed, and operating mode, while advanced features such as 7-day scheduling with occupancy-based inputs help improve energy efficiency. With configurable security settings, built-in diagnostics, and support for a wide range of system configurations, the TS1 Series delivers reliable performance, simplified operation, and enhanced comfort across single-zone and multi-zone environments.
Features
Supports 2-pipe and 4-pipe fan coil units, 3-speed Permanent Split Capacitor (PSC) or 0-10V Electronically Commutated Motor (ECM) fan control, and 0-10V or ON/OFF valve control. Can operate stand-alone or as part of a BAS using the BACnet MS/TP or Modbus RTU protocol.
Designed to prevent unauthorized access and tampering via configurable button and menu lockout options.
Features integrated temperature sensor and an intuitive push button interface for controlling space temperature, fan speed, and heating/cooling/ventilation modes.
Settings are battery backed and retained after power outages. Built-in diagnostics provide clear alarm/fault codes in case of sensor malfunction.
Enables customized solutions using the AI/DI input terminals to support an analog input (for remote temperature sensing) or a dry contact input (for a third party keycard or interlocks).
TS1 thermostats provide seamless integration with building automation systems—including the Carrier i‑Vu platform & support BACnet & Modbus protocols.
Documents
Product Data
Carrier TS1 Thermostat
TS1 Series Thermostat